Microchip Technology Inc

ATTINY12

New Device Entry

 
    Parameter Name
    Value
    Documentation

    Documentation data is currently unavailable.

    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATTINY12-8PU
    8
    PDIP
    -40C to +85C
    TUBE
    1.18
    1.08
    0.98
    0.90
    0.85
    ATTINY12-8SU
    8
    SOIJ
    -40C to +85C
    TUBE
    1.12
    1.03
    0.93
    0.86
    0.81

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATmega328PB-XMINI ( ATMEGA328PB-XMINI )

      ATmega328PB-XMINI

      The ATmega328PB Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU enabling easy integration of the device into a custom design

      The kit features two...

    • ATmega168PB-XMINI ( ATMEGA168PB-XMINI )

      ATmega168PB-XMINI

      The ATmega168PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega168PB microcontroller. The evaluation kit comes with a fully-integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega168PB enabling easy integration of the device in a custom design.

    • Power Debugger kit ( ATPOWERDEBUGGER )

      Power

      Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

      In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of...

    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    • ATmega328P-XMINI ( ATMEGA328P-XMINI )

      ATmega328P-XMINI

      The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design

    • ATmega324PB-XPRO ( ATMEGA324PB-XPRO )

      ATmega324PB-XPRO

      The ATmega324PB Xplained Pro evalutation kit is a hardware platform for evaluating the ATmega324PB microcontroller (MCU). The ATmega324PB-XPRO evaluation kit does not include extension boards which can be purchased individually. ATmega324PB Xplained Pro currently supports more than 20 extension boards including wired and wireless connectivity, crytpo authentication, QTouch capacitive touch...

    • ATSTK600-RC02 ( ATSTK600-RC02 )

      ATSTK600-RC02

      Routing card for 8-pin tinyAVR in DIP socket supplements the STK600 Starter Kit.

      For a list of card combinations and supported devices see Device Support Table

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATTINY12V-1PU
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    ATTINY12-8PU
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    ATTINY12L-4PU
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    ATTINY12-8SU
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    ATTINY12L-4SU
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    ATTINY12V-1SUR
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    ATTINY12V-1SU
    0.124400
    0.266667
    8
    SOIJ
    .208in
    Matte Tin
    e3
    ATTINY12L-4SUR
    0.124400
    0.379048
    8
    SOIJ
    .208in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.