Microchip Technology Inc

ATSAMR21G16A

In Production

An IEEE 802.15.4 compliant single chip combines an ARM® Cortex®-M0+ based 32-bit microcontroller and best-in-class 2.4GHz RF transceiver. It offers an excellent RF performance, with a link budget of 103dBm while consuming 50% less active current than existing offerings. The device features IEEE 802.15.4 MAC hardware accelerators and automatic transmission modes, wake-on-radio, offers twelve-channel direct memory access (DMA) controller, up to four configurable SERCOM modules for I2C, SPI and USART and a 128-bit AES crypto engine. The device features further blocks like a Peripheral Touch Controller (PTC), Full-Speed USB Device and embedded Host and hardware components to support RF distance measurements. To complement that set the SAM R21 also supports external power amplifiers and antenna diversity.

 
    Parameter Name
    Value
    Type
    802.15.4
    Output Power (dBm)
    4
    IO Pins
    28
    Operating Temperature Range
    -40 to 125
    Rf Data Rate
    2
    Frequency Range
    2.4 GHz
    Input Sensitivity (mVpp)
    -99
    Rx Input Sensitivity (dB)
    -99
    Antenna Diversity
    Yes
    Operating Voltage Range
    1.8 to 3.6
    Flash
    64
    CPU
    Cortex-M0+
    SPI
    5
    I2C
    5
    UART
    4
    ADC Channels
    8
    ADC Resolution
    12
    Analog comparators
    1
    Crypto Engine
    AES
    SRAM
    8
    EEPROM
    16384
    Max Operating Frequency
    48
    Timers
    6
    External PA Control
    Yes
    Receive Current Consumption
    11
    Transmit Current Consumption
    13
    Link Budget
    103
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    03/03/2017
    17010KB
      Application Notes
     
     
     
    AppNote
    09/01/2013
    1193KB
    AppNote
    12/01/2012
    2600KB
    AppNote
    03/01/2014
    541KB
    AppNote
    03/01/2014
    195KB
    AppNote
    12/01/2012
    1288KB
    AppNote
    12/01/2012
    817KB
    AppNote
    03/01/2013
    1655KB
    AppNote
    03/01/2013
    864KB
    AppNote
    12/10/2016
    428KB
    AppNote
    12/10/2016
    286KB
    AppNote
    12/10/2016
    385KB
    AppNote
    12/10/2016
    563KB
    AppNote
    12/10/2016
    553KB
    AppNote
    12/10/2016
    339KB
    AppNote
    12/10/2016
    291KB
    AppNote
    12/10/2016
    405KB
    AppNote
    12/10/2016
    658KB
    AppNote
    12/10/2016
    512KB
    AppNote
    12/10/2016
    541KB
    AppNote
    12/10/2016
    587KB
    AppNote
    12/10/2016
    549KB
    AppNote
    12/10/2016
    218KB
    AppNote
    12/10/2016
    271KB
    AppNote
    12/10/2016
    384KB
    AppNote
    12/10/2016
    590KB
    AppNote
    12/10/2016
    307KB
    AppNote
    12/10/2016
    290KB
    AppNote
    12/10/2016
    544KB
    AppNote
    05/01/2013
    1463KB
    AppNote
    05/01/2013
    607KB
    AppNote
    06/01/2013
    1514KB
    AppNote
    12/10/2016
    199KB
    AppNote
    07/01/2013
    4214KB
    AppNote
    10/01/2013
    2474KB
    AppNote
    02/01/2014
    2263KB
    AppNote
    02/01/2014
    735KB
    AppNote
    01/01/2014
    528KB
    AppNote
    02/01/2014
    1625KB
    AppNote
    12/10/2016
    957KB
    AppNote
    12/10/2016
    364KB
    AppNote
    04/01/2014
    633KB
    AppNote
    06/01/2014
    1575KB
    AppNote
    05/01/2014
    765KB
    AppNote
    12/01/2014
    710KB
    AppNote
    08/01/2014
    729KB
    AppNote
    01/01/2015
    3726KB
    AppNote
    03/01/2015
    1384KB
    AppNote
    12/10/2016
    691KB
    AppNote
    12/10/2016
    1838KB
    AppNote
    03/01/2015
    419KB
    AppNote
    07/28/2017
    936KB
      Brochures
     
     
     
    Brochures
    07/01/2013
    2484KB
    Brochures
    02/01/2014
    2415KB
    Brochures
    09/01/2012
    108KB
    Brochures
    02/01/2013
    37KB
      Product Document
     
     
     
     
    Product Document
    09/11/2017
    2649KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
      Schematics
     
     
     
    Schematics
    06/01/2014
    4515KB
    Schematics
    11/01/2013
    2629KB
    Schematics
    11/01/2013
    5010KB
    Schematics
    11/01/2013
    5010KB
    Schematics
    06/01/2014
    7466KB
    Schematics
    06/01/2014
    6163KB
    Schematics
    11/01/2013
    7292KB
    Schematics
    11/01/2013
    6802KB
    Schematics
    11/01/2013
    6673KB
    Schematics
    06/01/2014
    5765KB
    Schematics
    11/01/2013
    2025KB
    Schematics
    11/01/2013
    4237KB
      User Guides
     
     
     
    User Guides
    08/01/2015
    4321KB
    User Guides
    11/01/2013
    2987KB
    User Guides
    11/01/2013
    1709KB
    User Guides
    07/01/2014
    2697KB
    User Guides
    11/01/2013
    4878KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAMR21G16A-MF
    48
    VQFN
    -40C to +125C
    TRAY
    4.37
    3.99
    3.75
    3.36
    3.16
    ATSAMR21G16A-MFT
    48
    VQFN
    -40C to +125C
    T/R
    4.44
    4.05
    3.81
    3.41
    3.21
    ATSAMR21G16A-MU
    48
    VQFN
    -40C to +85C
    TRAY
    3.97
    3.63
    3.41
    3.05
    2.87
    ATSAMR21G16A-MUT
    48
    VQFN
    -40C to +85C
    T/R
    4.04
    3.69
    3.47
    3.11
    2.92

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SAMR21ZLL-EK ( ATSAMR21ZLL-EK )

      SAMR21ZLL-EK

      The ATSAMR21ZLL-EK evaluation kit is a hardware platform to evaluate the ATSAMR21G18A microcontroller. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18A and explains how to integrate the device in a custom design. The ATSAMR21ZLL-EK evaluation kits include an on-board Embedded Debugger, and no external tools are...

    • Battery case 2xAAA ( ATBATTERY-CASE-2AAA )

      Battery

      Battery case with room for 2 AAA type batteries.

      Can act as a power source for kits that need a 3V power source through GND (black wire) and VCC (red wire) pin.

    • SAM R21 Xplained Pro ( ATSAMR21-XPRO )

      SAM

      The SAM R21 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMR21G18A microcontroller. Supported by the integrated development platform Atmel Studio, the kit provides easy access to the features of the ATSAMR21G18A and explains how to integrate the device in a custom design. The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, and no...

    • PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

      PROTO1

      PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

    • QT5 Xplained Pro extension kit ( ATQT5-XPRO )

      QT5

      QT5 Xplained Pro is an extension kit that enables evaluation of mutual capacitance touch using the Peripheral Touch Controller (PTC). The kit shows how easy it is to design a nice looking capacitive touch interface using the PTC module. The kit includes one board with a curved QTouch mutual capacitance slider and two QTouch mutual capacitance buttons. In addition the board has 16 LEDs arranged as...

    • OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

      OLED1

      OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

    • Battery case 4xAAA with USB cable Accessorie ( ATBATTERY-CASE-4AAA )

      Battery

      Battery case with room for 4 AAA type batteries.

      Can act as a power source for all kits with mini USB connector.

      Also possible to connect via GND (black wire) and VCC (red wire) pin or by soldering wire directly.

    • Ethernet1 XPRO ( ATETHERNET1-XPRO )

      Ethernet1

      Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

    • I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

      I/O1

      I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

    • ATZB-SAMR21-XPRO ( ATZB-SAMR21-XPRO )

      ATZB-SAMR21-XPRO

      The ZB SAM R21 Xplained Pro evaluation kit is an extension board to evaluate and develop using the ATSAMR21G18-MR210UA ZigBee module. Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18-MR210UA module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAMR21G16A-MUT
    0.120600
    1.281000
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMR21G16A-MF
    0.120600
    0.081731
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMR21G16A-MFT
    0.120600
    1.281000
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMR21G16A-MU
    0.120600
    0.081731
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.