Microchip Technology Inc

ATSAME51J18A

In Production

The SAM E51  high performance micro-controller series  is targeted for industrial and general purpose applications  using the 32-bit ARM® Cortex®-M4 processor with Floating Point Unit (FPU), running up to 120 MHz ,up to 1 MB Dual Panel Flash with ECC, and up to 256 KB of SRAM with ECC .

Series offers excellent features with class leading power performance ideal for multiple market segments.

Key features

·         Quad Serial Peripheral Interface(QSPI) with  Execute in Place (XIP) Support.

·         Up to 2 Secure Digital Host Controller (SDHC)

          Up to 2 ISO CAN FD Interfaces.

·         Inter-IC Sound(I2S)Controller for Audio

·         Peripheral Touch Controller (PTC) supporting up to 256 channels of capacitive touch .

·         Full speed USB with embedded Host/device.

·         Supports 5 Low power modes with class leading 65µA/MHz Active Power Performance.

·         Integrated security including Asymmetric and Symmetric  Crypto hardware acceleration

·         Serial communication (SERCOM) ports configurable as UART/USART, ISO 7816, SPI or I2

 

    Features

        Processor

        • ARM Cortex-M4F CPU running at up to 120 MHz
        • Floating Point Unit (FPU)
        • Embedded Trace Module (ETM) with instruction trace stream
        • Core Sight Embedded Trace Buffer (ETB)

        Memories

        • /256 KB in-system self-programmable Flash with:
          • Error Correction Code (ECC)
          • Dual bank with Read-While-Write (RWW) support
          • EEPROM hardware emulation
        • 128 KB SRAM Main Memory
          • 128/96/64 KB of Error Correction Code (ECC) RAM option
        • Up to 4 KB of Tightly Coupled Memory (TCM)
        • Up to 8 KB additional SRAM with backup retention capability

        System

        • Power-on Reset (POR) and Brown-out detection (BOD)
        • Internal and external clock options
        • External Interrupt Controller (EIC)
        • Two-pin Serial Wire Debug (SWD) programming, test, and debugging interface

        Power Performance

        • Five Low Power Modes (Idle, Standby, Hibernate, Backup, and Off )
        • Sleep Walking peripherals.
        • Battery backup support
        • Embedded Buck/LDO regulator supporting on-the-fly selection.
        • 65µA/MHz active power consumption.

        Integrated Security Features

        • One Advanced Encryption System (AES) with 256-bit key length and up to 2 MB/s data rate
          • Five confidential modes of operation (ECB, CBC, CFB, OFB, CTR)
        • True Random Number Generator (TRNG)
        • Public Key Cryptography Controller (PUKCC) and associated Classical Public Key Cryptography Library (PUKCL)
          • RSA, DSA
          • Elliptic Curves Cryptography (ECC) ECC GF(2n), ECC GF(p)
          • Integrity Check Module (ICM) based on Secure Hash Algorithm (SHA1, SHA224, SHA256), DMA

        Peripherals

        • 32-channel Direct Memory Access Controller (DMAC)
        • One  SD(HC) Memory Card Interfaces (SDHC)
          • Compatibility with SD and SDHC Memory Card Specification Version 3.01
          • Compatibility with SDIO Specification Version 3.0
          • Compliant with JDEC specification, MMC memory cards V4.51
        • One Quad I/O Serial Peripheral Interface (QSPI)
          • eXecute-In-Place (XIP) support
          • Up to 75 MHz SDR operation and DDR support
        • One Full-Speed (12 Mbps) Universal Serial Bus (USB) 2.0 interface
          • Embedded host and device function
        • Six Serial Communication Interfaces (SERCOM), each configurable to operate as either:
          • USART with full-duplex and single-wire half-duplex configuration
          • ISO7816
          • I2C up to 3.4MHz
          • SPI
          • LIN master/slave
          • RS485
          • SPI inter-byte space
        • One two-channel Inter-IC Sound Interface (I2S)
        • Parallel Capture Controller (PCC)
          •  Up to 14-bit parallel capture mode
        • Peripheral Touch Controller (PTC)
          •  Up to 256 channel capacitive touch and proximity sensing
        • Up to two Controller Area Network CAN (SAM E51 and SAM E54)
          • supporting CAN2.0 A/B and CAN-FD 1.0

         

        System Features:

        • 32-channel Event System
        • Up to Six 16-bit Timers/Counters (TC) each configurable as:
          • 16-bit ,32-bit or 8-bit TC with two compare/capture channels
        •  Two 24-bit Timer/Counters for Control (TCC), with extended functions:
        • 32-bit Real Time Counter (RTC) with clock/calendar function
          • Up to 5 wake-up pins with tamper detection and de-bouncing filter
        • Watchdog Timer (WDT) with Window mode
        • CRC-32 generator
        • Position Decoder (PDEC)
        • Frequency meter (FREQM)
        • One Configurable Custom Logic (CCL)
        • Dual 12-bit, 1 MSPS Analog-to-Digital Converter (ADC) with up to 16 channels each
          • Differential and single-ended input
          • Automatic offset and gain error compensation
          • Oversampling and decimation in hardware to support 13-, 14-, 15-, or 16-bit resolution
        • Dual 12-bit, 1 MSPS Output Digital-to-Analog Converter (DAC)
        •  Two Analog Comparators (AC) with Window Compare function
        • One temperature sensor

        I/O Pins

        • 51  programmable I/O pins

        Operating Voltage

        • 1.71V – 3.6V

        Packages

        • 64-pin QFN,TQFP

         

    Parameter Name
    Value
    Family
    ATSAME51
    Max Speed MHz
    120
    Program Memory Size (KB)
    256
    RAM (KB)
    128
    SD/eMMC
    1
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.71 to 3.6
    DMA Channels
    32
    SPITM
    6
    I2CTM Compatible
    6
    CODEC Interface (I2S,AC97)
    Yes
    Peripheral Pin Select (PPS) Crossbar
    Yes
    USB
    1
    USB Interface
    Full Speed
    Number of CAN modules
    2
    Type of CAN module
    CAN-FD
    A/D channels
    24
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    1000
    Number of DACs
    1
    Input Capture
    17
    Motor Control PWM Channels
    17
    16-bit Digital Timers
    11
    Comparators
    2
    Internal Oscillator
    8,16,24Mhz,32Khz
    RTCC
    Yes
    I/O Pins
    51
    Pin Count
    64
    Low Power
    Yes
    Crypto Engine
    Yes
    Documentation
    Data Sheets
    07/27/2017
    11630KB
      Errata
     
     
     
     
    Errata
    10/06/2017
    230KB
      Application Notes
     
     
     
    AppNote
    05/01/2014
    228KB
    AppNote
    05/01/2014
    266KB
    AppNote
    12/01/2014
    2009KB
    AppNote
    12/10/2016
    472KB
    AppNote
    12/10/2016
    318KB
    AppNote
    12/10/2016
    341KB
    AppNote
    12/10/2016
    347KB
    AppNote
    12/10/2016
    362KB
    AppNote
    12/10/2016
    292KB
    AppNote
    12/10/2016
    409KB
    AppNote
    12/10/2016
    340KB
    AppNote
    12/10/2016
    383KB
    AppNote
    12/10/2016
    328KB
    AppNote
    12/01/2014
    2007KB
    AppNote
    12/10/2016
    769KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    12/10/2016
    828KB
    AppNote
    12/20/2017
    304KB
    AppNote
    11/10/2017
    1400KB
      Brochures
     
     
     
    Brochures
    08/01/2017
    588KB
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/25/2017
    424KB
    Brochures
    09/01/2012
    108KB
      Device Documentation
     
     
     
    DeviceDoc
    09/11/2017
    2649KB
    DeviceDoc
    08/10/2017
    787KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    06/01/2013
    238KB
      Technical Briefs
     
     
     
    Tech Briefs
    12/19/2017
    270KB
    Tech Briefs
    11/15/2017
    200KB
      User Guides
     
     
     
    User Guides
    12/11/2016
    211KB
    User Guides
    12/11/2016
    181KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAME51J18A-AU
    64
    TQFP
    -40C to +85C
    TRAY
    4.09
    3.75
    3.39
    3.12
    2.97
    Please select the largest memory version of this part.
    ATSAME51J18A-AUT
    64
    TQFP
    -40C to +85C
    T/R
    4.18
    3.83
    3.47
    3.19
    3.04
    Please select the non-tape and reel version of this part
    ATSAME51J18A-MU
    64
    VQFN
    -40C to +85C
    TRAY
    4.24
    3.89
    3.52
    3.24
    3.08
    Please select the largest memory version of this part.
    ATSAME51J18A-MUT
    64
    VQFN
    -40C to +85C
    T/R
    4.34
    3.98
    3.60
    3.31
    3.15
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SAM E54 Xplained Pro ( ATSAME54-XPRO )

      SAM

      The SAM E54 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAME54P20A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAME54P20A and explains how to integrate the device into a custom design.

      The Xplained Pro MCU series evaluation kits include an on-board Embedded...

    • BTLC1000-XPRO-ADPT ( ATBTLC1000-XPRO-ADPT )

      BTLC1000-XPRO-ADPT

      The ATBTLC1000-XPRO-ADPT is an adapter board for the ATBTLC1000-XPRO expansion board. It is required for the UART hardware flow control functionality to operate correctly when the ATBTLC1000-XPRO expansion board is connected to certain Xplained MCU base boards.

      The BTLC1000XPRO-ADP adapter board supports the SMART SAM L21 Xplained Pro, SAM D21 Xplained Pro, SAM 4S Xplained Pro and...

    • SLCD1 Xplained Pro extension kit ( ATSLCD1-XPRO )

      SLCD1

      SLCD1 Xplained Pro is an extension kit with a 96-segment LCD display. It connects to Xplained Pro evaluation kits with segment LCD extension headers. For supported kits, see the related tools tab.

    • PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

      PROTO1

      PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

    • I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

      I/O1

      I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

    • OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

      OLED1

      OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    64
    256
    131,072
    $2.97
     
    64
    512
    196,608
    $3.25
     
    64
    1024
    262,144
    $3.81
     
    100
    512
    196,608
    $3.79
     
    100
    1024
    262,144
    $4.35
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAME51J18A-AU
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAME51J18A-AUT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAME51J18A-MU
    0.188500
    0.846154
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAME51J18A-MUT
    0.188500
    0.360800
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.