Microchip Technology Inc

ATSAMDA1E15A

In Production

The SAM DA1 ARM® Cortex®-M0+ -based microcontrollers are operating at 48MHz (45DMIPS). The ATSAMDA1E15A provides 32KB Flash, 4kB SRAM and 1KB RWW Flash. The peripheral set for connectivity consists of 4 serial communication modules (SERCOM) that each can be configured to act as a USART, UART, SPI and I2C. Additional connectivity options are provided by the on-chip one channel Inter-IC sound interface (I2S) and the full-speed USB 2.0 embedded host and device.

Automotive Production Devices
The ATSAMDA1 family is AEC-Q100 Grade 2 qualified. The standard device does not go through the automotive production flow, and there are two options for ordering devices with the automotive production flow.

1) A customer specific part number will be assigned and designated with suffix to the base part number (i.e. ATSAMDA1E15A-MBTV02.)  A customer specific PPAP is available on request.
2) A generic suffix will be added to the base part number (i.e. ATSAMDA1E15A-MBTVA0.) A PPAP is unavailable for these devices.

Please contact your local Microchip sales representative for additional information.

 

    Features

        Processor

        • ARM Cortex-M0+ CPU running at up to 48MHz
        • Single-cycle hardware multiplier
        • Micro trace buffer

        Memories

        • 32KB in-system self-programmable Flash
        • 1KB Read-While-Write (RWW) Flash section
        • 4KB SRAM memory

        System

        • Power-on reset (POR) and brown-out detection (BOD)
        • Internal and external clock options with 48MHdigital frequency locked loop (DFLL48M) and 48MHto 96MHz
        • fractional digital phase locked loop (FDPLL96M)
        • External interrupt controller (EIC)
        • 16 external interrupts
        • One non-maskable interrupt
        • Two-pin serial wire debug (SWD) programming, test and debugging interface

        Low power

        • Idle and standby sleep modes
        • SleepWalking peripherals

        Peripherals

        • 8-channel direct memory access controller (DMAC)
        • 12-channel event system
        • Five 16-bit timer/counters (TC), configurable as either:
          • One 16-bit TC with compare/capture channels
          • One 8-bit TC with compare/capture channels
          • One 32-bit TC with compare/capture channels, by using two TCs
        • Three 16-bit timer/counters for control (TCC), with extended functions:
          • Up to four compare channels with optional complementary output
          • Generation of synchronized pulse width modulation (PWM) pattern across port pins
          • Deterministic fault protection, fast decay and configurable dead-time between complementary output
          • Dithering for enhancing resolution with up to 5-bit and reduce quantization error
        • 32-bit real time counter (RTC) with clock/calendar function
        • Watchdog timer (WDT)
        • CRC-32 generator
        • One full speed (12Mbps) universal serial bus (USB) 2.0 controller
          • Device 2.0 and reduced-host low speed and full speed
          • Flexible end-point configuration and management with dedicated DMA channels
          • On-chip transceivers including pull-ups and serial resistors
          • Crystal-less operation in device mode
        • Four serial communication interfaces (SERCOM), each configurable to operate as either:
          • USART with full-duplex and single-wire half-duplex configuration
          • I2C up to 3.4MHz
          • SPI
          • LIN slave
        • One two-channel inter-IC sound (I2S) interface
        • One 12-bit, 350ksps analog-to-digital converter (ADC) with up to 10 channels
          • Differential and single-ended input
          • 1/2x to 16x programmable gain stage
          • Automatic offset and gain error compensation
          • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
        • 10-bit, 350ksps digital-to-analog converter (DAC)
        • Two analog comparators (AC) with window compare function
        • Peripheral Touch Controller (PTC)
          • Up to 256-channel capacitive touch and proximity sensing

        I/O

        • 26 GPIO pins

        Packages

        • 32-pin TQFP, QFN

        Operating voltage

        • 2.7V to 3.63V

        Temperature range

        • –40 to +105°C
    Parameter Name
    Value
    Family
    SAM DA1
    Max Speed MHz
    48
    Program Memory Size (KB)
    32
    RAM (KB)
    4
    Auxiliary Flash (KB)
    0.064
    Data EEPROM (bytes)
    512
    Temperature Range (C)
    -40 to 105
    Operating Voltage Range (V)
    2.7 to 3.63
    DMA Channels
    12
    SPITM
    4
    I2CTM Compatible
    4
    Peripheral Pin Select (PPS) Crossbar
    Yes
    USB
    1
    USB Interface
    Host, Device
    A/D channels
    10
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    350
    Number of DACs
    1
    Input Capture
    6
    Motor Control PWM Channels
    6
    16-bit Digital Timers
    5
    Parallel Port
    GPIO
    Comparators
    2
    Internal Oscillator
    32khz, 32Khz ULP, 8Mhz
    RTCC
    Yes
    I/O Pins
    26
    Pin Count
    32
    Documentation
    Data Sheets
    03/21/2017
    6223KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    428KB
    AppNote
    12/10/2016
    286KB
    AppNote
    12/10/2016
    385KB
    AppNote
    12/10/2016
    563KB
    AppNote
    12/10/2016
    553KB
    AppNote
    12/10/2016
    339KB
    AppNote
    12/10/2016
    291KB
    AppNote
    12/10/2016
    405KB
    AppNote
    12/10/2016
    658KB
    AppNote
    12/10/2016
    512KB
    AppNote
    12/10/2016
    541KB
    AppNote
    12/10/2016
    587KB
    AppNote
    12/10/2016
    549KB
    AppNote
    12/10/2016
    218KB
    AppNote
    12/10/2016
    271KB
    AppNote
    12/10/2016
    384KB
    AppNote
    12/10/2016
    590KB
    AppNote
    12/10/2016
    307KB
    AppNote
    12/10/2016
    544KB
    AppNote
    12/10/2016
    199KB
    AppNote
    10/01/2013
    2412KB
    AppNote
    01/01/2014
    256KB
    AppNote
    12/10/2016
    627KB
    AppNote
    12/10/2016
    957KB
    AppNote
    12/10/2016
    364KB
    AppNote
    12/01/2014
    2009KB
    AppNote
    12/10/2016
    472KB
    AppNote
    12/10/2016
    318KB
    AppNote
    12/10/2016
    341KB
    AppNote
    12/10/2016
    347KB
    AppNote
    12/10/2016
    362KB
    AppNote
    12/10/2016
    292KB
    AppNote
    12/10/2016
    409KB
    AppNote
    12/10/2016
    340KB
    AppNote
    12/10/2016
    383KB
    AppNote
    12/10/2016
    328KB
    AppNote
    09/01/2014
    1625KB
    AppNote
    12/10/2016
    2232KB
    AppNote
    12/01/2014
    2007KB
    AppNote
    01/01/2015
    325KB
    AppNote
    12/10/2016
    3832KB
    AppNote
    08/01/2015
    174KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    12/10/2016
    299KB
    AppNote
    06/01/2015
    836KB
    AppNote
    07/01/2015
    338KB
    AppNote
    07/01/2015
    572KB
    AppNote
    12/10/2016
    1477KB
    AppNote
    12/10/2016
    1008KB
    AppNote
    12/10/2016
    1126KB
    AppNote
    12/10/2016
    1120KB
    AppNote
    12/10/2016
    840KB
    AppNote
    12/10/2016
    2074KB
    AppNote
    12/10/2016
    828KB
    AppNote
    12/10/2016
    386KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/25/2017
    424KB
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
      Product Document
     
     
     
    Product Document
    09/11/2017
    2649KB
    Product Document
    12/10/2016
    1237KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2012
    1489KB
    Quick Start Guides
    10/01/2013
    503KB
    Quick Start Guides
    06/01/2013
    238KB
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    10/01/2012
    1825KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    05/01/2013
    104KB
      Schematics
     
     
     
    Schematics
    06/01/2013
    16KB
    Schematics
    03/01/2014
    16KB
    Schematics
    05/01/2015
    17KB
    Schematics
    03/01/2014
    17KB
    Schematics
    06/01/2013
    17KB
    Schematics
    01/01/2014
    18KB
      User Guides
     
     
     
    User Guides
    04/01/2015
    510KB
    User Guides
    12/10/2016
    1088KB
    User Guides
    12/10/2016
    5602KB
    User Guides
    12/10/2016
    849KB
    User Guides
    06/01/2013
    873KB
      White Papers
     
     
     
     
    WhitePapers
    05/01/2013
    443KB
    Development Tools
    • Demo & Eval Boards
    • SAM DA1 Xplained Pro ( ATSAMDA1-XPRO )

      SAM

      The SAM DA1 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM DA1 ARM® Cortex®-M0+ based microcontrollers. Extension boards to the SAM DA1 Xplained Pro can be purchased individually.

      The ATSAMDA1-XPRO evaluation kit does not include extension boards.

      The SAM DA1 Xplained Pro supports the I/O1 Xplained Pro, OLED1 Xplained Pro, QT1 and QT4...

    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    32
    16
    4,096
     
     
    32
    16
    4,096
    $1.63
     
    32
    32
    4,096
     
     
    32
    32
    4,096
    $1.71
     
    32
    64
    8,192
     
     
    32
    64
    8,192
    $1.80
     
    48
    16
    4,096
     
     
    48
    16
    4,096
    $1.90
     
    48
    32
    4,096
     
     
    48
    32
    4,096
    $2.01
     
    48
    64
    8,192
     
     
    48
    64
    8,192
    $2.19
     
    64
    16
    4,096
     
     
    64
    16
    4,096
    $2.00
     
    64
    32
    4,096
     
     
    64
    32
    4,096
    $2.26
     
    64
    64
    8,192
     
     
    64
    64
    8,192
    $2.63
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAMDA1E15A-MBT
    0.068100
    0.605200
    32
    VQFN
    5x5x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.