Microchip Technology Inc
Buy
it now
ATSAMD20J16
DATA SHEET
(12/07/2017)

DOWNLOAD

ATSAMD20J16

In Production

A low-power, high-performance Microchip's ARM® Cortex®-M0+ based flash microcontroller, the ATSAMD20J16 is ideal for a wide range of home automation, consumer, metering, and industrial applications. It features:

  • 64KB of flash and 8KB of SRAM
  • Up to 48MHz operating frequency
  • Six serial communication modules (SERCOM) configurable as UART/USART, SPI or I2C, eight 16-bit timer/counters, 32-bit Real Time clock and calendar, 16 PWM channels, one 20-channel 12-bit ADC, one 10-bit DAC
  • Support for up to 256 touch channels
  • 1.62V to 3.63V power supply
  • Easy pin migration to SAMD20E and SAMD20G devices
  • Supported by Atmel Studio, ASF and the SAM D20 Xplained Pro kit

 

    Features

        Processor

        • ARM Cortex-M0+ CPU running at up to 48MHz
        • Single-cycle hardware multiplier

        Memories

        • 64KB in-system self-programmable Flash
        • 8KB SRAM memory

        System

        • Power-on reset (POR) and brown-out detection (BOD)
        • Internal and external clock options with 48MHdigital frequency locked loop (DFLL48M) and 48MHto 96MHz
        • fractional digital phase locked loop (FDPLL96M)
        • External interrupt controller (EIC)
        • 16 external interrupts
        • One non-maskable interrupt
        • Two-pin serial wire debug (SWD) programming, test and debugging interface

        Low power

        • Idle and standby sleep modes
        • SleepWalking peripherals

        Peripherals

        • 8-channel event system
        • Five 16-bit timer/counters (TC), configurable as either:
          • One 16-bit TC with compare/capture channels
          • One 8-bit TC with compare/capture channels
          • One 32-bit TC with compare/capture channels, by using two TCs
        • 32-bit real time counter (RTC) with clock/calendar function
        • Watchdog timer (WDT)
        • CRC-32 generator
        • Up to six serial communication interfaces (SERCOM), each configurable to operate as either:
          • USART with full-duplex and single-wire half-duplex configuration
          • I2C up to 40kHz
          • SPI
        • One 12-bit, 350ksps analog-to-digital converter (ADC) with 20 channels
          • Differential and single-ended input
          • 1/2x to 16x programmable gain stage
          • Automatic offset and gain error compensation
          • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
        • 10-bit, 350ksps digital-to-analog converter (DAC)
        • Two analog comparators (AC) with window compare function
        • Peripheral Touch Controller (PTC)
          • 256-channel capacitive touch and proximity sensing

        I/O

        • 52 GPIO pins

        Packages

        • 64-pin TQFP, QFN
        • 64-ball UFBGA

        Operating voltage

        • 1.62V to 3.63V

        Power Consumption

        • Down to 70µA/MHz in active mode
        • Down to 8µA running the peripheral Touch Controller

        Temperature range

        • –40 to +105°C
    Parameter Name
    Value
    Family
    SAM D20
    Max Speed MHz
    48
    Program Memory Size (KB)
    64
    RAM (KB)
    8
    Auxiliary Flash (KB)
    0.064
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.62 to 3.63
    SPITM
    6
    I2CTM Compatible
    6
    Peripheral Pin Select (PPS) Crossbar
    Yes
    A/D channels
    20
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    350
    Number of DACs
    1
    Input Capture
    8
    Output Compare/Std. PWM
    16
    16-bit Digital Timers
    5
    Parallel Port
    GPIO
    Comparators
    2
    Internal Oscillator
    32khz, 32Khz ULP, 8Mhz
    RTCC
    Yes
    I/O Pins
    52
    Pin Count
    64
    Documentation
    Data Sheets
    12/07/2017
    5761KB
    Data Sheets
    12/10/2016
    3211KB
      Errata
     
     
     
     
    Errata
    12/11/2017
    231KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    428KB
    AppNote
    12/10/2016
    286KB
    AppNote
    12/10/2016
    385KB
    AppNote
    12/10/2016
    563KB
    AppNote
    12/10/2016
    459KB
    AppNote
    12/10/2016
    553KB
    AppNote
    12/10/2016
    339KB
    AppNote
    12/10/2016
    291KB
    AppNote
    12/10/2016
    405KB
    AppNote
    12/10/2016
    658KB
    AppNote
    12/10/2016
    512KB
    AppNote
    12/10/2016
    541KB
    AppNote
    12/10/2016
    587KB
    AppNote
    12/10/2016
    549KB
    AppNote
    12/10/2016
    218KB
    AppNote
    12/10/2016
    271KB
    AppNote
    12/10/2016
    384KB
    AppNote
    12/10/2016
    590KB
    AppNote
    12/10/2016
    307KB
    AppNote
    12/10/2016
    290KB
    AppNote
    12/10/2016
    544KB
    AppNote
    12/10/2016
    822KB
    AppNote
    06/01/2013
    3882KB
    AppNote
    06/01/2013
    450KB
    AppNote
    12/10/2016
    199KB
    AppNote
    08/01/2013
    79KB
    AppNote
    10/01/2013
    2412KB
    AppNote
    10/01/2013
    313KB
    AppNote
    08/01/2015
    7340KB
    AppNote
    01/01/2014
    256KB
    AppNote
    06/01/2014
    904KB
    AppNote
    01/01/2015
    1457KB
    AppNote
    07/01/2014
    179KB
    AppNote
    06/01/2015
    251KB
    AppNote
    12/01/2014
    2009KB
    AppNote
    12/10/2016
    472KB
    AppNote
    12/10/2016
    318KB
    AppNote
    12/10/2016
    341KB
    AppNote
    12/10/2016
    347KB
    AppNote
    12/10/2016
    362KB
    AppNote
    12/10/2016
    292KB
    AppNote
    12/10/2016
    409KB
    AppNote
    12/10/2016
    340KB
    AppNote
    12/10/2016
    383KB
    AppNote
    12/10/2016
    328KB
    AppNote
    09/01/2014
    1625KB
    AppNote
    12/10/2016
    2232KB
    AppNote
    12/01/2014
    2007KB
    AppNote
    01/01/2015
    325KB
    AppNote
    12/10/2016
    3832KB
    AppNote
    08/01/2015
    174KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    06/01/2015
    489KB
    AppNote
    06/01/2015
    836KB
    AppNote
    07/01/2015
    338KB
    AppNote
    07/01/2015
    572KB
    AppNote
    12/10/2016
    1477KB
    AppNote
    12/10/2016
    1322KB
    AppNote
    12/10/2016
    1004KB
    AppNote
    12/10/2016
    1008KB
    AppNote
    12/10/2016
    1126KB
    AppNote
    12/10/2016
    1120KB
    AppNote
    12/10/2016
    840KB
    AppNote
    12/10/2016
    2074KB
    AppNote
    12/10/2016
    828KB
    AppNote
    06/16/2017
    2841KB
    AppNote
    12/20/2017
    944KB
    AppNote
    12/20/2017
    304KB
    AppNote
    11/10/2017
    1400KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/25/2017
    424KB
      Device Documentation
     
     
     
    DeviceDoc
    09/11/2017
    2649KB
    DeviceDoc
    12/10/2016
    1237KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    06/01/2013
    238KB
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      Schematics
     
     
     
    Schematics
    06/01/2013
    16KB
    Schematics
    03/01/2014
    16KB
    Schematics
    05/01/2015
    17KB
    Schematics
    03/01/2014
    17KB
    Schematics
    06/01/2013
    17KB
    Schematics
    01/01/2014
    18KB
      Technical Briefs
     
     
     
    Tech Briefs
    02/13/2018
    266KB
    Tech Briefs
    11/08/2017
    225KB
      User Guides
     
     
     
    User Guides
    04/01/2015
    510KB
    User Guides
    12/10/2016
    1088KB
    User Guides
    12/10/2016
    5602KB
    User Guides
    11/01/2014
    20KB
    User Guides
    12/11/2016
    211KB
    User Guides
    12/11/2016
    181KB
    User Guides
    12/10/2016
    1120KB
    User Guides
    12/10/2016
    3353KB
    User Guides
    06/01/2013
    873KB
      White Papers
     
     
     
     
    WhitePapers
    05/01/2013
    443KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAMD20J16A-AN
    64
    TQFP
    -40C to +105C
    TRAY
    2.13
    1.93
    1.75
    1.60
    1.53
    ATSAMD20J16A-ANT
    64
    TQFP
    -40C to +105C
    T/R
    2.27
    2.06
    1.87
    1.71
    1.64
    ATSAMD20J16A-AU
    64
    TQFP
    -40C to +85C
    TRAY
    2.03
    1.84
    1.67
    1.53
    1.46
    ATSAMD20J16A-AUT
    64
    TQFP
    -40C to +85C
    T/R
    2.09
    1.90
    1.72
    1.57
    1.51
    ATSAMD20J16A-CN
    64
    UFBGA
    -40C to +105C
    TRAY
    2.25
    2.05
    1.85
    1.69
    1.62
    ATSAMD20J16A-CNT
    64
    UFBGA
    -40C to +105C
    T/R
    2.32
    2.11
    1.91
    1.75
    1.67
    ATSAMD20J16A-CU
    64
    UFBGA
    -40C to +85C
    TRAY
    2.14
    1.95
    1.76
    1.61
    1.55
    ATSAMD20J16A-CUT
    64
    UFBGA
    -40C to +85C
    T/R
    2.27
    2.06
    1.87
    1.71
    1.64
    ATSAMD20J16A-MN
    64
    VQFN
    -40C to +105C
    TRAY
    2.08
    1.89
    1.72
    1.57
    1.50
    ATSAMD20J16A-MNT
    64
    VQFN
    -40C to +105C
    T/R
    2.15
    1.96
    1.77
    1.62
    1.55
    ATSAMD20J16A-MU
    64
    VQFN
    -40C to +85C
    TRAY
    1.98
    1.80
    1.63
    1.49
    1.43
    ATSAMD20J16A-MUT
    64
    VQFN
    -40C to +85C
    T/R
    2.05
    1.86
    1.69
    1.54
    1.48
    ATSAMD20J16B-AN
    64
    TQFP
    -40C to +105C
    TRAY
    2.13
    1.93
    1.75
    1.60
    1.53
    ATSAMD20J16B-ANT
    64
    TQFP
    -40C to +105C
    T/R
    2.27
    2.06
    1.87
    1.71
    1.64
    ATSAMD20J16B-AU
    64
    TQFP
    -40C to +85C
    TRAY
    2.03
    1.84
    1.67
    1.53
    1.46
     
    ATSAMD20J16B-AUT
    64
    TQFP
    -40C to +85C
    T/R
    2.09
    1.90
    1.72
    1.57
    1.51
    ATSAMD20J16B-MN
    64
    VQFN
    -40C to +105C
    TRAY
    2.08
    1.89
    1.72
    1.57
    1.50
    ATSAMD20J16B-MNT
    64
    VQFN
    -40C to +105C
    T/R
    2.15
    1.96
    1.77
    1.62
    1.55
    ATSAMD20J16B-MU
    64
    VQFN
    -40C to +85C
    TRAY
    1.98
    1.80
    1.63
    1.49
    1.43
    ATSAMD20J16B-MUT
    64
    VQFN
    -40C to +85C
    T/R
    2.05
    1.86
    1.69
    1.54
    1.48

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

      PROTO1

      PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

    • SAM G55 Xplained Pro ( ATSAMG55-XPRO )

      SAM

      The SAM G55 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM G55 Cortex®-M4 processor-based microcontrollers. Extension boards to the SAM G55 Xplained Pro can be purchased individually.

      The ATSAMG55-XPRO evaluation kit does not include extension boards.

      For compatible Xplained Pro extension board please see the Related Tools tab.

    • RS-485 Xplained Pro ( ATRS485-XPRO )

      RS-485

      The RS485 Xplained Pro extension evaluation kit is ideal for evaluation and prototyping applications involving RS485 / 422 features of the SAM C21 Cortex®?-M0+ processor-based microcontrollers. SAM C21 Xplained Pro board can be purchased individually. The ATRS485-XPRO extension evaluation kit does not include Xplained Pro boards. For compatible Xplained Pro board please see the Related...

    • Ethernet1 XPRO ( ATETHERNET1-XPRO )

      Ethernet1

      Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

    • OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

      OLED1

      OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    • SLCD1 Xplained Pro extension kit ( ATSLCD1-XPRO )

      SLCD1

      SLCD1 Xplained Pro is an extension kit with a 96-segment LCD display. It connects to Xplained Pro evaluation kits with segment LCD extension headers. For supported kits, see the related tools tab.

    • I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

      I/O1

      I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

    • SAM D20 Xplained Pro evaluation kit ( ATSAMD20-XPRO )

      SAM

      The SAM D20 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM D20 Cortex®-M0+ processor-based microcontrollers. Xplained Pro Extension kits compatible with the SAM D20 Xplained Pro kit can be purchased individually.

      The ATSAMD20-XPRO evaluation kit does not include extension boards.

      SAM D20 Xplained Pro supports many Xplained Pro extension...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    32
    16
    2,048
    $1.10
     
    32
    32
    4,096
    $1.14
     
    32
    64
    8,192
    $1.29
     
    32
    128
    16,384
    $1.38
     
    32
    256
    32,768
    $1.63
     
    48
    16
    2,048
    $1.15
     
    48
    32
    4,096
    $1.23
     
    48
    64
    8,192
    $1.36
     
    48
    128
    16,384
    $1.45
     
    48
    256
    32,768
    $1.72
     
    64
    16
    2,048
    $1.22
     
    64
    32
    4,096
    $1.29
     
    64
    64
    8,192
    $1.43
     
    64
    128
    16,384
    $1.53
     
    64
    256
    32,768
    $1.81
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAMD20J16A-ANT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16A-AN
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16A-AU
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16A-AUT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16B-AU
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16B-AN
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16B-ANT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16B-AUT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    ATSAMD20J16A-CNT
    0.022800
    0.147833
    64
    UFBGA
    5x5x0.65mm
    LF35
    e8
    ATSAMD20J16A-CU
    0.022800
    0.022449
    64
    UFBGA
    5x5x0.65mm
    LF35
    e8
    ATSAMD20J16A-CN
    0.022800
    0.022449
    64
    UFBGA
    5x5x0.65mm
    LF35
    e8
    ATSAMD20J16A-CUT
    0.022800
    0.147833
    64
    UFBGA
    5x5x0.65mm
    LF35
    e8
    ATSAMD20J16A-MUT
    0.188500
    0.360800
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD20J16A-MU
    0.188500
    0.846154
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD20J16A-MN
    0.188500
    0.846154
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD20J16A-MNT
    0.188500
    0.360800
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD20J16B-MN
    0.188500
    0.846154
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD20J16B-MU
    0.188500
    0.846154
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD20J16B-MUT
    0.188500
    0.360800
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    ATSAMD20J16B-MNT
    0.188500
    0.360800
    64
    VQFN
    9x9x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.