Microchip Technology Inc
Buy
it now
ATSAMD20G16
DATA SHEET
(12/10/2016)

DOWNLOAD

ATSAMD20G16

In Production

A low-power, high-performance Microchip's ARM® Cortex®-M0+ based flash microcontroller, the ATSAMD20G16 is ideal for a wide range of home automation, consumer, metering, and industrial applications. It features:

  • 64KB of flash and 8KB of SRAM
  • Up to 48MHz operating frequency
  • Six serial communication modules (SERCOM) configurable as UART/USART, SPI or I2C, eight 16-bit timer/counters, 32-bit Real Time clock and calendar, 16 PWM channels, one 14-channel 12-bit ADC, one 10-bit DAC
  • Support for up to 120 touch channels
  • 1.62V to 3.63V power supply
  • Easy pin migration to SAMD20E and SAMD20J devices
  • Supported by Atmel Studio, ASF and the SAM D20 Xplained Pro kit

 

    Features

        Processor

        • ARM Cortex-M0+ CPU running at up to 48MHz
        • Single-cycle hardware multiplier

        Memories

        • 64KB in-system self-programmable Flash
        • 8KB SRAM memory

        System

        • Power-on reset (POR) and brown-out detection (BOD)
        • Internal and external clock options with 48MHdigital frequency locked loop (DFLL48M) and 48MHto 96MHz
        • fractional digital phase locked loop (FDPLL96M)
        • External interrupt controller (EIC)
        • 16 external interrupts
        • One non-maskable interrupt
        • Two-pin serial wire debug (SWD) programming, test and debugging interface

        Low power

        • Idle and standby sleep modes
        • SleepWalking peripherals

        Peripherals

        • 8-channel event system
        • Five 16-bit timer/counters (TC), configurable as either:
          • One 16-bit TC with compare/capture channels
          • One 8-bit TC with compare/capture channels
          • One 32-bit TC with compare/capture channels, by using two TCs
        • 32-bit real time counter (RTC) with clock/calendar function
        • Watchdog timer (WDT)
        • CRC-32 generator
        • Up to six serial communication interfaces (SERCOM), each configurable to operate as either:
          • USART with full-duplex and single-wire half-duplex configuration
          • I2C up to 40kHz
          • SPI
        • One 12-bit, 350ksps analog-to-digital converter (ADC) with 14 channels
          • Differential and single-ended input
          • 1/2x to 16x programmable gain stage
          • Automatic offset and gain error compensation
          • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
        • 10-bit, 350ksps digital-to-analog converter (DAC)
        • Two analog comparators (AC) with window compare function
        • Peripheral Touch Controller (PTC)
          • 256-channel capacitive touch and proximity sensing

        I/O

        • 38 GPIO pins

        Packages

        • 48-pin TQFP, QFN
        • 45-ball WLCSP

        Operating voltage

        • 1.62V to 3.63V

        Power Consumption

        • Down to 70µA/MHz in active mode
        • Down to 8µA running the peripheral Touch Controller

        Temperature range

        • –40 to +105°C
    Parameter Name
    Value
    Family
    SAM D20
    Max Speed MHz
    48
    Program Memory Size (KB)
    64
    RAM (KB)
    8
    Auxiliary Flash (KB)
    0.064
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.62 to 3.63
    SPITM
    6
    I2CTM Compatible
    6
    Peripheral Pin Select (PPS) Crossbar
    Yes
    A/D channels
    14
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    350
    Number of DACs
    1
    Input Capture
    8
    Output Compare/Std. PWM
    12
    16-bit Digital Timers
    5
    Parallel Port
    GPIO
    Comparators
    2
    Internal Oscillator
    32khz, 32Khz ULP, 8Mhz
    RTCC
    Yes
    I/O Pins
    38
    Pin Count
    48
    Documentation
    Data Sheets
    12/10/2016
    11383KB
    Data Sheets
    12/10/2016
    3211KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    428KB
    AppNote
    12/10/2016
    286KB
    AppNote
    12/10/2016
    385KB
    AppNote
    12/10/2016
    563KB
    AppNote
    12/10/2016
    459KB
    AppNote
    12/10/2016
    553KB
    AppNote
    12/10/2016
    339KB
    AppNote
    12/10/2016
    291KB
    AppNote
    12/10/2016
    405KB
    AppNote
    12/10/2016
    658KB
    AppNote
    12/10/2016
    512KB
    AppNote
    12/10/2016
    541KB
    AppNote
    12/10/2016
    587KB
    AppNote
    12/10/2016
    549KB
    AppNote
    12/10/2016
    218KB
    AppNote
    12/10/2016
    271KB
    AppNote
    12/10/2016
    384KB
    AppNote
    12/10/2016
    590KB
    AppNote
    12/10/2016
    307KB
    AppNote
    12/10/2016
    290KB
    AppNote
    12/10/2016
    544KB
    AppNote
    12/10/2016
    822KB
    AppNote
    06/01/2013
    3882KB
    AppNote
    06/01/2013
    450KB
    AppNote
    12/10/2016
    199KB
    AppNote
    08/01/2013
    79KB
    AppNote
    10/01/2013
    2412KB
    AppNote
    10/01/2013
    313KB
    AppNote
    08/01/2015
    7340KB
    AppNote
    01/01/2014
    256KB
    AppNote
    06/01/2014
    904KB
    AppNote
    01/01/2015
    1457KB
    AppNote
    07/01/2014
    179KB
    AppNote
    06/01/2015
    251KB
    AppNote
    12/01/2014
    2009KB
    AppNote
    12/10/2016
    472KB
    AppNote
    12/10/2016
    318KB
    AppNote
    12/10/2016
    341KB
    AppNote
    12/10/2016
    347KB
    AppNote
    12/10/2016
    362KB
    AppNote
    12/10/2016
    292KB
    AppNote
    12/10/2016
    409KB
    AppNote
    12/10/2016
    340KB
    AppNote
    12/10/2016
    383KB
    AppNote
    12/10/2016
    328KB
    AppNote
    09/01/2014
    1625KB
    AppNote
    12/10/2016
    2232KB
    AppNote
    12/01/2014
    2007KB
    AppNote
    01/01/2015
    325KB
    AppNote
    12/10/2016
    3832KB
    AppNote
    08/01/2015
    174KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    06/01/2015
    489KB
    AppNote
    06/01/2015
    836KB
    AppNote
    07/01/2015
    338KB
    AppNote
    07/01/2015
    572KB
    AppNote
    12/10/2016
    1477KB
    AppNote
    12/10/2016
    1322KB
    AppNote
    12/10/2016
    1004KB
    AppNote
    12/10/2016
    1008KB
    AppNote
    12/10/2016
    1126KB
    AppNote
    12/10/2016
    1120KB
    AppNote
    12/10/2016
    840KB
    AppNote
    12/10/2016
    2074KB
    AppNote
    12/10/2016
    828KB
    AppNote
    06/16/2017
    2841KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/25/2017
    424KB
      Product Document
     
     
     
    Product Document
    09/11/2017
    2649KB
    Product Document
    12/10/2016
    1237KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    06/01/2013
    238KB
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      Schematics
     
     
     
    Schematics
    06/01/2013
    16KB
    Schematics
    03/01/2014
    16KB
    Schematics
    05/01/2015
    17KB
    Schematics
    03/01/2014
    17KB
    Schematics
    06/01/2013
    17KB
    Schematics
    01/01/2014
    18KB
      User Guides
     
     
     
    User Guides
    04/01/2015
    510KB
    User Guides
    12/10/2016
    1088KB
    User Guides
    12/10/2016
    5602KB
    User Guides
    11/01/2014
    20KB
    User Guides
    12/11/2016
    211KB
    User Guides
    12/11/2016
    181KB
    User Guides
    12/10/2016
    1120KB
    User Guides
    12/10/2016
    3353KB
    User Guides
    06/01/2013
    873KB
      White Papers
     
     
     
     
    WhitePapers
    05/01/2013
    443KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAMD20G16A-AN
    48
    TQFP
    -40C to +105C
    TRAY
    2.02
    1.83
    1.66
    1.52
    1.45
    ATSAMD20G16A-ANT
    48
    TQFP
    -40C to +105C
    T/R
    2.08
    1.89
    1.72
    1.57
    1.50
    ATSAMD20G16A-AU
    48
    TQFP
    -40C to +85C
    TRAY
    1.92
    1.74
    1.58
    1.44
    1.38
    ATSAMD20G16A-AUT
    48
    TQFP
    -40C to +85C
    T/R
    1.99
    1.81
    1.64
    1.50
    1.43
    ATSAMD20G16A-MN
    48
    VQFN
    -40C to +105C
    TRAY
    1.97
    1.79
    1.63
    1.49
    1.42
    ATSAMD20G16A-MNT
    48
    VQFN
    -40C to +105C
    T/R
    2.04
    1.86
    1.68
    1.54
    1.47
    ATSAMD20G16A-MU
    48
    VQFN
    -40C to +85C
    TRAY
    1.88
    1.71
    1.55
    1.42
    1.36
    ATSAMD20G16A-MUT
    48
    VQFN
    -40C to +85C
    T/R
    1.95
    1.77
    1.60
    1.47
    1.41

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

      OLED1

      OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

    • PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

      PROTO1

      PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

    • RS-485 Xplained Pro ( ATRS485-XPRO )

      RS-485

      The RS485 Xplained Pro extension evaluation kit is ideal for evaluation and prototyping applications involving RS485 / 422 features of the SAM C21 Cortex®?-M0+ processor-based microcontrollers. SAM C21 Xplained Pro board can be purchased individually. The ATRS485-XPRO extension evaluation kit does not include Xplained Pro boards. For compatible Xplained Pro board please see the Related...

    • SAM G55 Xplained Pro ( ATSAMG55-XPRO )

      SAM

      The SAM G55 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM G55 Cortex®-M4 processor-based microcontrollers. Extension boards to the SAM G55 Xplained Pro can be purchased individually.

      The ATSAMG55-XPRO evaluation kit does not include extension boards.

      For compatible Xplained Pro extension board please see the Related Tools tab.

    • I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

      I/O1

      I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

    • SAM D20 Xplained Pro evaluation kit ( ATSAMD20-XPRO )

      SAM

      The SAM D20 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM D20 Cortex®-M0+ processor-based microcontrollers. Xplained Pro Extension kits compatible with the SAM D20 Xplained Pro kit can be purchased individually.

      The ATSAMD20-XPRO evaluation kit does not include extension boards.

      SAM D20 Xplained Pro supports many Xplained Pro extension...

    • SLCD1 Xplained Pro extension kit ( ATSLCD1-XPRO )

      SLCD1

      SLCD1 Xplained Pro is an extension kit with a 96-segment LCD display. It connects to Xplained Pro evaluation kits with segment LCD extension headers. For supported kits, see the related tools tab.

    • Ethernet1 XPRO ( ATETHERNET1-XPRO )

      Ethernet1

      Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    32
    16
    2,048
    $1.10
     
    32
    32
    4,096
    $1.14
     
    32
    64
    8,192
    $1.29
     
    32
    128
    16,384
    $1.38
     
    32
    256
    32,768
    $1.63
     
    48
    16
    2,048
    $1.15
     
    48
    32
    4,096
    $1.23
     
    48
    64
    8,192
    $1.36
     
    48
    128
    16,384
    $1.45
     
    48
    256
    32,768
    $1.72
     
    64
    16
    2,048
    $1.22
     
    64
    32
    4,096
    $1.29
     
    64
    64
    8,192
    $1.43
     
    64
    128
    16,384
    $1.53
     
    64
    256
    32,768
    $1.81
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAMD20G16A-ANT
    0.142800
    0.300000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16A-AUT
    0.142800
    0.300000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16A-AN
    0.142800
    2.940000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16A-AU
    0.142800
    2.940000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-AN
    0.142800
    2.940000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-AU
    0.142800
    2.940000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-AUT
    0.142800
    0.300000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-ANT
    0.142800
    0.300000
    48
    TQFP
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16A-MN
    0.131400
    0.060096
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16A-MNT
    0.131400
    0.129000
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16A-MUT
    0.131400
    0.129000
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16A-MU
    0.131400
    0.060096
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-MN
    0.131400
    0.060096
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-MU
    0.131400
    0.060096
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-MUT
    0.131400
    0.129000
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATSAMD20G16B-MNT
    0.131400
    0.129000
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.