Microchip Technology Inc
Buy
it now
ATSAMB11
DATA SHEET
(09/28/2017)

DOWNLOAD

ATSAMB11

In Production

For product comparison, please consider: ATSAMB11-ZR
View Side By Side Comparison

The ATSAMB11 is an ultra-low power Bluetooth® SMART (BLE 4.1) System on a Chip with Integrated MCU, Transceiver, Modem, MAC, PA, TR Switch, and Power Management Unit (PMU).  It is a standalone ARM® Cortex®-M0 applications processor with embedded Flash memory and BLE connectivity. 

The qualified Bluetooth Smart protocol stack is stored in dedicated ROM, and the firmware includes L2CAP service layer protocols, Security Manager, Attribute protocol (ATT), Generic Attribute Profile (GATT) and the Generic Access Profile (GAP).  Additionally, application profiles such as Proximity, Thermometer, Heart Rate, Blood Pressure, and many others are supported and included in the protocol stack.

The ATSAMB11 is available in a QFN package or as a certified module.  The fully-certified ATSAMB11-MR210CA module is available now for purchase.

 

    Features

          • BLE4.1 compliant SoC and protocol stack
          • Lowest BLE power consumption in industry
          • ARM Cortex-M0 with 128KB RAM, 256KB flash
          • Small package format:  QFN (48pin 6x6 mm)
          • Optimized system cost - High level of integration on chip reduces external Bill of Material significantly
          • Wide operating voltage range:  2.3 – 3.6V
          • RoHS compliant
          • Available in a fully-certified module package:  ATSAMB11-MR210CA
    Parameter Name
    Value
    Bluetooth Low Energy
    Yes
    I2C
    2
    SPI
    Yes
    GPIO
    30
    Pin Count
    48
    Package Type
    QFN
    Package Size
    6 x 6 mm
    Temperature Range
    -40 to +85C
    Operating Voltage Range
    2.3 to 3.6
    CPU
    Cortex-M0
    Max I/O Pins
    30
    UART
    2
    Max Operating Frequency
    26
    Power Output
    3
    Cloud Partner
    Yes
    Documentation
    Data Sheets
    09/28/2017
    6793KB
    Data Sheets
    12/10/2016
    1498KB
    Data Sheets
    12/10/2016
    678KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    1161KB
    AppNote
    07/28/2017
    936KB
      Brochures
     
     
     
     
    Brochures
    06/14/2017
    729KB
      Software
     
     
     
     
    Software
    09/29/2017
    184914KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    09/29/2017
    755KB
      Product Document
     
     
     
    Product Document
    12/10/2016
    462KB
    Product Document
    12/10/2016
    462KB
    Product Document
    12/10/2016
    77KB
      User Guides
     
     
     
    User Guides
    09/06/2017
    6181KB
    User Guides
    09/26/2017
    158KB
    User Guides
    09/06/2017
    1654KB
    User Guides
    09/07/2017
    391KB
    User Guides
    12/10/2016
    1486KB
    User Guides
    12/10/2016
    1303KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAMB11G18A-MU-T
    48
    VQFN
    -40C to +85C
    T/R
    3.51
    3.21
    3.02
    2.70
    2.54
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • BTLC1000-XSTK ( ATBTLC1000-XSTK )

      BTLC1000-XSTK

      The BTLC1000 Xplained Starter Kit is a hardware platform to evaluate the ATBTLC1000-MR110CA module with the ARM Cortex M0+ SAML21 Xplained Pro host MCU evaluation board. The Xplained Pro extension plugs into the SAML21 Xplained Pro evaluation board to quickly add Bluetooth Smart connectivity. The ATBTLC1000-MR110CA module is based on s industry leading lowest power Bluetooth Low Energy 4.1...

    • SAMB11 Xplained Pro ( ATSAMB11-XPRO )

      SAMB11

      The SMART SAMB11 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMB11-MR510CA module for a complete Bluetooth Smart application on a ARM® Cortex®-M0 based MCU. The ATSAMB11-MR510CA module is based on s industry leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATSAMB11 with 256KB of integrated flash.

      Supported by the Studio integrated...

    • BTLC1000-XPRO-ADPT ( ATBTLC1000-XPRO-ADPT )

      BTLC1000-XPRO-ADPT

      The ATBTLC1000-XPRO-ADPT is an adapter board for the ATBTLC1000-XPRO expansion board. It is required for the UART hardware flow control functionality to operate correctly when the ATBTLC1000-XPRO expansion board is connected to certain Xplained MCU base boards.

      The BTLC1000XPRO-ADP adapter board supports the SMART SAM L21 Xplained Pro, SAM D21 Xplained Pro, SAM 4S Xplained Pro and...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAMB11-XR2100AT
    0.000000
    49
    LGA
    4.5x5.5xmm
    ENIG
    b4
    ATSAMB11-XR2100A
    0.000000
    49
    LGA
    4.5x5.5xmm
    ENIG
    b4
    ATSAMB11-MR210CA
    2.080000
    39
    MODULE
    -
    ENIG
    b4
    ATSAMB11-ZR210CA
    0.700000
    35
    MODULE
    -
    ENIG
    b4
    ATSAMB11-MR510CA
    2.080000
    39
    MODULE
    -
    ENIG
    b4
    ATSAMB11G18A-MU-T
    0.023250
    48
    VQFN
    6x6x0.9mm
    Matte Tin
    e3
    ATSAMB11G18A-MU-Y
    0.106122
    48
    VQFN
    6x6x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.