Microchip Technology Inc

ATSAMA5D24

In Production

The SAMA5D2 series is a high-performance, ultra-low-power ARM Cortex-A5 processor-based MPU.  The Cortex-A5 runs up to 500MHz and features the ARM NEON SIMD engine, a 128KB L2 cache and a floating-point unit.  It supports multiple memories, including DDR3, LPDDR3 and QSPI Flash.  It integrates powerful peripherals for connectivity:  EMAC, up to 3 HS USB ports, up to 2 CAN ports, up to 2 SDIO/SD/MMC, up to 10 UARTs; and for user interface applications:  TFT LCD controller, touch controllers, class D amplifier, audio PLL, and a CMOS sensor (camera) interface.  These devices offer advanced security functions to protect customer code and secure external data transfers such as:  ARM TrustZone, tamper detection pins, a hardware encryption engine supporting RSA, ECC, AES, 3DES, as well as secure Hash Algorithm (SHA) and True Random Number Generator (TRNG), secure data storage for private keys, on-the-fly decryption of code stored in external DDR or QSPI memory and a secure boot loader.  These devices come with a free main-lined Linux distribution.

 

    Features

        • Low System Cost and High Value Integration:

        - DDR3/DDR3L/LPDDR3 support

        - Embedded audio subsystem

        - 0.8mm ball pitch package reduces PCB design complexity

        - Simple power management scheme

        - 4-layer PCB

        • Ultra-Low Power Consumption:

        - Ultra-low-power architecture for extensive battery life

        - <200uA retention mode with fast wake-up

        - 5uA in backup mode

        - New backup mode with DDR self-refresh

        • State-of-the-Art Security:

        - Hardware encryption engine

        - Tamper pins and secure key storage

        - Active die shield and environmental monitors (D23 & D28 only)

        - Secure boot

        • Extensive Ecosystem:

        - Free Linux® and Qt SDK

        - Complete set of C examples for non-OS users

        - Low-Cost Development board

        - Multiple third-party software and hardware partners

    Parameter Name
    Value
    Family
    SAMA5D2
    Core
    Cortex-A5
    FPU
    Yes
    ARM Neon
    Yes
    ARM Trust Zone
    Yes
    Max Speed (MHz)
    500
    Core Operating Voltage Range (V)
    1.1 to 1.32
    Vddbu for battery backup
    Yes
    Internal Oscillator
    32kHz, 12MHz
    Boot Memory (KB)
    160
    SRAM (KB)
    128
    DRAM Memory Interface
    LPDDR/DDR2/LPDDR2/DDR3/LPDDR3
    L1 Cache Memory (Instructions) (KB)
    32
    L1 Cache Memory (Data) (KB)
    32
    L2 Cache Memory (KB)
    128
    Ext. DRAM Memory Interface
    LPDDR/DDR2/LPDDR2/DDR3/LPDDR3
    Ext. DRAM Memory Bus Size (Bits)
    32
    NAND Interface
    Yes
    NAND Interface ECC (Bits)
    32
    # of EBIs
    1
    SD/eMMC
    2
    QSPI
    2
    DMA Channels
    51
    Max I/O Pins
    105
    Pin Count
    256
    UARTs
    10
    ISO 7816
    10
    SPITM
    7
    TWI (I2CTM Compatible)
    7
    SSC
    2
    LIN
    Yes
    USB Device and Host Ports
    1 HS
    USB Host Only Ports
    1 HS & 1 HSIC
    10/100 Ethernet MAC
    1
    Ethernet PTP & AVB Support
    Ethernet PTP
    LCD/Graphic Interface
    Yes
    Graphic LCD (GLCD)
    24-bit
    Graphic Overlays (#)
    4
    H/W Touch Peripheral
    PTC
    H/W Direct Touch Channels
    16
    H/W Touch Matrix Nodes
    64
    Touch Library Support
    Yes
    Resistive Touch Controller
    Yes
    Camera Interface
    Yes
    CODEC Interface (I2S,AC97)
    Yes
    Audio Fractional PLL
    Yes
    # of PDM Microphone Inputs
    1
    Class D Amplifier Outputs
    Yes
    Integrity Check Monitor (ICM)
    Yes
    Secure Bootloader
    Yes
    Crypto Engine
    Yes
    External Memory Encrypt/Decrypt
    Yes
    Anti-Tamper Pins
    2
    Secure Key Storage (Fuse bits)
    544
    Secure RAM Storage (Kbytes)
    5
    Secure Register Storage (bits)
    256
    A/D channels
    12
    Max A/D Resolution (bits)
    12
    Max A/D Sample Rate (KSPS)
    1000
    Zero Cross Detect
    Yes
    ADC With Computation
    Yes
    Temp Sensor
    Yes
    RTCC
    Yes
    Periodic Interval Timer (PIT)
    20-bit Programmable
    Watch Dog Timer (WDT)
    Yes
    Max 16 Bit Digital Timers
    4
    Max 32 Bit Digital Timers
    6
    Input Captures
    6
    Output Compare/Std. PWM
    6
    Motor Control PWM Channels
    8
    PWM Resolution (bits)
    32
    PWM Resolution (ns)
    3
    Quadrature Encoder Interface (QEI)
    2
    Debug Interface
    JTAG, SWD
    Embedded Trace (ETM)
    Yes
    Embedded Trace Buffer (ETB) (KB)
    8
    Temperature Range (C)
    -40 to 85
    Documentation
    Data Sheets
    07/24/2017
    9119KB
      Application Notes
     
     
     
    AppNote
    01/01/2013
    454KB
    AppNote
    12/10/2016
    428KB
    AppNote
    12/10/2016
    141KB
    AppNote
    11/06/2017
    691KB
    AppNote
    12/10/2016
    309KB
    AppNote
    12/10/2016
    56KB
    AppNote
    12/10/2016
    307KB
    AppNote
    12/10/2016
    581KB
    AppNote
    12/10/2016
    388KB
      Brochures
     
     
     
    Brochures
    12/15/2016
    1917KB
    Brochures
    12/10/2016
    371KB
    Brochures
    11/01/2014
    785KB
      Board Design Files
     
     
     
    Board Design Files
    09/08/2017
    6731KB
    Board Design Files
    09/08/2017
    1KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    100KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
    User Guides
    12/11/2016
    17KB
    User Guides
    12/10/2016
    3044KB
    User Guides
    10/11/2017
    2809KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAMA5D24A-CU
    256
    TFBGA
    -40C to +85C
    TRAY
    8.43
    7.66
    6.94
    6.34
    6.08
     
    ATSAMA5D24A-CUR
    256
    TFBGA
    -40C to +85C
    T/R
    8.57
    7.79
    7.06
    6.45
    6.19
    Please select the non-tape and reel version of this part
    ATSAMA5D24B-CU
    256
    TFBGA
    -40C to +85C
    TRAY
    8.43
    7.66
    6.94
    6.34
    6.08
     
    ATSAMA5D24B-CUR
    256
    TFBGA
    -40C to +85C
    T/R
    8.57
    7.79
    7.06
    6.45
    6.19
    Please select the non-tape and reel version of this part
    ATSAMA5D24C-CU
    256
    TFBGA
    -40C to +85C
    TRAY
    7.59
    6.96
    6.30
    5.80
    5.52
    ATSAMA5D24C-CUR
    256
    TFBGA
    -40C to +85C
    T/R
    7.73
    7.09
    6.42
    5.90
    5.61
    Please select the non-tape and reel version of this part

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATSAMA5D2C-XULT ( ATSAMA5D2C-XULT )

      ATSAMA5D2C-XULT

      The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC). A...

    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAMA5D24A-CUR
    0.106200
    0.706000
    256
    TFBGA
    8x8x1.05mm
    LF35
    e8
    ATSAMA5D24A-CU
    0.106200
    6.453846
    256
    TFBGA
    8x8x1.05mm
    LF35
    e8
    ATSAMA5D24C-CU
    0.106200
    6.453846
    256
    TFBGA
    8x8x1.05mm
    LF35
    e8
    ATSAMA5D24B-CUR
    0.106200
    0.706000
    256
    TFBGA
    8x8x1.05mm
    LF35
    e8
    ATSAMA5D24C-CUR
    0.106200
    0.706000
    256
    TFBGA
    8x8x1.05mm
    LF35
    e8
    ATSAMA5D24B-CU
    0.106200
    6.453846
    256
    TFBGA
    8x8x1.05mm
    LF35
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.