Microchip Technology Inc
product primary image

ATSAM4LS4A

Status: In Production

Features:

  • ARM Cortex-M4 running at up to 48 MHz
  • Memory Protection Unit (MPU)
  • DSP Instructions, Thumb®-2 instruction set
  • 128 Kbytes embedded Flash, 0 wait-state capability up to 24MHz
  • 32 Kbytes embedded SRAM
  • Embedded voltage regulator for single-supply operation
  • Two Power-on-Reset and Two Brown-out Detectors (BOD)
  • High-precision 8/12 MHz factory-trimmed internal RC oscillator
  • Slow clock internal RC oscillator as permanent low-power mode device clock
  • High speed 80MHz internal RC oscillator
  • Low power 32kHz internal RC oscillator
  • PLL up to 240MHz for device clock and for USB
  • Digital Frequency Locked Loop (DFLL) with wide input range
  • Up to 16 peripheral DMA (PDCA) channels
  • Active mode down to 90μA/MHz with configurable voltage scaling
  • High performance and efficiency: 28 coremark/mA
  • Wait mode down to 3μA with fast wake-up time (<1.5μs) supporting SleepWalking
  • Full RAM and Logic Retention mode down to 1.5μA with fast wake-up time (<1.5μs)
  • Ultra low power Backup mode with/without RTC down to 1.5/0.9μA
  • 48-lead LQFP, 7x7 mm, pitch 0.5 m
  • 48-pad QFN, 7x7 mm, pitch 0.5 mm
  • Industrial (-40° C to +85° C)
  • USB 2.0 Device: 12 Mbps, up to 8 bidirectional Endpoints and Multi-packet Ping-pong Mode. On-Chip Transceiver
  • One USART with ISO7816, IrDA®, RS-485, SPI, Manchester and LIN Mode
  • Three USART with SPI Mode
  • One PicoUART for extended UART wake-up capabilities in all sleep modes
  • Windowed Watchdog Timer (WDT)
  • Asynchronous Timer (AST) with Real-time Clock Capability, Counter or Calendar Mode Supported
  • Frequency Meter (FREQM) for Accurate Measuring of Clock Frequency
  • Three 16-bit Timer/Counter (TC) Channels with capture, waveform, compare and PWM mode
  • One Master/Slave Serial Peripheral Interface (SPI) with Chip Select Signals
  • Four Master and Two Slave Two-wire Interfaces (TWI), up to 3.4Mbit/s I2C-compatible
  • Capacitive Touch Module (CATB) supporting up to 32 buttons
  • Inter-IC Sound (IISC) Controller, Compliant with Inter-IC Sound (I2S) Specification
  • Peripheral Event System for Direct Peripheral to Peripheral Communication
  • Parallel Capture Module (PARC)
  • Glue Logic Controller (GLOC)
  • 43 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch filtering and slew-rate control
  • Three High-drive I/O Pins
  • One 8-channel ADC 300Ksps (ADC) with up to 12 Bits Resolution
  • One DAC 500Ksps (DACC) with up to 10 Bits Resolution
  • Two Analog Comparators (ACIFC) with Optional Window Detection
  • Audio Bitstream DAC (ABDACB) Suitable for Stereo Audio
  • Serial Wire/JTAG Debug Port(SWJ-DP)
  • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.
  • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.
  • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.
  • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.
  • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.
  • IEEE1149.1 JTAG Boundary-scan on all digital pins.
  • ASF-Atmel software Framework – SAM software development framework
  • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.
  • DMA support, Interrupt handlers Driver support
  • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks
  • RTOS integration, FreeRTOS is a core component
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

A member of the Microchip's SAM4L family of Flash microcontrollers based on the ARM® Cortex®-M4 processor, the ATSAM4LS4A delivers the lowest power in active mode (90uA/MHz) as well as sleep mode (1.5uA) and the shortest wake-up time (down to 1.5us) in a Cortex-M4 device. Along with 256KB of embedded Flash, the device features a USB device, peripheral event system and SleepWalking intelligent peripherals. Integrated Microchip QTouch technology makes it easy to bring capacitive touch functionality to your hardware.

Additional Features

    Microcontroller Features

    Core

    • ARM Cortex-M4 running at up to 48 MHz

    • Memory Protection Unit (MPU)

    • DSP Instructions, Thumb®-2 instruction set

    Memories

    • 128 Kbytes embedded Flash, 0 wait-state capability up to 24MHz

    • 32 Kbytes embedded SRAM

    System

    • Embedded voltage regulator for single-supply operation

    • Two Power-on-Reset and Two Brown-out Detectors (BOD)

    • Quartz or ceramic resonator oscillators: 0.6 to 30MHz main power with Failure Detection and low power 32.768 kHz for RTC or device clock

      • High-precision 8/12 MHz factory-trimmed internal RC oscillator

      • Slow clock internal RC oscillator as permanent low-power mode device clock

      • High speed 80MHz internal RC oscillator

      • Low power 32kHz internal RC oscillator

      • PLL up to 240MHz for device clock and for USB

      • Digital Frequency Locked Loop (DFLL) with wide input range

      • Up to 16 peripheral DMA (PDCA) channels

    picoPower® Technology for Ultra-low Power Consumption

    • Active mode down to 90μA/MHz with configurable voltage scaling

    • High performance and efficiency: 28 coremark/mA

    • Wait mode down to 3μA with fast wake-up time (<1.5μs) supporting SleepWalking

    • Full RAM and Logic Retention mode down to 1.5μA with fast wake-up time (<1.5μs)

    • Ultra low power Backup mode with/without RTC down to 1.5/0.9μA

    Package

    • 48-lead LQFP, 7x7 mm, pitch 0.5 m
    • 48-pad QFN, 7x7 mm, pitch 0.5 mm

    Temperature operating range

    • Industrial (-40° C to +85° C)

    Peripheral Features

    • USB 2.0 Device: 12 Mbps, up to 8 bidirectional Endpoints and Multi-packet Ping-pong Mode. On-Chip Transceiver

    • One USART with ISO7816, IrDA®, RS-485, SPI, Manchester and LIN Mode

    • Three USART with SPI Mode

    • One PicoUART for extended UART wake-up capabilities in all sleep modes

    • Windowed Watchdog Timer (WDT)

    • Asynchronous Timer (AST) with Real-time Clock Capability, Counter or Calendar Mode Supported

    • Frequency Meter (FREQM) for Accurate Measuring of Clock Frequency

    • Three 16-bit Timer/Counter (TC) Channels with capture, waveform, compare and PWM mode

    • One Master/Slave Serial Peripheral Interface (SPI) with Chip Select Signals

    • Four Master and Two Slave Two-wire Interfaces (TWI), up to 3.4Mbit/s I2C-compatible

    • Capacitive Touch Module (CATB) supporting up to 32 buttons

    • Inter-IC Sound (IISC) Controller, Compliant with Inter-IC Sound (I2S) Specification

    • Peripheral Event System for Direct Peripheral to Peripheral Communication

    • Parallel Capture Module (PARC)

    • Glue Logic Controller (GLOC)

    I/O

    • 43 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch filtering and slew-rate control

    • Three High-drive I/O Pins

    Analog Features

    • One 8-channel ADC 300Ksps (ADC) with up to 12 Bits Resolution

    • One DAC 500Ksps (DACC) with up to 10 Bits Resolution

    • Two Analog Comparators (ACIFC) with Optional Window Detection

    • Audio Bitstream DAC (ABDACB) Suitable for Stereo Audio

    Debugger Development Support

    • Serial Wire/JTAG Debug Port(SWJ-DP)

    • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.

    • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.

    • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.

    • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.

    • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.

    • IEEE1149.1 JTAG Boundary-scan on all digital pins.

    Integrated Software Libraries and Tools

    • ASF-Atmel software Framework – SAM software development framework

    • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.

    • DMA support, Interrupt handlers Driver support

    • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks

    • RTOS integration, FreeRTOS is a core component

Parametrics
Name
Value
Part Family
SAM4L LS
Max CPU Speed MHz
48
Program Memory Size (KB)
256
SRAM (KB)
32
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
1.68 to 3.6
Direct Memory Access Channels
16
SPI
1
I2C
2
Peripheral Pin Select / Pin Muxing
Yes
Number of USB Modules
1
ADC Input
3
Max ADC Resolution (Bits)
12
Max ADC Sampling Rate (ksps)
300
Number of DACs
2
Input Capture
6
Max 16-bit Digital Timers
3
Number of Comparators
1
Internal Oscillator
80Mhz, 2,4,8Mhz , 32Khz, 115Khz
Hardware RTCC/RTC
Yes
Max I/O Pins
32
Pincount
48
Low Power
Yes

Documents

Jump to:

Data Sheets

12/10/2016
13983KB
12/10/2016
2947KB

Application Notes

Download All

Device Documentation

01/01/2010
411KB
09/01/2012
7574KB

User Guides

12/10/2016
3848KB
12/10/2016
3863KB
08/01/2014
831KB

White Papers

05/01/2013
443KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Ethernet1 XPRO
Ethernet1 XPRO ( ATETHERNET1-XPRO )

Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
OLED1 Xplained Pro extension kit
OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

Learn More
Add To Cart
SAM4L-EK
SAM4L-EK ( ATSAM4L-EK )

This kit lets designers quickly evaluate and develop code for applications running on SAM4L microcontrollers. The board features an embedded debugger, dedicated circuitry to measure the power consumption of your application, LCD, USB, capacitive touch functionality and much more. It also offers expansion headers to plug in extension boards so you can easily add gyrometers, accelerometers, Wifi and...

Learn More
Add To Cart
PROTO1 Xplained Pro extension kit
PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart
SAM-ICE
SAM-ICE ( AT91SAM-ICE )

SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

Learn More
Add To Cart
SAM4L8 Xplained Pro evaluation kit
SAM4L8 Xplained Pro evaluation kit ( ATSAM4L8-XPRO )

The SAM4L8 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4L8 Cortex®-M4 processor-based microcontroller. The SAM4L Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be purchased individually.

The ATSAM4L8-XPRO evaluation kit does not include extension boards.

For a complete and ready to...

Learn More
Add To Cart
SLCD1 Xplained Pro extension kit
SLCD1 Xplained Pro extension kit ( ATSLCD1-XPRO )

SLCD1 Xplained Pro is an extension kit with a 96-segment LCD display. It connects to Xplained Pro evaluation kits with segment LCD extension headers. For supported kits, see the related tools tab.

Learn More
Add To Cart
SAM4L8 XSTK
SAM4L8 XSTK ( ATSAM4L8-XSTK )

The SAM4L8 Xplained Pro starter kit is ideal for evaluation and prototyping with the SAM4L8 Cortex®-M4 processor-based microcontroller. The SAM4L8 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

The ATSAM4L8-XSTK starter kit includes Xplained Pro extension kits 

...

Learn More
Add To Cart
I/O1 Xplained Pro extension kit
I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
48
128
32,768
$3.25
 
64
128
32,768
$3.37
 
100
128
32,768
$3.75
 
48
256
32,768
$3.39
 
64
256
32,768
$3.60
 
100
256
32,768
$3.81
 
48
512
32,768
$4.53
 
64
512
65,536
$4.70
 
100
512
65,536
$4.99
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAM4LS4AA-AU
0.142800
2.940000
48
TQFP
7x7x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4LS4AA-AUR
0.142800
0.300000
48
TQFP
7x7x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4LS4AA-MUR
0.131400
0.129000
48
VQFN
7x7x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4LS4AA-MU
0.131400
0.713942
48
VQFN
7x7x1mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy