Microchip Technology Inc
product primary image

ATSAM4E8E

Status: In Production

Features:

  • ARM Cortex-M4 with 2 Kbytes Cache running at up to 120 MHz
  • Memory Protection Unit (MPU)
  • DSP Instructions, Floating Point Unit (FPU), Thumb®-2 instruction set
  • 512 Kbytes Embedded Flash
  • 128 Kbytes Embedded SRAM
  • 16 Kbytes ROM with Embedded Boot Loader Routines (UART) and IAP Routines
  • Static Memory Controller (SMC): SRAM, NOR, NAND Support
  • NAND Flash Controller
  • External Bus Interface: 8-bit Data, 4 Chip Selects, 24-bit Address
  • Embedded voltage regulator for single-supply operation
  • Power-on-Reset (POR), Brown-out Detector (BOD) and Dual Watchdog for Safe Operation
  • Quartz or ceramic resonator oscillators: 3 to 20 MHz with clock failure detection and 32.768 kHz for RTT or system clock
  • RTC with Gregorian and Persian Calendar Mode, Waveform Generation in Backup mode
  • RTC counter calibration circuitry compensates for 32.768 kHz crystal frequency inaccuracy
  • High-precision 8/16/24 MHz factory-trimmed internal RC oscillator. In-application trimming access for frequency adjustment
  • Slow clock internal RC oscillator as permanent low-power mode device clock
  • One PLL up to 240 MHz for Device Clock and for USB
  • Temperature Sensor
  • Low-power tamper detection on two inputs, anti-tampering by immediate clear of general-purpose backup registers (GPBR)
  • Up to 2 Peripheral DMA Controllers (PDC) with up to 33 Channels
  • One 4-channel DMA Controller
  • Sleep, Wait and Backup modes, down to 0.9 μA in Backup mode with RTC, RTT, and GPBR
  • 144-ball LFBGA, 10x10 mm, pitch 0.8 mm
  • 144-lead LQFP, 20x20 mm, pitch 0.5 mm
  • Revision A - Industrial (-40° C to +85° C), Revision B - (-40° C to +105° C)
  • Two USARTs with USART1 (ISO7816, IrDA®, RS-485, SPI, Manchester and Modem Modes)
  • USB 2.0 Device: Full Speed (12 Mbits), 2668 byte FIFO, up to 8 Endpoints. On-chip Transceiver
  • Two 2-wire UARTs
  • Two 2-wire Interfaces (TWI)
  • High-speed Multimedia Card Interface (SDIO/SD Card/MMC)
  • One Master/Slave Serial Peripheral Interface (SPI) with Chip Select Signals
  • Three 3-channel 32-bit Timer/Counter blocks with Capture, Waveform, Compare and PWM Mode. Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor.
  • 32-bit low-power Real-time Timer (RTT) and low-power Real-time Clock (RTC) with calendar and alarm features
  • 256-bit General Purpose Backup Registers (GPBR)
  • One Ethernet MAC (GMAC) 10/100 Mbps in MII mode only with dedicated DMA and Support for IEEE1588, Wake-on-LAN
  • Two CAN Controllers with eight Mailboxes
  • 4-channel 16-bit PWM with Complementary Output, Fault Input, 12-bit Dead Time Generator Counter for Motor Control.
  • Real-time Event Management
  • Up to 117 I/O Lines with External Interrupt Capability (Edge or Level Sensitivity), Debouncing, Glitch Filtering
  • Bidirectional Pad, Analog I/O, Programmable Pull-up/Pull-down
  • Five 32-bit Parallel Input/Output Controllers, Peripheral DMA Assisted Parallel Capture Mode
  • AES 256-bit Key Algorithm compliant with FIPS Publication 197
  • AFE (Analog Front End): 2x16-bit ADC, up to 24-channels, Differential Input Mode, Programmable Gain Stage, Auto Calibration and Automatic Offset Correction
  • One 2-channel 12-bit 1 Msps DAC
  • One Analog Comparator with Flexible Input Selection, Selectable Input Hysteresis
  • Serial Wire/JTAG Debug Port(SWJ-DP)
  • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.
  • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.
  • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.
  • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.
  • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.
  • IEEE1149.1 JTAG Boundary-scan on all digital pins.
  • ASF-Atmel software Framework – SAM software development framework
  • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.
  • DMA support, Interrupt handlers Driver support
  • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks
  • RTOS integration, FreeRTOS is a core component
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

An ARM® Cortex®-M4 processor-based microcontroller (MCU), the SAM4E8E features a floating point unit and a high data bandwidth architecture and is targeted at industrial automation and building control applications.

The device embeds 512KB Flash and features multiple networking/connectivity peripherals, including two 2.0A/B compatible CAN interfaces and an IEEE Std 1588-compatible 10/100Mbps Ethernet MAC.

Additional communication interfaces include a FS USB device, a HS SDCard/SDIO/MMC interface, USARTs, SPIs and multiple TWIs.

Analog features includes dual 1Msps, 16-bit ADCs of up to 24 channels with analog front end offering offset and gain error correction, and a 2-channel, 1Msps, 12-bit DAC.


The SAM4E8E is available in 144-pin BGA and QFP package options.

Additional Features

    Microcontroller Features

    Core

    • ARM Cortex-M4 with 2 Kbytes Cache running at up to 120 MHz

    • Memory Protection Unit (MPU)

    • DSP Instructions, Floating Point Unit (FPU), Thumb®-2 instruction set

    Memories

    • 512 Kbytes Embedded Flash

    • 128 Kbytes Embedded SRAM

    • 16 Kbytes ROM with Embedded Boot Loader Routines (UART) and IAP Routines

    • Static Memory Controller (SMC): SRAM, NOR, NAND Support

    • NAND Flash Controller

    • External Bus Interface: 8-bit Data, 4 Chip Selects, 24-bit Address

    System

    • Embedded voltage regulator for single-supply operation

    • Power-on-Reset (POR), Brown-out Detector (BOD) and Dual Watchdog for Safe Operation

    • Quartz or ceramic resonator oscillators: 3 to 20 MHz with clock failure detection and 32.768 kHz for RTT or system clock

    • RTC with Gregorian and Persian Calendar Mode, Waveform Generation in Backup mode

    • RTC counter calibration circuitry compensates for 32.768 kHz crystal frequency inaccuracy

    • High-precision 8/16/24 MHz factory-trimmed internal RC oscillator. In-application trimming access for frequency adjustment

    • Slow clock internal RC oscillator as permanent low-power mode device clock

    • One PLL up to 240 MHz for Device Clock and for USB

    • Temperature Sensor

    • Low-power tamper detection on two inputs, anti-tampering by immediate clear of general-purpose backup registers (GPBR)

    • Up to 2 Peripheral DMA Controllers (PDC) with up to 33 Channels

    • One 4-channel DMA Controller

    Low Power modes

    • Sleep, Wait and Backup modes, down to 0.9 μA in Backup mode with RTC, RTT, and GPBR

    Package

    • 144-ball LFBGA, 10x10 mm, pitch 0.8 mm

    • 144-lead LQFP, 20x20 mm, pitch 0.5 mm

    Temperature operating range

    • Revision A - Industrial (-40° C to +85° C), Revision B - (-40° C to +105° C)

    Peripheral Features

    • Two USARTs with USART1 (ISO7816, IrDA®, RS-485, SPI, Manchester and Modem Modes)

    • USB 2.0 Device: Full Speed (12 Mbits), 2668 byte FIFO, up to 8 Endpoints. On-chip Transceiver

    • Two 2-wire UARTs

    • Two 2-wire Interfaces (TWI)

    • High-speed Multimedia Card Interface (SDIO/SD Card/MMC)

    • One Master/Slave Serial Peripheral Interface (SPI) with Chip Select Signals

    • Three 3-channel 32-bit Timer/Counter blocks with Capture, Waveform, Compare and PWM Mode. Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor.

    • 32-bit low-power Real-time Timer (RTT) and low-power Real-time Clock (RTC) with calendar and alarm features

    • 256-bit General Purpose Backup Registers (GPBR)

    • One Ethernet MAC (GMAC) 10/100 Mbps in MII mode only with dedicated DMA and Support for IEEE1588, Wake-on-LAN

    • Two CAN Controllers with eight Mailboxes

    • 4-channel 16-bit PWM with Complementary Output, Fault Input, 12-bit Dead Time Generator Counter for Motor Control.

    • Real-time Event Management

    I/O

    • Up to 117 I/O Lines with External Interrupt Capability (Edge or Level Sensitivity), Debouncing, Glitch Filtering

    • Bidirectional Pad, Analog I/O, Programmable Pull-up/Pull-down

    • Five 32-bit Parallel Input/Output Controllers, Peripheral DMA Assisted Parallel Capture Mode

    Cryptography

    • AES 256-bit Key Algorithm compliant with FIPS Publication 197

    Analog Features

    • AFE (Analog Front End): 2x16-bit ADC, up to 24-channels, Differential Input Mode, Programmable Gain Stage, Auto Calibration and Automatic Offset Correction

    • One 2-channel 12-bit 1 Msps DAC

    • One Analog Comparator with Flexible Input Selection, Selectable Input Hysteresis

    Debugger Development Support

    • Serial Wire/JTAG Debug Port(SWJ-DP)

    • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.

    • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.

    • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.

    • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.

    • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.

    • IEEE1149.1 JTAG Boundary-scan on all digital pins.

    Integrated Software Libraries and Tools

    • ASF-Atmel software Framework – SAM software development framework

    • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.

    • DMA support, Interrupt handlers Driver support

    • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks

    • RTOS integration, FreeRTOS is a core component

Parametrics
Name
Value
Part Family
ATSAM4E8E
Max CPU Speed MHz
120
Program Memory Size (KB)
512
SRAM (KB)
128
Auxiliary Flash (KB)
0.512
SDIO/SD-CARD/eMMC
1
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
1.62 to 3.6
Direct Memory Access Channels
33
SPI
3
I2C
2
Peripheral Pin Select / Pin Muxing
Yes
Ethernet
10/100 Base-TX Mac
Number of USB Modules
1
Number of CAN modules
2
ADC Input
24
Max ADC Resolution (Bits)
16
Max ADC Sampling Rate (ksps)
1000
Number of DACs
1
Input Capture
18
Max 16-bit Digital Timers
9
Parallel Port
EBI
Number of Comparators
1
Internal Oscillator
4,8,12Mhz,32Khz
Hardware RTCC/RTC
Yes
Max I/O Pins
117
Pincount
144
Quadrature Encoder Interface
2
Crypto Engine
Yes

Documents

Jump to:

Data Sheets

12/10/2016
6288KB

Application Notes

Download All

User Guides

12/10/2016
3557KB

White Papers

05/01/2013
443KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SAM4E-EK
SAM4E-EK ( ATSAM4E-EK )

Evaluation kit for rapid development on the SAM4E.

Learn More
Add To Cart
SAM-ICE
SAM-ICE ( AT91SAM-ICE )

SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

Learn More
Add To Cart
SAM4E Xplained Pro
SAM4E Xplained Pro ( ATSAM4E-XPRO )

The SAM4E Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4E Cortex®-M4 processor-based microcontrollers.
Xplained Pro extension boards that are compatible with SAM4E Xplained Pro can be purchased individually.

The ATSAM4E-XPRO evaluation kit does not include extension boards.

For compatible Xplained Pro extension board see the Related

...

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
144
512
131,072
$5.34
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAM4E8EB-AN
1.392800
7.833333
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4E8EA-AU
1.392800
7.833333
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4E8EA-AN
1.392800
7.833333
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4E8EA-ANR
1.392800
2.285714
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4E8EA-AUR
1.392800
2.285714
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4E8EB-ANR
1.392800
2.285714
144
LQFP
20x20x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM4E8EA-CU
0.215400
0.217391
144
LFBGA
10x10x1.4mm
SAC105
e8
Rohs icon
efup china icon
ATSAM4E8EA-CUR
0.215400
0.217000
144
LFBGA
10x10x1.4mm
SAC105
e8
Rohs icon
efup china icon
ATSAM4E8EB-CN
0.215400
0.217391
144
LFBGA
10x10x1.4mm
SAC105
e8
Rohs icon
efup china icon
ATSAM4E8EB-CNR
0.215400
0.217000
144
LFBGA
10x10x1.4mm
SAC105
e8
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy