Microchip Technology Inc

ATSAM4CP16B

In Production

The Microchip's SAM4CP16B is a Smart Metering platform based on a high performance 32-bit, dual core ARM Cortex-M4 RISC processor providing maximum speed of 120 MHz each, 1Mbytes of embedded Flash, 128 Kbytes of SRAM and on-chip cache. SAM4CP16B includes an advanced cryptographic engine and embeds a modem for PRIME power line communication (PLC). PRIME (PoweR Line Intelligent Metering Evolution) is a mature, consolidated and worldwide PLC standard for Advanced Metering, Grid Control and Asset Monitoring applications. Microchip PRIME modem implementation includes enhanced PHY layer features such as additional robust modes and frequency band extension. The SAM4CP16B's unique dual ARM Cortex-M4 architecture supports implementation of signal processing, application and communications firmware in independent partitions.

 
    Parameter Name
    Value
    Device Type
    SOC
    Technology
    Prime
    Crypto Engine
    TRNG AES256 RSA, ECC, ECDSA, SHA256
    Temperature Range (°C)
    -40 to 85
    Frequency Band
    CENELEC-A, FCC & ARIB
    Flash/SRam
    1MB/128KB
    Documentation
    Data Sheets
    12/10/2016
    15204KB
      Application Notes
     
     
     
     
    AppNote
    07/28/2017
    936KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/25/2017
    424KB
    Brochures
    08/30/2017
    3795KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAM4CP16B-AHU-Y
    176
    LQFP
    -40C to +85C
    TRAY
    15.45
    14.14
    12.84
    11.75
    11.21

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATPL230A-EK ( ATPL230A-EK )

      ATPL230A-EK

      ATPL230A-EK shows the capabilities of ATPL230A for Smart Metering platforms with embedded Power Line Communications. The EK includes a PRIMETM (PoweR line Intelligent Metering Evolution) PHY layer. PRIME is a mature, consolidated and worldwide accepted standard for OFDM-based power line communications, with focus on providing Smart Grid services over electricity distribution networks. ATPL230A...

    • ATSAM4CP16B-EK ( ATSAM4CP16B-EK )

      ATSAM4CP16B-EK

      SAM4CP16B Evaluation Kit shows the capabilities of SAM4CP16B for Smart Metering platforms with embedded Power Line Communications. The EK includes a fully operational PRIME (PoweR line Intelligent Metering Evolution) communications stack. PRIME is a mature, consolidated and worldwide accepted standard for OFDM-based power line communications, with focus on providing Smart Grid services over...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAM4CP16B-AHU-Y
    1.961000
    1.950000
    176
    LQFP
    24x24x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.