Microchip Technology Inc

ATSAM4C32

In Production

The Microchip's SAM4C32 microcontroller is a system-on-chip solution for smart energy applications built around two high performance 32-bit ARM® Cortex®-M4 RISC processors. These devices operate at a maximum speed of 120 MHz and features 2 Mbytes of embedded Flash, 304 Kbytes of SRAM and on-chip cache for each core. The dual ARM® Cortex®-M4 architecture allows for integration of application layer, communications layers and security functions in a single device, with the ability to extend program and data memory via a 16-bit external bus interface.

 
    Parameter Name
    Value
    Timers
    6
    Temperature Range (°C)
    -40 to 85
    Operating Voltage (Vcc)
    1.62 - 3.6
    PWM Channels
    4
    SPI
    7
    I2C
    2
    Crypto Engine
    AES/CPKCC/ICM(SHA)/TRNG
    Segment LCD
    50x6
    Anti-Tampering Inputs
    4
    USB Interface
    Host, Device
    Flash (kBytes)
    2048
    ADC Resolution (bits)
    10
    Max I/O Pins
    106
    UART
    7
    External Bus Interface
    16-bit data
    SRAM (kBytes)
    304
    ADC Channels
    8
    USB Speed
    Full Speed
    Documentation
    Data Sheets
    02/14/2017
    5506KB
      Application Notes
     
     
     
    AppNote
    04/01/2014
    556KB
    AppNote
    12/10/2016
    175KB
    AppNote
    07/28/2017
    936KB
      Brochures
     
     
     
    Brochures
    02/24/2017
    2719KB
    Brochures
    07/25/2017
    424KB
    Brochures
    08/30/2017
    3795KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAM4C32CA-AU
    100
    LQFP
    -40C to +85C
    TRAY
    13.42
    12.29
    11.16
    10.21
    9.74
    ATSAM4C32CA-AUR
    100
    LQFP
    -40C to +85C
    T/R
    13.49
    12.35
    11.21
    10.26
    9.79
     
    ATSAM4C32EA-AU
    144
    LQFP
    -40C to +85C
    TRAY
    14.26
    13.06
    11.85
    10.85
    10.35
    ATSAM4C32EA-AUR
    144
    LQFP
    -40C to +85C
    T/R
    14.33
    13.12
    11.91
    10.90
    10.39
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • SAM4C Evaluation Kit ( ATSAM4C-EK )

      SAM4C

      This kit lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex®-M4 RISC processors. The SAM4C Evalution Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is equipped with...

    • M90E32AS-DB ( ATM90E32AS-DB )

      M90E32AS-DB

      ATM90E32AS Poly-Phase Energy Metering Demo is used for the demo and testing of ATM90E32AS (poly-phase energy metering AFE chip), which can sample poly-phase voltage and current, meter active/reactive/apparent/fundamental/harmonic energy and output these energy pulses accordingly, as well as measure parameters such as voltage, current and power.

      The AFE Control Board - SAM4C communicates...

    • M90E36A-DB ( ATM90E36A-DB )

      M90E36A-DB

      ATM90E36A Poly-Phase Energy Metering Demo is used for the demo and testing of ATM90E36A (poly-phase energy metering AFE chip), which can sample poly-phase voltage and current, meter active/reactive/apparent/fundamental/harmonic energy and output these energy pulses accordingly, as well as measure parameters such as voltage, current and power.

      The AFE Control Board - SAM4C communicates...

    • SAM4C32 Evaluation Kit ( ATSAM4C32-EK )

      SAM4C32

      The ATSAM4C32-EK lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex® -M4 RISC processors. The SAM4C32 Evaluation Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is...

    • M90E2X-DB ( ATM90E2X-DB )

      M90E2X-DB

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAM4C32EA-AU
    1.392800
    7.833333
    144
    LQFP
    20x20x1.4mm
    Matte Tin
    e3
    ATSAM4C32CA-AU
    0.580400
    6.666667
    100
    LQFP
    14x14x1.4mm
    Matte Tin
    e3
    ATSAM4C32CA-AUR
    0.580400
    1.600000
    100
    LQFP
    14x14x1.4mm
    Matte Tin
    e3
    ATSAM4C32EA-AUR
    1.392800
    2.285714
    144
    LQFP
    20x20x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.