Microchip Technology Inc

ATSAM3X8E

In Production

Based on the ARM® Cortex®-M3 processor, the Microchip's SAM3X8E runs at 84MHz and features 512KB of flash memory in 2 x 256KB banks and 100KB of SRAM in 64KB +32KB banks, with an additional 4KB as NFC (NAND Flash controller) SRAM.

Its highly-integrated peripheral set for connectivity and communication includes Ethernet, dual CAN, High Speed USB MiniHost and device with on-chip PHY, high-speed SD/SDIO/MMC, and multiple USARTs, SPIs, TWIs (I2C), and one I2S.

The SAM3X8E also features a 12-bit ADC/DAC, temperature sensor, 32-bit timers, PWM timer and RTC. The 16-bit external bus interface supports SRAM, PSRAM, NOR and NAND Flash with error code correction.

The Microchip QTouch Library is available for the SAM3X8E for easy implementation of buttons, sliders and wheels.

The device operates from 1.62V to 3.6V and is available in 144-pin QFP and BGA packages.

 

    Features

        Microcontroller Features

        Core

        • ARM Cortex-M3 revision 2.0 running at up to 84 MHz

        • Memory Protection Unit (MPU)

        • 24-bit SysTick Counter

        • Thumb®-2 instruction set

        • Nested Vector Interrupt Controller

        Memories

        • 2 x 256Kbytes embedded Flash, 128-bit wide access, memory accelerator, dual bank

        • 100(64+32) Kbytes embedded SRAM with dual banks

        • 16 Kbytes ROM with embedded bootloader routines (UART, USB) and IAP routines

        • Static Memory Controller (SMC): SRAM, NOR, NAND support.

        • NAND Flash controller with 4 Kbytes RAM buffer and ECC

        • External Bus Interface - 16 bits, 8 chip selects, 23-bit address

        System

        • Embedded voltage regulator for single-supply operation

        • POR, BOD and Watchdog for safe reset

        • Quartz or resonator oscillators: 3 to 20 MHz main and optional low power 32.768 kHz for RTC or device clock

        • High precision 8/12 MHz factory trimmed internal RC oscillator with 4 MHz Default Frequency for fast device startup

        • Slow Clock Internal RC oscillator as permanent clock for device clock in low power mode

        • One PLL for device clock and one dedicated PLL for USB 2.0 High Speed Mini Host/Device

        • Temperature Sensor

        • 17 peripheral DMA (PDC) channels and 6-channel central DMA plus dedicated DMA for High-Speed USB Mini Host/Device and Ethernet MAC

        Low Power modes

        • Sleep, Wait and Backup modes, down to 2.5 μA in Backup mode with RTC, RTT, and GPBR

        Package

        • 144-lead LQFP – 20 x 20 mm, pitch 0.5 mm

        • 144-ball LFBGA – 10 x 10 mm, pitch 0.8 mm

        Temperature operating range

        • Industrial (-40° C to +85° C)

        Peripheral Features

        • USB 2.0 Device/Mini Host: 480 Mbps, 4 Kbyte FIFO, up to 10 bidirectional Endpoints, dedicated DMA

        • 4 USARTs (ISO7816, IrDA®, Flow Control, SPI, Manchester and LIN support) and one UART

        • 2 TWI (I2C compatible), up to 6 SPIs, 1 SSC (I2S), 1 HSMCI (SDIO/SD/MMC) with up to 2 slots

        • 9-channel 32-bit Timer Counter (TC) for capture, compare and PWM mode, Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor

        • 32-bit low-power Real-time Timer (RTT) and low-power Real-time Clock (RTC) with calendar and alarm features

        • 256-bit General Purpose Backup Registers (GPBR)

        • Ethernet MAC 10/100 (EMAC - MII/RMII) with dedicated DMA

        • 2 CAN Controllers with 8 Mailboxes

        • True Random Number Generator (TRNG)

        I/O

        • 103 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch filtering and on-die Series Resistor Termination

        • Six 32-bit Parallel Input/Output Controllers

        Analog Features

        • 16-channel 12-bit 1 msps ADC with differential input mode and programmable gain stage

        • 2-channel 12-bit 1 msps DAC

        Debugger Development Support

        • Serial Wire/JTAG Debug Port(SWJ-DP)

        • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.

        • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.

        • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.

        • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.

        • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.

        • IEEE1149.1 JTAG Boundary-scan on all digital pins.

        Integrated Software Libraries and Tools

        • ASF-Atmel software Framework – SAM software development framework

        • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.

        • DMA support, Interrupt handlers Driver support

        • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks

        • RTOS integration, FreeRTOS is a core component

    Parameter Name
    Value
    Family
    ATSAM3X8E
    Max Speed MHz
    84
    Program Memory Size (KB)
    512
    RAM (KB)
    96
    SD/eMMC
    1
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    1.62 to 3.6
    DMA Channels
    23
    SPITM
    4
    I2CTM Compatible
    2
    Peripheral Pin Select (PPS) Crossbar
    Yes
    Type of Ethernet Modules
    10/100 Base-TX Mac
    USB
    1
    Number of CAN modules
    2
    A/D channels
    16
    Max A/D Resolution
    12
    Max A/D Sample Rate (KSPS)
    1000
    Number of DACs
    1
    Input Capture
    6
    Parallel Port
    EBI
    Internal Oscillator
    4,8,12Mhz,32Khz
    RTCC
    Yes
    I/O Pins
    103
    Pin Count
    144
    Quadrature Encoder Interface (QEI)
    2
    Documentation
    Data Sheets
    03/01/2015
    5965KB
      Application Notes
     
     
     
    AppNote
    03/01/2011
    428KB
    AppNote
    07/01/2011
    592KB
    AppNote
    07/01/2012
    105KB
    AppNote
    07/01/2012
    672KB
    AppNote
    01/01/2003
    89KB
    AppNote
    10/01/2003
    87KB
    AppNote
    08/01/2013
    516KB
    AppNote
    04/01/2013
    451KB
    AppNote
    06/01/2013
    3404KB
    AppNote
    11/01/2013
    898KB
    AppNote
    10/01/2013
    821KB
    AppNote
    10/01/2013
    388KB
    AppNote
    07/01/2014
    955KB
    AppNote
    07/01/2015
    272KB
    AppNote
    05/01/2014
    228KB
    AppNote
    05/01/2014
    306KB
    AppNote
    07/01/2015
    335KB
    AppNote
    05/01/2014
    278KB
    AppNote
    05/01/2014
    467KB
    AppNote
    05/01/2014
    371KB
    AppNote
    05/01/2014
    247KB
    AppNote
    07/01/2015
    245KB
    AppNote
    05/01/2014
    545KB
    AppNote
    05/01/2014
    266KB
    AppNote
    12/01/2014
    2009KB
    AppNote
    12/10/2016
    472KB
    AppNote
    12/10/2016
    318KB
    AppNote
    12/10/2016
    341KB
    AppNote
    12/10/2016
    347KB
    AppNote
    12/10/2016
    362KB
    AppNote
    12/10/2016
    292KB
    AppNote
    12/10/2016
    409KB
    AppNote
    12/10/2016
    340KB
    AppNote
    12/10/2016
    383KB
    AppNote
    12/10/2016
    328KB
    AppNote
    09/01/2014
    1625KB
    AppNote
    12/01/2014
    2007KB
    AppNote
    06/01/2015
    6498KB
    AppNote
    06/01/2015
    554KB
    AppNote
    08/01/2015
    791KB
    AppNote
    12/10/2016
    800KB
    AppNote
    12/10/2016
    828KB
    AppNote
    08/01/2006
    149KB
    AppNote
    08/01/2007
    1076KB
    AppNote
    06/01/2008
    674KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    3582KB
    Brochures
    12/10/2016
    838KB
    Brochures
    09/01/2012
    108KB
    Brochures
    11/01/2014
    785KB
      Product Document
     
     
     
    Product Document
    01/01/2010
    411KB
    Product Document
    09/01/2014
    1KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      White Papers
     
     
     
    WhitePapers
    05/01/2013
    443KB
    WhitePapers
    07/01/2012
    951KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATSAM3X8EA-AU
    144
    LQFP
    -40C to +85C
    TRAY
    9.68
    8.80
    7.97
    7.29
    6.99
    ATSAM3X8EA-CU
    144
    LFBGA
    -40C to +85C
    TRAY
    9.47
    8.61
    7.80
    7.13
    6.84

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    • SAM-ICE ( AT91SAM-ICE )

      SAM-ICE

      SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

    • Power Debugger kit ( ATPOWERDEBUGGER )

      Power

      Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

      In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    144
    512
    98,304
    $6.84
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATSAM3X8EA-AU
    0.644300
    7.833333
    144
    LQFP
    20x20x1.4mm
    Matte Tin
    e3
    ATSAM3X8EA-CU
    0.214700
    0.217391
    144
    LFBGA
    10x10x1.4mm
    LF35
    e8
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.