Microchip Technology Inc
product primary image

ATSAM3S4C

Status: Not Recommended for new designs

Features:

  • ARM® Cortex®-M3 revision 2.0 running at up to 64 MHz
  • Memory Protection Unit (MPU)
  • DSP Instructions, Thumb®-2 instruction set
  • 256 Kbytes Single Plane embedded Flash, 128-bit wide access, memory accelerator
  • 48 Kbytes embedded SRAM
  • 16 Kbytes ROM with embedded bootloader routines (UART, USB) and IAP routines
  • 8-bit Static Memory Controller (SMC): SRAM, PSRAM, NOR and NAND Flash support
  • External Bus Interface - 8-bit data, 4 chip selects, 24-bit address
  • Embedded voltage regulator for single-supply operation
  • Power-on-Reset (POR), Brown-out Detector (BOD) and Watchdog for safe operation
  • Quartz or ceramic resonator oscillators: 0.6 to 30MHz main power with Failure Detection and low power 32.768 kHz for RTC or device clock
  • High precision 8/12 MHz factory trimmed internal RC oscillator with 4 MHz default frequency for device startup. In-application trimming access for frequency adjustment
  • Slow clock internal RC oscillator as permanent low-power mode device clock
  • Two PLLs up to 130 MHz for device clock and for USB
  • Temperature Sensor
  • Up to 22 peripheral DMA (PDC) channels
  • Sleep and Backup modes, down to < 2 μA in Backup mode
  • Ultra low power RTC
  • 100-lead LQFP, 14 x 14 mm, pitch 0.5 mm
  • 100-ball TFBGA, 9 x 9 mm, pitch 0.8 mm
  • Industrial (-40° C to +85° C)
  • USB 2.0 Device and Embedded Host: 12 Mbps, up to 8 bidirectional Endpoints and Multi-packet Ping-pong Mode. On-Chip Transceiver
  • USB 2.0 Device: 12 Mbps, 2668 byte FIFO, up to 8 bidirectional Endpoints. On-Chip Transceiver
  • 2 USARTs with ISO7816, IrDA®, RS-485, SPI, Manchester and Modem Mode
  • Two 2-wire UARTs
  • 2 Two Wire Interface (I2C compatible), 1 SPI, 1 Serial Synchronous Controller (I2S), 1 High Speed Multimedia Card Interface (SDIO/SD Card/MMC)
  • two 3-channel 16-bit Timer Counters with capture, waveform, compare and PWM mode. Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor
  • 4-channel 16-bit PWM with Complementary Output, Fault Input, 12-bit Dead Time Generator Counter for Motor Control
  • 32-bit Real-time Timer and RTC with calendar and alarm features
  • 32-bit Cyclic Redundancy Check Calculation Unit (CRCCU)
  • 79 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch  filtering and on-die Series Resistor Termination
  • Three 32-bit Parallel Input/Output Controllers, Peripheral DMA assisted Parallel Capture Mode
  • 16-channel, 1Msps ADC with differential input mode and programmable gain stage
  • 2-channel 12-bit 1Msps DAC
  • One Analog Comparator with flexible input selection, Selectable input hysteresis
  • Serial Wire/JTAG Debug Port(SWJ-DP)
  • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.
  • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.
  • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.
  • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.
  • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.
  • IEEE1149.1 JTAG Boundary-scan on all digital pins.
  • ASF-Atmel software Framework – SAM software development framework
  • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.
  • DMA support, Interrupt handlers Driver support
  • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks
  • RTOS integration, FreeRTOS is a core component
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The SAM3S4C is a member of the Microchip's SAM3S series microcontrollers based on the high-performance 32-bit ARM® Cortex®-M3 RISC processor. It operates at a maximum speed of 64MHz and features 256KB of flash memory and 48KB of SRAM.

The extensive peripheral set includes a Full Speed USB device port with embedded transceiver, high-speed multimedia card interface for SDIO/SD/MMC, external bus interface featuring a static memory controller connecting to SRAM, PSRAM, NOR flash, LCD module and NAND flash, two USARTs, two UARTs, two TWIs (I2C), three SPIs, I2S, PWM timer, six 16-bit timers, RTC, 15-ch 12-bit ADC, 2-ch 12-bit DAC, and an analog comparator.

The QTouch library offers an easy way to implement buttons, wheels, and sliders. The parallel data capture mode on the PIOs complements the external bus interface for data collection from external devices not compliant with standard memory read protocols, such as low-cost image sensors. DMA transfers the data to memory, offloading the CPU.

It operates from 1.62V to 3.6V and is available in 100-pin QFP and QFN packages and is pin-to-pin compatible with the SAM3N4C.

Additional Features

    Microcontroller Features

    Core

    • ARM® Cortex®-M3 revision 2.0 running at up to 64 MHz

    • Memory Protection Unit (MPU)

    • DSP Instructions, Thumb®-2 instruction set

    Memories

    • 256 Kbytes Single Plane embedded Flash, 128-bit wide access, memory accelerator

    • 48 Kbytes embedded SRAM

    • 16 Kbytes ROM with embedded bootloader routines (UART, USB) and IAP routines

    • 8-bit Static Memory Controller (SMC): SRAM, PSRAM, NOR and NAND Flash support

    • External Bus Interface - 8-bit data, 4 chip selects, 24-bit address

    System

    • Embedded voltage regulator for single-supply operation

    • Power-on-Reset (POR), Brown-out Detector (BOD) and Watchdog for safe operation

    • Quartz or ceramic resonator oscillators: 0.6 to 30MHz main power with Failure Detection and low power 32.768 kHz for RTC or device clock

    • High precision 8/12 MHz factory trimmed internal RC oscillator with 4 MHz default frequency for device startup. In-application trimming access for frequency adjustment

    • Slow clock internal RC oscillator as permanent low-power mode device clock

    • Two PLLs up to 130 MHz for device clock and for USB

    • Temperature Sensor

    • Up to 22 peripheral DMA (PDC) channels

    Low Power Modes

    • Sleep and Backup modes, down to < 2 μA in Backup mode

    • Ultra low power RTC

    Package

    • 100-lead LQFP, 14 x 14 mm, pitch 0.5 mm

    • 100-ball TFBGA, 9 x 9 mm, pitch 0.8 mm

    Temperature operating range

    • Industrial (-40° C to +85° C)

    Peripheral Features

    • USB 2.0 Device and Embedded Host: 12 Mbps, up to 8 bidirectional Endpoints and Multi-packet Ping-pong Mode. On-Chip Transceiver

    • USB 2.0 Device: 12 Mbps, 2668 byte FIFO, up to 8 bidirectional Endpoints. On-Chip Transceiver

    • 2 USARTs with ISO7816, IrDA®, RS-485, SPI, Manchester and Modem Mode

    • Two 2-wire UARTs

    • 2 Two Wire Interface (I2C compatible), 1 SPI, 1 Serial Synchronous Controller (I2S), 1 High Speed Multimedia Card Interface (SDIO/SD Card/MMC)

    • two 3-channel 16-bit Timer Counters with capture, waveform, compare and PWM mode. Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor

    • 4-channel 16-bit PWM with Complementary Output, Fault Input, 12-bit Dead Time Generator Counter for Motor Control

    • 32-bit Real-time Timer and RTC with calendar and alarm features

    • 32-bit Cyclic Redundancy Check Calculation Unit (CRCCU)

    I/O

    • 79 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch  filtering and on-die Series Resistor Termination

    • Three 32-bit Parallel Input/Output Controllers, Peripheral DMA assisted Parallel Capture Mode

    Analog Features

    • 16-channel, 1Msps ADC with differential input mode and programmable gain stage

    • 2-channel 12-bit 1Msps DAC

    • One Analog Comparator with flexible input selection, Selectable input hysteresis

    Debugger Development Support

    • Serial Wire/JTAG Debug Port(SWJ-DP)

    • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.

    • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.

    • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.

    • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.

    • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.

    • IEEE1149.1 JTAG Boundary-scan on all digital pins.

    Integrated Software Libraries and Tools

    • ASF-Atmel software Framework – SAM software development framework

    • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.

    • DMA support, Interrupt handlers Driver support

    • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks

    • RTOS integration, FreeRTOS is a core component

Parametrics
Name
Value
Part Family
ATSAM3S4C
Max CPU Speed MHz
64
Program Memory Size (KB)
256
SRAM (KB)
48
SDIO/SD-CARD/eMMC
1
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
1.62 to 3.6
Direct Memory Access Channels
22
SPI
3
I2C
2
Peripheral Pin Select / Pin Muxing
Yes
Number of USB Modules
1
ADC Input
15
Max ADC Resolution (Bits)
12
Max ADC Sampling Rate (ksps)
1000
Number of DACs
1
Input Capture
12
Max 16-bit Digital Timers
6
Parallel Port
EBI
Number of Comparators
1
Internal Oscillator
4,8,12Mhz,32Khz
Hardware RTCC/RTC
Yes
Max I/O Pins
79
Pincount
100
Quadrature Encoder Interface
2

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SAM3S-EK2
SAM3S-EK2 ( ATSAM3S-EK2 )

This kit lets designers quickly evaluate and develop code for applications running on SAM3S microcontrollers.

Learn More
Add To Cart
SAM-ICE
SAM-ICE ( AT91SAM-ICE )

SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
100
256
49,152
$3.68
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAM3S4CA-AU
0.580400
6.666667
100
LQFP
14x14x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM3S4CA-AUR
0.580400
1.600000
100
LQFP
14x14x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM3S4CA-CU
0.139600
0.696154
100
TFBGA
9x9x1.2mm
SAC105
e8
Rohs icon
efup china icon
ATSAM3S4CA-CUR
0.139600
0.515000
100
TFBGA
9x9x1.2mm
SAC105
e8
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy