Microchip Technology Inc
product primary image

ATSAM3N0C

Status: Not Recommended for new designs

Features:

  • ARM Cortex-M3 revision 2.0 running at up to 48 MHz
  • Memory Protection Unit (MPU)
  • 24-bit SysTick Counter
  • Nested Vector Interrupt Controller
  • DSP Instructions, Thumb®-2 instruction set
  • 32 Kbytes embedded Flash, 128-bit wide access, memory accelerator, single plane
  • 8 Kbytes embedded SRAM
  • 16 Kbytes ROM with embedded boot loader routines (UART, USB) and IAP routines
  • Embedded voltage regulator for single-supply operation
  • Power-on-Reset (POR), Brown-out Detector (BOD) and Dual Watchdog for Safe Operation
  • Quartz or ceramic resonator oscillators: 3 to 20 MHz with clock failure detection and 32.768 kHz for RTT or system clock
  • Slow clock internal RC oscillator as permanent low-power mode device clock
  • High-precision 8/12 MHz factory-trimmed internal RC oscillator with 4 MHz default frequency for device startup, in-application trimming access for frequency adjustment
  • One PLL up to 130 MHz for device clock
  • Up to 10 Peripheral DMA (PDC) channels
  • Sleep, Wait, and Backup modes, down to 1.2 μA in Backup mode with RTC, RTT, and 256-bit GPBR
  • 100-lead LQFP, 14 x 14 mm, pitch 0.5 mm
  • 100-ball TFBGA, 9 x 9 mm, pitch 0.8 mm
  • Industrial (-40° C to +85° C)
  • 2 USARTs with RS-485 and SPI mode support. One USART (USART0) has ISO7816, IrDA® and PDC support in addition
  • Two 2-wire UARTs
  • Two 2-wire Interfaces (I2C compatible)
  • One SPI
  • Two 3-channel 16-bit Timer Counters with capture, waveform, compare and PWM mode, Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor
  • 4-channel 16-bit PWM
  • 32-bit low-power Real-time Timer (RTT)
  • Low-power Real-time Clock (RTC) with calendar and alarm features
  • 79 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch filtering and on-die Series Resistor Termination
  • Three 32-bit Parallel Input/Output Controllers
  • 16 channels, 384 ksps 10-bit ADC
  • One 500 ksps 10-bit DAC
  • Serial Wire/JTAG Debug Port(SWJ-DP)
  • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.
  • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.
  • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.
  • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.
  • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.
  • IEEE1149.1 JTAG Boundary-scan on all digital pins.
  • ASF-Atmel software Framework – SAM software development framework
  • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.
  • DMA support, Interrupt handlers Driver support
  • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks
  • RTOS integration, FreeRTOS is a core component
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Microchip's SAM3N0C is a member of the SAM3N series of microcontrollers based on the high-performance 32-bit ARM® Cortex®-M3 RISC processor.

It operates at a maximum speed of 48MHz and features 32KB of flash memory and 8KB of SRAM.

The peripheral set includes a USART, two UARTs, three SPIs, two TWIs (I2C), PWM timer, six 16-bit timers, RTC, and a 10-bit ADC.

The SAM3N0C is ready for capacitive touch thanks to the Microchip QTouch library, offering an easy way to implement buttons, sliders, and wheels.

It operates from 1.62V to 3.6V and is available in 100-pin LQFP and BGA packages.

Additional Features

    Microcontroller Features

    Core

    • ARM Cortex-M3 revision 2.0 running at up to 48 MHz

    • Memory Protection Unit (MPU)

    • 24-bit SysTick Counter

    • Nested Vector Interrupt Controller

    • DSP Instructions, Thumb®-2 instruction set

    Memories

    • 32 Kbytes embedded Flash, 128-bit wide access, memory accelerator, single plane

    • 8 Kbytes embedded SRAM

    • 16 Kbytes ROM with embedded boot loader routines (UART, USB) and IAP routines

    System

    • Embedded voltage regulator for single-supply operation

    • Power-on-Reset (POR), Brown-out Detector (BOD) and Dual Watchdog for Safe Operation

    • Quartz or ceramic resonator oscillators: 3 to 20 MHz with clock failure detection and 32.768 kHz for RTT or system clock

    • Slow clock internal RC oscillator as permanent low-power mode device clock

    • High-precision 8/12 MHz factory-trimmed internal RC oscillator with 4 MHz default frequency for device startup, in-application trimming access for frequency adjustment
    • One PLL up to 130 MHz for device clock

    • Up to 10 Peripheral DMA (PDC) channels

    Low Power modes

    • Sleep, Wait, and Backup modes, down to 1.2 μA in Backup mode with RTC, RTT, and 256-bit GPBR

    Package

    • 100-lead LQFP, 14 x 14 mm, pitch 0.5 mm

    • 100-ball TFBGA, 9 x 9 mm, pitch 0.8 mm

    Temperature operating range

    • Industrial (-40° C to +85° C)

    Peripheral Features

    • 2 USARTs with RS-485 and SPI mode support. One USART (USART0) has ISO7816, IrDA® and PDC support in addition

    • Two 2-wire UARTs

    • Two 2-wire Interfaces (I2C compatible)

    • One SPI

    • Two 3-channel 16-bit Timer Counters with capture, waveform, compare and PWM mode, Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor

    • 4-channel 16-bit PWM

    • 32-bit low-power Real-time Timer (RTT)

    • Low-power Real-time Clock (RTC) with calendar and alarm features

    I/O

    • 79 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch filtering and on-die Series Resistor Termination

    • Three 32-bit Parallel Input/Output Controllers

    Analog Features

    • 16 channels, 384 ksps 10-bit ADC

    • One 500 ksps 10-bit DAC

    Debugger Development Support

    • Serial Wire/JTAG Debug Port(SWJ-DP)

    • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.

    • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.

    • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.

    • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.

    • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.

    • IEEE1149.1 JTAG Boundary-scan on all digital pins.

    Integrated Software Libraries and Tools

    • ASF-Atmel software Framework – SAM software development framework

    • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.

    • DMA support, Interrupt handlers Driver support

    • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks

    • RTOS integration, FreeRTOS is a core component

Parametrics
Name
Value
Part Family
ATSAM3N0C
Max CPU Speed MHz
48
Program Memory Size (KB)
32
SRAM (KB)
8
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
1.62 to 3.6
Direct Memory Access Channels
10
SPI
3
I2C
2
Peripheral Pin Select / Pin Muxing
Yes
ADC Input
16
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
384
Number of DACs
1
Input Capture
12
Max 16-bit Digital Timers
6
Internal Oscillator
4,8,12Mhz,32Khz
Hardware RTCC/RTC
Yes
Max I/O Pins
79
Pincount
100
Quadrature Encoder Interface
2

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SAM-ICE
SAM-ICE ( AT91SAM-ICE )

SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

Learn More
Add To Cart
Power Debugger kit
Power Debugger kit ( ATPOWERDEBUGGER )

Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of

...

Learn More
Add To Cart
SAM3N-EK
SAM3N-EK ( ATSAM3N-EK )
(Not Recommended for new design)

The SAM3N Evaluation Kit (SAM3N-EK) enables evaluation capabilities and code development of applications running on a SAM3N device.

Learn More
Atmel-ICE Full Kit
Atmel-ICE Full Kit ( ATATMEL-ICE )

Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

Atmel-ICE supports:

  • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
  • Programming and on-chip debugging of all AVR
...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
100
32
8,192
$2.10
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAM3N0CA-AU
0.580400
6.666667
100
LQFP
14x14x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM3N0CA-AUR
0.580400
1.600000
100
LQFP
14x14x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAM3N0CA-CU
0.139600
0.696154
100
TFBGA
9x9x1.2mm
SAC105
e8
Rohs icon
efup china icon
ATSAM3N0CA-CUR
0.139600
0.515000
100
TFBGA
9x9x1.2mm
SAC105
e8
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy