Microchip Technology Inc

ATR4251C

In Production

Integrated low-noise AM/FM antenna amplifier with automatic gain control. Built on BiCMOS2S technology, it is designed for automobile applications and is suitable for windshield and roof antennas. The device compensates for cable losses between the antenna (for example, a windshield, roof, or bumper antenna) and the car radio, which may be located away from the antenna.

 
    Parameter Name
    Value
    Temp# Range Min (deg C)
    -40
    Temp# Range Max (deg C)
    105
    Automotive Capable
    Yes
    Documentation
    Data Sheets
    11/01/2014
    1143KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATR4251C-PFQW
    0.042600
    0.000000
    24
    VQFN
    4x4x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.