Microchip Technology Inc

ATPL250A

In Production

ATPL250A is a G3-PLC modem for Power Line Communication. G3- PLC is an open standard technology supported by internationally recognized standards bodies and promoted by the G3-PLC Alliance. Representatives from the Smart Grid ecosystem such as leading utilities, meter manufacturers, system integrators, IT vendors, automotive companies and silicon providers constitute the G3-PLC Alliance.

ATPL250A flexible architecture, composed of hardware accelerators and coprocessors, achieves a very efficient G3 PHY layer implementation. ATPL250A supports G3-PLC CENELEC, ARIB and FCC profiles, and represents a compact and high-efficient device for a wide range of Smart Grid applications such as Smart Metering (Smart Meters and Data Concentrators), Lighting, Industrial/Home Automation, Home and Building Energy Management Systems, Solar Energy and Plug-in Hybrid Electric Vehicle (PHEV) Charging Stations. ATPL250A has been conceived to be bundled with an external Microchip ?? MCU. Microchip provides a G3 PHY layer library which is used by the external MCU to take control of ATPL250A PHY layer device.

 
    Parameter Name
    Value
    Device Type
    Transceiver
    Technology
    G3
    Crypto Engine
    AES128
    Temperature Range (°C)
    -40 to 85
    Frequency Band
    CENELEC-A, FCC & ARIB
    Documentation
    Data Sheets
    12/10/2016
    1109KB
      Brochures
     
     
     
     
    Brochures
    08/30/2017
    3795KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATPL250A-AKU-R
    80
    LQFP
    -40C to +85C
    T/R
    8.42
    7.71
    6.99
    6.40
    6.10
     
    ATPL250A-AKU-Y
    80
    LQFP
    -40C to +85C
    TRAY
    7.90
    7.23
    6.56
    6.00
    5.73

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATPL250A-EK ( ATPL250A-EK )

      ATPL250A-EK

      The ATPL250A-EK is a hardware platform for evaluating the ATPL250A modem for G3 power line communication. The kit provides easy access to the features of the ATPL250A and explains how to integrate the device in a custom design.

    • ATSAM4CP16C-EK ( ATSAM4CP16C-EK )

      ATSAM4CP16C-EK

      The ATSAM4CP16C-EK is a hardware platform for evaluating the SAM4CP16C System-on-Chip for G3 power line communication. The kit provides easy access to the features of the SAM4CP16C and explains how to integrate the device in a custom design.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATPL250A-AKU-R
    0.510800
    0.511000
    80
    LQFP
    12x12x1.4mm
    Matte Tin
    e3
    ATPL250A-AKU-Y
    0.510800
    10.596639
    80
    LQFP
    12x12x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.