Microchip Technology Inc

ATPL230A

In Production

ATPL230A is a power line communications base band modem, compliant with the PHY layer of PRIME (Power Line Intelligent Metering Evolution) specification. PRIME is an open standard technology used for Smart Grid applications like Smart Metering, Industrial Lighting and Automation, Home Automation, Street Lighting, Solar Energy and PHEV Charging Stations.

ATPL230A PRIME device includes enhanced features such as additional robust modes and frequency band extension. ATPL230A is able to operate in independently selectable transmission bands up to 472 kHz, achieving baud rates ranging from 5.4 kbps up to 128.6 kbps. ATPL230A has been conceived to be bundled with an external Microchip MCU or MPU. Microchip provides a PRIME PHY layer library which is used by the external MCU/MPU to take control of ATPL230A PHY layer device.

 
    Parameter Name
    Value
    Device Type
    Transceiver
    Technology
    Prime
    Crypto Engine
    AES128
    Temperature Range (°C)
    -40 to 85
    Frequency Band
    CENELEC-A, FCC & ARIB
    Documentation
    Data Sheets
    12/10/2016
    1992KB
      Brochures
     
     
     
     
    Brochures
    08/30/2017
    3795KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATPL230A-AKU-R
    80
    LQFP
    -40C to +85C
    T/R
    8.10
    7.42
    6.73
    6.16
    5.88
     
    ATPL230A-AKU-Y
    80
    LQFP
    -40C to +85C
    TRAY
    7.74
    7.09
    6.43
    5.89
    5.62

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATPL230A-EK ( ATPL230A-EK )

      ATPL230A-EK

      ATPL230A-EK shows the capabilities of ATPL230A for Smart Metering platforms with embedded Power Line Communications. The EK includes a PRIMETM (PoweR line Intelligent Metering Evolution) PHY layer. PRIME is a mature, consolidated and worldwide accepted standard for OFDM-based power line communications, with focus on providing Smart Grid services over electricity distribution networks. ATPL230A...

    • ATSAM4CP16B-EK ( ATSAM4CP16B-EK )

      ATSAM4CP16B-EK

      SAM4CP16B Evaluation Kit shows the capabilities of SAM4CP16B for Smart Metering platforms with embedded Power Line Communications. The EK includes a fully operational PRIME (PoweR line Intelligent Metering Evolution) communications stack. PRIME is a mature, consolidated and worldwide accepted standard for OFDM-based power line communications, with focus on providing Smart Grid services over...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATPL230A-AKU-Y
    0.510800
    10.596639
    80
    LQFP
    12x12x1.4mm
    Matte Tin
    e3
    ATPL230A-AKU-R
    0.510800
    0.511000
    80
    LQFP
    12x12x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.