Microchip Technology Inc
Buy
it now
ATmega406
DATA SHEET
(03/01/2013)

DOWNLOAD

ATmega406

In Production

The high-performance, low-power Microchip 8-bit AVR Battery Management microcontroller combining 40KB ISP flash memory, 512B EEPROM, 2KB SRAM, 32 general purpose working registers, 18 general purpose I/O lines, 11 high-voltage I/O lines, JTAG interface for on-chip debugging, two flexible timer/counters with PWM and compare modes, one wake-up Timer, an SM-Bus compliant TWI module, internal and external interrupts, 12-bit Sigma Delta ADC for voltage and temperature measurements, high resolution Sigma Delta ADC for coulomb counting and instantaneous current measurements, programmable watchdog timer with internal oscillator, and four software selectable power saving modes.

By executing powerful instructions in a single clock cycle, the device achieves throughput of 1 MIPS at 1MHz and operates between 4-25 volts, balancing power consumption and processing speed.

 
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    40
    CPU Speed (MIPS)
    1
    RAM Bytes
    2
    Data EEPROM (bytes)
    512
    Digital Communication Peripherals
    1-I2C
    Capture/Compare/PWM Peripherals
    3PWM
    Temperature Range (C)
    -40 to 85
    Operating Voltage Range (V)
    4 to 25
    Pin Count
    48
    Cap Touch Channels
    8
    Documentation
    Data Sheets
    03/01/2013
    390KB
    Data Sheets
    03/01/2013
    2005KB
      Application Notes
     
     
     
    AppNote
    06/01/2006
    485KB
    AppNote
    02/01/2006
    443KB
    AppNote
    01/01/2013
    240KB
    AppNote
    11/01/2012
    143KB
    AppNote
    10/01/2008
    98KB
    AppNote
    10/01/2008
    72KB
    AppNote
    02/01/2009
    136KB
    AppNote
    11/01/2008
    661KB
    AppNote
    03/01/2012
    725KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
      Brochures
     
     
     
    Brochures
    01/01/2013
    141KB
    Brochures
    01/01/2013
    122KB
    Brochures
    01/01/2013
    84KB
    Brochures
    12/10/2016
    3582KB
    Brochures
    09/01/2012
    108KB
    Brochures
    02/01/2013
    37KB
    Brochures
    11/01/2014
    785KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    12/10/2016
    4660KB
      Product Document
     
     
     
     
    Product Document
    12/10/2016
    2468KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2009
    10012KB
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    05/01/2013
    104KB
      User Guides
     
     
     
     
    User Guides
    08/02/2017
    312KB
      White Papers
     
     
     
    WhitePapers
    07/01/2012
    951KB
    WhitePapers
    03/01/2005
    209KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMEGA406-1AAU
    48
    LQFP
    -40C to +85C
    TRAY
    6.45
    5.91
    5.35
    4.92
    4.68
    ATMEGA406-1AAUA1
    48
    LQFP
    -40C to +85C
    TRAY
    6.45
    5.91
    5.35
    4.92
    4.68

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATSTK600 Kit ( ATSTK600 )

      ATSTK600

      A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

      The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

    • ATAVRSB202 ( ATAVRSB202 )

      ATAVRSB202

      The SB202 is an evaluation and development kit for the ATmega32HVB. This device is made for battery packs with either one or two cells in series, and features autonomous battery protection as well as very accurate voltage, current and temperature monitoring capabilities. The device provides the means to protect the battery pack and surroundings from hazardous conditions and gain most energy from...

    • ATAVRSB200 ( ATAVRSB200 )

      ATAVRSB200

      A development platform for SB20x reference designs, it offers an easy way to evaluate and develop battery management applications using the AVR microcontrollers. The platform includes a programmable charger and load, and a USB gateway to various serial protocols used by battery packs.

    • ATmega324PB-XPRO ( ATMEGA324PB-XPRO )

      ATmega324PB-XPRO

      The ATmega324PB Xplained Pro evalutation kit is a hardware platform for evaluating the ATmega324PB microcontroller (MCU). The ATmega324PB-XPRO evaluation kit does not include extension boards which can be purchased individually. ATmega324PB Xplained Pro currently supports more than 20 extension boards including wired and wireless connectivity, crytpo authentication, QTouch capacitive touch...

    • ATmega328P-XMINI ( ATMEGA328P-XMINI )

      ATmega328P-XMINI

      The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design

    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    • Power Debugger kit ( ATPOWERDEBUGGER )

      Power

      Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

      In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of...

    • ATmega328PB-XMINI ( ATMEGA328PB-XMINI )

      ATmega328PB-XMINI

      The ATmega328PB Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328PB microcontroller (MCU). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328PB MCU enabling easy integration of the device into a custom design

      The kit features two...

    • ATmega168PB-XMINI ( ATMEGA168PB-XMINI )

      ATmega168PB-XMINI

      The ATmega168PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega168PB microcontroller. The evaluation kit comes with a fully-integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega168PB enabling easy integration of the device in a custom design.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMEGA406-1AAUA1
    0.182400
    0.800000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    ATMEGA406-1AAU
    0.182400
    0.800000
    48
    LQFP
    7x7x1.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.