Microchip Technology Inc
Buy
it now
ATmega2564RFR2
DATA SHEET
(07/27/2017)

DOWNLOAD

ATmega2564RFR2

In Production

An IEEE 802.15.4 compliant single chip combines an industry-leading AVR microcontroller and best-in-class 2.4GHz RF transceiver. It offers the industry's highest RF performance for single chip devices, with a link budget of 103.5dBm while consuming 50% less current than the existing offerings. The device features hardware assisted multiple PAN address filtering (MAF), improved channel masks on CH25 and CH26 allowing the device to run full power (1W) on these channels using external power amplifiers,wake-on radio, improved link efficiency and reliability using RX override, 32-bit MAC symbol counter, temperature sensor, automatic transmission modes, 128-bit AES crypto engine, true random number generator, high data rate modes, and antenna diversity support.

 

    Features

        • Ultra compact size (30.0 × 20.0mm)
        • High RX sensitivity (-97dBm)
        • Outperforming link budget (up to100.6dB)
        • Up to +3.6dBm output power
        • Very low power consumption:
          • 9.6mA in RX mode(1)
          • 16.4mA in TX mode
          • 0.6μA in sleep mode(2)
        • Ample memory resources (256K Bytes In-System, Self-Programmable Flash memory, 8K Bytes EEPROM, 32K Bytes SRAM)
        • Wide range of interfaces (both analog and digital)
          • 4-wire SPI, TWI
          • ISP, JTAG
          • 2 Analog comparator Input
          • UART, USART
          • Timer, PWM
          • 4 ADC lines
          • External Clock Input, Internal Clock Output
          • Up to 31 lines configurable as GPIO
    Parameter Name
    Value
    Type
    802.15.4
    Output Power (dBm)
    3
    Package
    VQFN (Sawn) PY 48
    IO Pins
    33
    Operating Temperature Range
    -40 to 125
    Rf Data Rate
    2
    Frequency Range
    2.4 GHz
    Input Sensitivity (mVpp)
    -100
    Rx Input Sensitivity (dB)
    -100
    Antenna Diversity
    Yes
    Operating Voltage Range
    1.8 to 3.6
    Flash
    256
    CPU
    8-bit AVR
    SPI
    1
    I2C
    1
    UART
    1
    ADC Channels
    8
    ADC Resolution
    10
    Analog comparators
    1
    Crypto Engine
    AES
    SRAM
    32
    EEPROM
    8192
    Max Operating Frequency
    16
    Timers
    6
    External PA Control
    Yes
    Receive Current Consumption
    12
    Transmit Current Consumption
    14
    Link Budget
    103
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    09/01/2014
    5371KB
    Data Sheets
    09/01/2014
    193KB
    Data Sheets
    07/27/2017
    1136KB
      Application Notes
     
     
     
    AppNote
    11/01/2009
    126KB
    AppNote
    09/01/2005
    64KB
    AppNote
    12/10/2016
    142KB
    AppNote
    05/01/2002
    69KB
    AppNote
    05/01/2002
    75KB
    AppNote
    12/10/2016
    284KB
    AppNote
    12/10/2016
    207KB
    AppNote
    12/10/2016
    258KB
    AppNote
    05/01/2002
    76KB
    AppNote
    01/01/2004
    140KB
    AppNote
    12/10/2016
    283KB
    AppNote
    12/10/2016
    269KB
    AppNote
    06/01/2004
    92KB
    AppNote
    12/10/2016
    511KB
    AppNote
    07/01/2003
    77KB
    AppNote
    12/10/2016
    406KB
    AppNote
    09/01/2003
    145KB
    AppNote
    04/01/2008
    92KB
    AppNote
    06/01/2008
    139KB
    AppNote
    12/10/2016
    257KB
    AppNote
    12/10/2016
    555KB
    AppNote
    11/01/2004
    117KB
    AppNote
    12/10/2016
    662KB
    AppNote
    03/01/2005
    75KB
    AppNote
    12/10/2016
    314KB
    AppNote
    10/01/2005
    129KB
    AppNote
    12/10/2016
    526KB
    AppNote
    03/01/2005
    485KB
    AppNote
    09/01/2013
    1193KB
    AppNote
    12/01/2012
    2600KB
    AppNote
    03/01/2014
    541KB
    AppNote
    03/01/2014
    195KB
    AppNote
    12/01/2012
    1288KB
    AppNote
    12/01/2012
    817KB
    AppNote
    03/01/2013
    1655KB
    AppNote
    03/01/2013
    864KB
    AppNote
    05/01/2013
    1463KB
    AppNote
    05/01/2013
    607KB
    AppNote
    06/01/2013
    1514KB
    AppNote
    07/01/2013
    4214KB
    AppNote
    10/01/2013
    2474KB
    AppNote
    02/01/2014
    2263KB
    AppNote
    02/01/2014
    735KB
    AppNote
    01/01/2014
    528KB
    AppNote
    02/01/2014
    1625KB
    AppNote
    04/01/2014
    633KB
    AppNote
    06/01/2014
    1575KB
    AppNote
    05/01/2014
    765KB
    AppNote
    02/01/2015
    10093KB
    AppNote
    12/01/2014
    710KB
    AppNote
    01/01/2015
    478KB
    AppNote
    08/01/2014
    729KB
    AppNote
    09/01/2014
    1642KB
    AppNote
    03/01/2015
    1384KB
    AppNote
    12/10/2016
    573KB
    AppNote
    12/10/2016
    691KB
    AppNote
    12/10/2016
    1838KB
    AppNote
    07/01/2008
    146KB
    AppNote
    09/01/2005
    117KB
    AppNote
    12/10/2016
    226KB
    AppNote
    07/01/2007
    435KB
    AppNote
    12/10/2016
    139KB
    AppNote
    03/01/2015
    1035KB
    AppNote
    07/01/2012
    1181KB
    AppNote
    12/01/2010
    92KB
    AppNote
    02/01/2011
    519KB
    AppNote
    08/01/2012
    1915KB
    AppNote
    03/01/2012
    850KB
    AppNote
    03/01/2012
    221KB
    AppNote
    03/01/2015
    419KB
    AppNote
    09/01/2011
    1829KB
    AppNote
    11/01/2011
    190KB
    AppNote
    07/28/2017
    936KB
    AppNote
    08/28/2017
    561KB
    AppNote
    07/18/2017
    239KB
      Brochures
     
     
     
    Brochures
    07/01/2013
    2484KB
    Brochures
    12/10/2016
    3582KB
    Brochures
    02/01/2014
    2415KB
    Brochures
    09/01/2012
    108KB
    Brochures
    02/01/2013
    37KB
    Brochures
    12/10/2016
    4660KB
      Software
     
     
     
     
    Software
    09/06/2017
    1640KB
      Product Document
     
     
     
     
    Product Document
    12/10/2016
    2468KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
      Schematics
     
     
     
    Schematics
    06/01/2014
    4515KB
    Schematics
    11/01/2013
    2629KB
    Schematics
    11/01/2013
    5010KB
    Schematics
    11/01/2013
    5010KB
    Schematics
    06/01/2014
    7466KB
    Schematics
    06/01/2014
    6163KB
    Schematics
    11/01/2013
    7292KB
    Schematics
    11/01/2013
    6802KB
    Schematics
    11/01/2013
    6673KB
    Schematics
    06/01/2014
    5765KB
    Schematics
    11/01/2013
    2025KB
    Schematics
    11/01/2013
    4237KB
      User Guides
     
     
     
    User Guides
    08/01/2015
    4321KB
    User Guides
    08/02/2017
    312KB
    User Guides
    11/01/2013
    2987KB
    User Guides
    11/01/2013
    1709KB
    User Guides
    07/01/2014
    2697KB
    User Guides
    11/01/2013
    4878KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATMEGA2564RFR2-ZF
    48
    VQFN
    -40C to +125C
    TRAY
    5.30
    4.84
    4.56
    4.08
    3.83
    ATMEGA2564RFR2-ZFR
    48
    VQFN
    -40C to +125C
    T/R
    5.37
    4.90
    4.61
    4.13
    3.88
    ATMEGA2564RFR2-ZU
    48
    VQFN
    -40C to +85C
    TRAY
    5.34
    4.87
    4.59
    4.10
    3.86
    ATMEGA2564RFR2-ZUR
    48
    VQFN
    -40C to +85C
    T/R
    5.34
    4.87
    4.58
    4.10
    3.86

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Battery case 2xAAA ( ATBATTERY-CASE-2AAA )

      Battery

      Battery case with room for 2 AAA type batteries.

      Can act as a power source for kits that need a 3V power source through GND (black wire) and VCC (red wire) pin.

    • ATmega256RFR2 Xplained Pro evaluation kit ( ATMEGA256RFR2-XPRO )

      ATmega256RFR2

      The ATmega256RFR2 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the ATmega256RFR2 microcontroller. The ATmega256RFR2 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

      The ATmega256RFR2-XPRO evaluation kit does not include extension boards.

      For a complete and ready to go package,...

    • ATmega256RFR2 Xplained Pro Starter Kit ( ATMEGA256RFR2-XSTK )

      ATmega256RFR2

      The ATmega256RFR2 Xplained Pro starter kit is ideal for evaluation and prototyping with the ATmega256RFR2 microcontroller. The ATmega256RFR2 Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be individually purchased.

      The ATmega256RFR2-XSTK starter kit includes the

    • OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

      OLED1

      OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

    • PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

      PROTO1

      PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

    • Ethernet1 XPRO ( ATETHERNET1-XPRO )

      Ethernet1

      Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

    • Battery case 4xAAA with USB cable Accessorie ( ATBATTERY-CASE-4AAA )

      Battery

      Battery case with room for 4 AAA type batteries.

      Can act as a power source for all kits with mini USB connector.

      Also possible to connect via GND (black wire) and VCC (red wire) pin or by soldering wire directly.

    • I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

      I/O1

      I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATMEGA2564RFR2-ZU
    0.144300
    0.434615
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATMEGA2564RFR2-ZF
    0.144300
    0.434615
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATMEGA2564RFR2-ZFR
    0.144300
    0.060857
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    ATMEGA2564RFR2-ZUR
    0.144300
    0.060857
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.