Microchip Technology Inc

ATF750CL

In Production

This high-performance CMOS complex programmable logic device (CPLD) uses Atmel's proven electrically erasable technology. It is twice as powerful as most other 24-pin PLDs. Increased product terms, sum terms, flip-flops, and output logic configurations translate into more usable gates. High-speed logic and uniform predictable delays guarantee fast in-system performance.

 
    Parameter Name
    Value
    Power Options
    LOW
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    22
    Registers
    20
    Macrocells
    10
    tPD Min
    15
    Max Clock Freq
    71
    Temp# Range (deg C)
    -40 to 85
    Documentation
    Data Sheets
    11/01/2008
    491KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    07/01/2013
    417KB
    AppNote
    09/01/2000
    172KB
    AppNote
    09/01/2008
    136KB
    AppNote
    08/01/2015
    184KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF750CL-15JU
    28
    PLCC
    -40C to +85C
    TUBE
    3.00
    2.73
    2.47
    2.28
    2.16
    ATF750CL-15PU
    24
    PDIP
    -40C to +85C
    TUBE
    3.00
    2.73
    2.47
    2.28
    2.16
    ATF750CL-15SU
    24
    SOIC
    -40C to +85C
    TUBE
    3.00
    2.73
    2.47
    2.28
    2.16
    ATF750CL-15XU
    24
    TSSOP
    -40C to +85C
    TUBE
    3.00
    2.73
    2.47
    2.28
    2.16

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF750CL-15JU
    1.142500
    0.435897
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    ATF750CL-15SU
    0.662000
    1.225807
    24
    SOIC
    .300in
    Matte Tin
    e3
    ATF750CL-15PU
    1.769700
    1.800000
    24
    PDIP
    .300In
    Matte Tin
    e3
    ATF750CL-15XU
    0.091800
    0.096774
    24
    TSSOP
    4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.