Microchip Technology Inc

ATF2500C

In Production

Highest-density PLD available in a 44-pin surface mount package. A fully-connected logic array and flexible macrocell structure make it easy to obtain high gate utilization. This high-performance CMOS programmable logic device (PLD) uses Atmel's proven electrically-erasable technology. It is available in fully green or LHF (lead and halide-free) packages.

 
    Parameter Name
    Value
    Power Options
    STANDARD
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    38
    Registers
    48
    Macrocells
    24
    tPD Min
    15
    Max Clock Freq
    83
    Temp# Range (deg C)
    -55 to 125
    Documentation
    Data Sheets
    01/01/2008
    603KB
      Application Notes
     
     
     
    AppNote
    07/01/2013
    417KB
    AppNote
    09/01/2000
    172KB
    AppNote
    04/01/2003
    70KB
    AppNote
    08/01/2015
    184KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF2500C-15JU
    44
    PLCC
    -40C to +85C
    TUBE
    7.07
    6.43
    5.82
    5.38
    5.10
    ATF2500C-20KM
    44
    JLCC
    -55C to +125C
    TUBE
    71.43
    64.94
    58.82
    54.35
    51.55
     
    ATF2500C-20PU
    40
    PDIP
    -40C to +85C
    TUBE
    7.86
    7.14
    6.47
    5.98
    5.67

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF2500C-20PU
    6.500000
    10.600000
    40
    PDIP
    .600in
    Matte Tin
    e3
    ATF2500C-15JU
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    ATF2500C-20KM
    0.000000
    44
    JLCC
    16.6x16.6x3.35mm
    SnPb
    e0
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.