Microchip Technology Inc

ATF22V10B

In Production

A high-performance electrically erasable CMOS programmable logic device (PLD) with proven Microchip electrically erasable flash memory. The device supports speeds down to 7.5ns and power dissipation as low as 10TmA. All speed ranges are specified over the full 5V ± 10 percent range for military and industrial applications, and 5V ± 5 percent for commercial applications. Each of several low-power options can significantly reduce total system power and enhance system reliability.

 
    Parameter Name
    Value
    Power Options
    STANDARD
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    22
    Registers
    10
    Macrocells
    10
    tPD Min
    15
    Max Clock Freq
    83
    Temp# Range (deg C)
    -55 to 125
    Documentation
    Data Sheets
    07/01/2010
    622KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    07/01/2013
    417KB
    AppNote
    03/01/2000
    158KB
    AppNote
    09/01/2000
    172KB
    AppNote
    08/01/2015
    184KB
      aspxQuality-Reliability-ISOs
     
     
     
     
    Quality-Reliability-ISOs
    10/01/2003
    15KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF22V10B-10GM/883
    24
    CERDIP
    -55C to +125C
    TUBE
    51.43
    46.75
    42.35
    39.13
    37.11
     
    ATF22V10B-10NM/883
    28
    CLCC
    -55C to +125C
    TUBE
    57.14
    51.95
    47.06
    43.48
    41.24
     
    ATF22V10B-15GM/883
    24
    CERDIP
    -55C to +125C
    TUBE
    51.43
    46.75
    42.35
    39.13
    37.11
     
    ATF22V10B-15NM/883
    28
    CLCC
    -55C to +125C
    TUBE
    57.14
    51.95
    47.06
    43.48
    41.24
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF22V10B-10GM/883
    3.840000
    0.000000
    24
    CERDIP
    .300In
    SnPb
    e0
    ATF22V10B-15GM/883
    3.840000
    0.363600
    24
    CERDIP
    .300In
    SnPb
    e0
    ATF22V10B-10NM/883
    0.096000
    0.000000
    28
    CLCC
    11.4x11.5x2.54mm
    SnPb
    e0
    ATF22V10B-15NM/883
    0.096000
    0.000000
    28
    CLCC
    11.4x11.5x2.54mm
    SnPb
    e0
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.