Microchip Technology Inc

ATF22LV10C

In Production

The high-performance CMOS programmable logic device (PLD) with proven Microchip electrically erasable flash memory supports speeds down to 25ns. All speed ranges are specified over the 3.0V to 5.5V range for industrial and commercial temperature ranges. The device provides a low-voltage and edge-sensing "zero" power CMOS PLD solution with "zero" standby power (5??A typical). When the device is idle it powers down automatically to the zero power mode through the Microchip patented Input Transition Detection (ITD) circuitry.

 
    Parameter Name
    Value
    Power Options
    STANDARD
    Operating Voltage range (V)
    3 to 5.5
    Inputs and I/O Pins
    22
    Registers
    10
    Macrocells
    10
    tPD Min
    10
    Max Clock Freq
    83
    Temp# Range (deg C)
    -40 to 85
    Documentation
    Data Sheets
    07/01/2010
    1813KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    09/01/2000
    172KB
    AppNote
    08/01/2015
    184KB
      aspxQuality-Reliability-ISOs
     
     
     
     
    Quality-Reliability-ISOs
    07/01/2009
    54KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF22LV10C-10JU
    28
    PLCC
    -40C to +85C
    TUBE
    1.43
    1.30
    1.18
    1.09
    1.03
    ATF22LV10C-10PU
    24
    PDIP
    -40C to +85C
    TUBE
    1.86
    1.69
    1.53
    1.41
    1.34
    ATF22LV10C-10SU
    24
    SOIC
    -40C to +85C
    TUBE
    1.86
    1.69
    1.53
    1.41
    1.34
    ATF22LV10C-10XU
    24
    TSSOP
    -40C to +85C
    TUBE
    1.86
    1.69
    1.53
    1.41
    1.34

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF22LV10CQZ-30JU
    1.142500
    0.435897
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    ATF22LV10C-10JU
    1.142500
    0.435897
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    ATF22LV10C-10SU
    0.662000
    1.225807
    24
    SOIC
    .300in
    Matte Tin
    e3
    ATF22LV10CQZ-30SU
    0.662000
    1.225807
    24
    SOIC
    .300in
    Matte Tin
    e3
    ATF22LV10C-10PU
    1.769700
    1.800000
    24
    PDIP
    .300In
    Matte Tin
    e3
    ATF22LV10CQZ-30PU
    1.769700
    1.800000
    24
    PDIP
    .300In
    Matte Tin
    e3
    ATF22LV10C-10XU
    0.091800
    0.096774
    24
    TSSOP
    4.4mm
    Matte Tin
    e3
    ATF22LV10CQZ-30XU
    0.091800
    0.096774
    24
    TSSOP
    4.4mm
    Matte Tin
    e3
    ATF22LV10CQZ-30XU-T
    0.091800
    0.091750
    24
    TSSOP
    4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.