Microchip Technology Inc

ATF16V8B

In Production

250 gate, Standard power, Vcc 5V, Green package, Up to 16 Inputs, 8 I/Os, electrically erasable PLD

 
    Parameter Name
    Value
    Power Options
    STANDARD
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    18
    Registers
    8
    Macrocells
    8
    tPD Min
    10
    Max Clock Freq
    83
    Temp# Range (deg C)
    -40 to 85
    Documentation
    Data Sheets
    07/01/2014
    2085KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    09/01/2000
    172KB
    AppNote
    08/01/2015
    184KB
      aspxQuality-Reliability-ISOs
     
     
     
     
    Quality-Reliability-ISOs
    04/01/2009
    58KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF16V8B-10JU
    20
    PLCC
    -40C to +85C
    TUBE
    1.11
    1.01
    0.92
    0.85
    0.80
    ATF16V8B-15JU
    20
    PLCC
    -40C to +85C
    TUBE
    0.86
    0.78
    0.71
    0.65
    0.62
    ATF16V8B-15PU
    20
    PDIP
    -40C to +85C
    TUBE
    0.86
    0.78
    0.71
    0.65
    0.62
    ATF16V8B-15SU
    20
    SOIC
    -40C to +85C
    TUBE
    0.93
    0.84
    0.76
    0.71
    0.67
    ATF16V8B-15SU-T
    20
    SOIC
    -40C to +85C
    T/R
    0.93
    0.84
    0.76
    0.71
    0.67

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF16V8BQL-15PU
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    ATF16V8B-15PU
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    ATF16V8B-15SU
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    ATF16V8BQL-15SU
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    ATF16V8B-15SU-T
    0.542000
    0.311875
    20
    SOIC
    .300in
    Matte Tin
    e3
    ATF16V8BQL-15XU
    0.078000
    0.175676
    20
    TSSOP
    4.4mm
    Matte Tin
    e3
    ATF16V8B-10JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    ATF16V8BQL-15JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    ATF16V8B-15JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.