Microchip Technology Inc

ATF1508AS

In Production

Standard Power, Vcc - 5V, 128 MC, ISP, Green package, high speed CPLD

 
    Parameter Name
    Value
    Power Options
    STANDARD
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    84
    Registers
    128
    Macrocells
    128
    tPD Min
    7
    Max Clock Freq
    166
    Temp# Range (deg C)
    -40 to 85
    Documentation
    Data Sheets
    07/01/2005
    690KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    09/01/2000
    172KB
    AppNote
    03/01/2001
    116KB
    AppNote
    04/01/2000
    115KB
    AppNote
    10/01/2001
    142KB
    AppNote
    02/01/2005
    252KB
    AppNote
    09/01/2006
    160KB
    AppNote
    08/01/2015
    184KB
    AppNote
    12/10/2016
    1239KB
    AppNote
    01/02/2017
    69KB
    AppNote
    01/02/2017
    44KB
      Brochures
     
     
     
     
    Brochures
    01/01/2006
    140KB
      aspxQuality-Reliability-ISOs
     
     
     
     
    Quality-Reliability-ISOs
    08/01/2005
    124KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    12/11/2016
    156KB
    Quick Start Guides
    12/01/2013
    91KB
      Sample Code
     
     
     
     
    Sample Code
    01/01/2001
    1621KB
      User Guides
     
     
     
    User Guides
    07/01/2015
    379KB
    User Guides
    03/01/2014
    304KB
    User Guides
    01/01/2002
    201KB
    User Guides
    12/10/2016
    520KB
    User Guides
    07/01/2015
    1388KB
      White Papers
     
     
     
     
    WhitePapers
    01/01/2001
    285KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF1508AS-10AU100
    100
    TQFP
    -40C to +85C
    TRAY
    12.09
    10.99
    9.95
    9.20
    8.72
    ATF1508AS-10JU84
    84
    PLCC
    -40C to +85C
    TUBE
    9.76
    8.87
    8.04
    7.42
    7.04
    ATF1508AS-10QU100
    100
    PQFP
    -40C to +85C
    TRAY
    16.90
    15.36
    13.92
    12.86
    12.20
    ATF1508AS-7AX100
    100
    TQFP
    0C to +70C
    TRAY
    11.26
    10.23
    9.27
    8.57
    8.12
    ATF1508AS-7JX84
    84
    PLCC
    -40C to +85C
    TUBE
    9.00
    8.18
    7.41
    6.77
    6.49
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATF15xxDK3-U ( ATF15XX-DK3-U )

      ATF15xxDK3-U

      The development/programmer kit supports the ATF15xxAS/ASL/ASV/ASVL family of 3.3V, and 5.0V industry-standard, pin-compatible CPLDs with Logic Doubling. This kit includes a USB Based ISP cable (ATDH1150USB), a 44-TQFP adapter module, and ATF15xxAS/ASV samples in a 44-TQFP package. Adapter modules that support the 44-PLCC, 84-PLCC, and 100-TQFP packages are available separately.

    • ATDH1150USB ( ATDH1150USB )

      ATDH1150USB

      The ATF15xx CPLD USB-based JTAG ISP Download Cable connects to a standard USB 2.0 port on a PCand to a 10-pin or 14-pin JTAG header on the programming circuit board. It transfers the JTAG instructions and data generated by the ATMISP software running on a PC to the ATF15xx series CPLDs on the target circuit board. With this In-System Programming (ISP) download cable, design changes can easily be...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF1508ASL-25JU84
    7.087500
    10.500000
    84
    PLCC
    29.3x29.3x4.4mm
    Matte Tin
    e3
    ATF1508ASV-15JU84
    7.087500
    10.500000
    84
    PLCC
    29.3x29.3x4.4mm
    Matte Tin
    e3
    ATF1508AS-10JU84
    7.087500
    10.500000
    84
    PLCC
    29.3x29.3x4.4mm
    Matte Tin
    e3
    ATF1508AS-7JX84
    7.087500
    10.500000
    84
    PLCC
    29.3x29.3x4.4mm
    Matte Tin
    e3
    ATF1508ASVL-20AU100
    0.497000
    2.333333
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATF1508AS-7AX100
    0.497000
    2.333333
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATF1508ASV-15AU100
    0.497000
    2.333333
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATF1508ASL-25AU100
    0.497000
    2.333333
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATF1508AS-10AU100
    0.497000
    2.333333
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATF1508ASVL-20AU100-T
    0.497000
    1.199000
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATF1508ASV-15AU100-T
    0.497000
    1.199000
    100
    TQFP
    14x14x1mm
    Matte Tin
    e3
    ATF1508AS-10QU100
    1.799800
    1.803030
    100
    PQFP
    14x20x2.7mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.