Microchip Technology Inc

ATF1500AL

In Production

32 Macro-cells (MC), Low power, Vcc-5 V, Green Package, Fully connected CPLD

 
    Parameter Name
    Value
    Power Options
    LOW
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    36
    Registers
    32
    Macrocells
    32
    tPD Min
    20
    Max Clock Freq
    91
    Temp# Range (deg C)
    -40 to 85
    Documentation
    Data Sheets
    06/01/2005
    594KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    09/01/2000
    172KB
    AppNote
    03/01/2001
    116KB
    AppNote
    08/01/2015
    184KB
    AppNote
    12/10/2016
    1239KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
      Sample Code
     
     
     
     
    Sample Code
    01/01/2001
    1621KB
      User Guides
     
     
     
     
    User Guides
    01/01/2002
    201KB
      White Papers
     
     
     
     
    WhitePapers
    01/01/2001
    285KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF1500AL-20AU
    44
    TQFP
    -40C to +85C
    TRAY
    2.81
    2.56
    2.32
    2.14
    2.03
    ATF1500AL-20JU
    44
    PLCC
    -40C to +85C
    TUBE
    2.81
    2.56
    2.32
    2.14
    2.03

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF1500AL-20JU
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    ATF1500AL-20AU
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.