Microchip Technology Inc
ATBTLC1000
DATA SHEET
(12/10/2016)

DOWNLOAD

ATBTLC1000

In Production

The ATBTLC1000 is an ultra-low power Bluetooth® SMART (BLE 4.1) System on a Chip with Integrated ARM Cortex-M0 MCU, Transceiver, Modem, MAC, PA, TR Switch, and Power Management Unit (PMU).  It can be used as a Bluetooth Low Energy link controller or data pump with external host MCU.

The qualified Bluetooth Smart protocol stack is stored in dedicated ROM, the firmware includes L2CAP service layer protocols, Security Manager, Attribute protocol (ATT), Generic Attribute Profile (GATT) and the Generic Access Profile (GAP).  Additionally, application profiles such as Proximity, Thermometer, Heart Rate, Blood Pressure, and many others are supported and included in the protocol stack.

The ATBTLC1000 is available in a QFN or WLCSP package or as a certified module.  The fully-certified ATBTLC1000-ZR110CA module is available now for purchase.

 

    Features

          • BLE 4.1 compliant SoC and protocol stack
          • Lowest BLE power consumption in industry
          • Smallest BLE 4.1 SoC - Available in WLCSP (2.26 x 2.14mm) or QFN (32pin 4x4 mm)
          • Optimized system cost - High level of integration on chip reduces external Bill of Material significantly
          • Wide operating voltage range:  1.8 – 4.3V
          • Parameter host interface:  UART
          • Certified modules:  FCC, ETSI/CE, TELEC
          • RoHS compliant
          • Available in a fully-certified module package:  ATBTLC1000-ZR110CA
    Parameter Name
    Value
    Bluetooth Low Energy
    Yes
    I2C
    2
    SPI
    Yes
    GPIO
    12
    Pin Count
    32
    Package Type
    WLCSP
    Package Size
    2 × 2 mm
    Temperature Range
    -40 to +85C
    Operating Voltage Range
    1.8 to 4.3
    CPU
    Cortex-M0
    Documentation
    Data Sheets
    12/10/2016
    1922KB
    Data Sheets
    12/10/2016
    2728KB
    Data Sheets
    12/10/2016
    571KB
      Application Notes
     
     
     
     
    AppNote
    12/10/2016
    1161KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    4660KB
    Brochures
    06/14/2017
    744KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    04/12/2017
    2062KB
      Product Document
     
     
     
    Product Document
    12/10/2016
    462KB
    Product Document
    12/10/2016
    462KB
    Product Document
    12/10/2016
    73KB
      User Guides
     
     
     
    User Guides
    04/11/2017
    1340KB
    User Guides
    07/07/2017
    370KB
    User Guides
    07/07/2017
    7548KB
    User Guides
    12/10/2016
    1063KB
    User Guides
    07/07/2017
    314KB
    User Guides
    07/27/2017
    151KB
    User Guides
    12/10/2016
    1486KB
    Development Tools
    • Demo & Eval Boards
    • SAML21 ULPC Demo ( ATULPC-DEMO )

      SAML21

      The ATULPC-DEMO demo uses a SAM L21 MCU, interfaced with BTLC1000 fully certified module and several sensors on a small form factor PCB (40mm x 30mm) operated on a coin cell battery. The environment sensor data (temperature, pressure, humidity, light), motion sensor data (3-axis acceleration, gyroscope) and sensor fusion data (3D plot, step count, free fall detection) are sent using BLE and...

    • BTLC1000-XPRO ( ATBTLC1000-XPRO )

      BTLC1000-XPRO

      Microchip's BTLC1000 Xplained Pro extension evaluation kit is used to evaluate the ATBTLC1000-MR110CA BLE module. The BTLC1000 MR110CA module is based on Microchip's industry – leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T. The XPro extension can be plugged into any of the supported Microchip's host MCU Xplained Pro evaluation boards to quickly add Bluetooth...

    • BTLC1000-XPRO-ADPT ( ATBTLC1000-XPRO-ADPT )

      BTLC1000-XPRO-ADPT

      The ATBTLC1000-XPRO-ADPT is an adapter board for the ATBTLC1000-XPRO expansion board. It is required for the UART hardware flow control functionality to operate correctly when the ATBTLC1000-XPRO expansion board is connected to certain Xplained MCU base boards.

      The BTLC1000XPRO-ADP adapter board supports the SMART SAM L21 Xplained Pro, SAM D21 Xplained Pro, SAM 4S Xplained Pro and...

    • BTLC1000-XSTK ( ATBTLC1000-XSTK )

      BTLC1000-XSTK

      The BTLC1000 Xplained Starter Kit is a hardware platform to evaluate the ATBTLC1000-MR110CA module with the ARM Cortex M0+ SAML21 Xplained Pro host MCU evaluation board. The Xplained Pro extension plugs into the SAML21 Xplained Pro evaluation board to quickly add Bluetooth Smart connectivity. The ATBTLC1000-MR110CA module is based on s industry leading lowest power Bluetooth Low Energy 4.1...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATBTLC1000-XR1100AT
    0.000000
    49
    LGA
    4.5x5.5xmm
    ENIG
    b4
    ATBTLC1000A-UU-T
    0.004900
    0.199333
    31
    WLCSP
    2.275x2.155x0.504mm
    SACQ
    e1
    ATBTLC1000-MR110CA
    0.000000
    24
    MODULE
    xxmm
    ENIG
    b4
    ATBTLC1000-ZR110CA
    59.000000
    35
    MODULE
     
    ENIG
    b4
    ATBTLC1000A-MU-Y
    0.041160
    0.040741
    32
    VQFN
    4x4x0.9mm
    Matte Tin
    e3
    ATBTLC1000A-MU-T
    0.041160
    0.341500
    32
    VQFN
    4x4x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.