Microchip Technology Inc

ATA8742

In Production

Highly flexible programmable transmitter collecting an ATtiny44V AVR® micro-controller and UHF PLL transmitters in a 5 by 5-mm QFN24 package. It is specifically designed for the demands of RF low-cost data transmission systems with data rates of up to 32Kb/s. The device's primary applications are in industrial and aftermarket remote keyless-entry systems; in home automotion, entertainment, and toys; and in alarm, telemetering, energy metering systems. It operates in the 433-MHz frequency band for both ASK or FSK data transmission.

 
    Parameter Name
    Value
    Type
    Sub-GHz
    Family
    Smart RF
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    09/01/2014
    6829KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    3377KB
    AppNote
    12/10/2016
    163KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA8742C-PXQW-1
    0.067200
    0.000000
    24
    VQFN
    5x5x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.