Microchip Technology Inc

ATA8515

In Production

Monolithic RF Transceiver IC for the Sub-1GHz smart RF markets, providing lowest power consumption, high sensitivity and high output power. Industrial and consumer applications include RF remote control such as garage door openers, smart metering, home automation and building security systems.
The device's superior RF functionalities (e.g., blocking capabilities, power management, and more) enable an extremely low current consumption. This permits to use smaller batteries to realize miniature designs, which is a key criteria for battery operated applications.
The RF Transceiver IC provide high sensitivity at -123dBm (0.75kbit/s, FSK, Manchester code, at 433.92MHz) and -109dBm (at 20kbit/s, ASK, Manchester code, at 433.92MHz), respectively. The high output power of -12dBm to +14.5dBm is programmable in 0.4-dB steps. Both high sensitivity and high output power allow for extended RF transmission distances.
The ATA8515 combines RF functionality with a proven Microchip AVR® microcontroller core. Configuration via the EEPROM enables quick and seamless adaptation to the individual application needs. Programming is done via the SPI - even on-the-fly during operation.
The firmware is included in ROM.

 
    Parameter Name
    Value
    Type
    Sub-GHz
    Family
    Smart RF
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    08/01/2015
    1383KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    1953KB
    AppNote
    12/10/2016
    4325KB
    AppNote
    12/10/2016
    3377KB
    AppNote
    12/10/2016
    163KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATA8515-GHQW
    32
    VQFN
    -40C to +105C
    T/R
    2.66
    2.21
    2.00
    1.85
    1.75
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • ATA8510-EK1 ( ATA8510-EK1 )

      ATA8510-EK1

      The ATA8510-EK1 is for evaluation of the ATA8510 / ATA8515 RF transceiver devices and demonstrates a 2-way communication at 433.92MHz. The kit includes a sensor board with ATA8510 (RF transceiver running a Flash application), Xplained PRO ATA8510/15 extension board, Xplained PRO SAMD20 evaluation board and Xplained PRO OLED1 extension board.

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA8515-GHQW
    0.068100
    0.605200
    32
    VQFN
    5x5x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.