Microchip Technology Inc

ATA8405

In Production

PLL transmitter IC developed for the demands of RF low-cost transmission systems with data rates of up to 20-kBaud Manchester coding and 40-kBaud NRZ coding. Its transmitting frequency range is 432 to 448MHz. It can be used in both FSK and ASK systems.

 
    Parameter Name
    Value
    Type
    Sub-GHz
    Family
    Smart RF
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    08/01/2015
    853KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    3377KB
    AppNote
    12/10/2016
    163KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA8405C-6DQY-66
    0.023200
    0.200000
    10
    MSOP
    3x3mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.