Microchip Technology Inc

ATA8205

In Production

Multi-chip PLL receiver device supplied in an SSO20 package. With data rates from 1 to 10Kb/s in Manchester or bi-phase code, this device is specially designed to meet the demands of RF low-cost data transmission systems. Its main applications are in the areas of aftermarket keyless entry systems, tire pressure monitoring systems, telemetering, consumer/industrial remote control applications, home entertainment, access control systems, and security technology systems. Frequency receiving range is 868 to 870MHz for ASK or FSK data transmission.

 
    Parameter Name
    Value
    Type
    Sub-GHz
    Family
    Smart RF
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    09/01/2014
    1703KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    3377KB
    AppNote
    12/10/2016
    163KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATA8205P6C-TKQW
    20
    TSSOP
    -40C to +85C
    T/R
    2.81
    2.34
    2.12
    1.96
    1.86
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA8205P6C-TKQW
    0.079300
    0.081000
    20
    TSSOP
    4.4mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.