Microchip Technology Inc

ATA8201

In Production

UHF ASK/FSK transparent receiver IC with low power consumption, supplied in a 5 by 5-mm QFN24 package. It can be used in the 313 to 317-MHz band. For improved image rejection and selectivity, its IF frequency is fixed to 440kHz. Its IF block uses an 8th-order band pass, yielding a receive bandwidth of 420kHz. This enables the receiver to be used in both SAW and PLL-based transmitter systems and for it to utilize various types of data-bit encoding. Prevailing encryption protocols such as Keeloq?? are supported. The highly integrated design requires no RF components except for those needed for receiver antenna matching.

 
    Parameter Name
    Value
    Type
    Sub-GHz
    Family
    Smart RF
    Operating Temperature Range
    0 to 0
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    09/01/2014
    1443KB
      Application Notes
     
     
     
    AppNote
    12/10/2016
    3377KB
    AppNote
    12/10/2016
    163KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATA8201C-PXQW-1
    24
    VQFN
    -40C to +105C
    T/R
    2.89
    2.40
    2.18
    2.01
    1.91
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA8201C-PXQW-1
    0.067200
    0.000000
    24
    VQFN
    5x5x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.