Microchip Technology Inc

ATA6622C

In Production

Fully integrated LIN specification 2.0, 2.1 and SAEJ2602-compliant transceiver with a low-drop voltage regulator for 3.3V/50mA output and window watchdog. It interfaces the LIN protocol handler and the physical layer and features advanced EMI and ESD performance.The voltage regulator is able to source 50 mA, but the output current can be boosted by using an external NPN transistor. This chip combination makes it possible to develop inexpensive, simple, yet powerful slave and master nodes for LIN-bus systems.The device is designed to handle low-speed data communication in vehicles and in convenience electronics. Improved slope control at the LIN-driver ensures secure data communication up to 20kBaud. Sleep mode (voltage regulator switched off) and silent mode (communication off; VCC voltage on) features guarantee minimal current consumption.

 
    Parameter Name
    Value
    Description
    LIN Transceiver with integrated Vreg and WWDT
    Vreg Output Voltage Options (V)
    3.3 -
    Vreg Output Current (mA)
    85
    Max. Baud Rate (kBaud)
    20
    Vcc Range (V)
    5 to 28
    Documentation
    Data Sheets
    10/01/2014
    1019KB
      Application Notes
     
     
     
    AppNote
    06/01/2015
    1202KB
    AppNote
    03/01/2008
    317KB
    AppNote
    03/01/2008
    114KB
    AppNote
    04/01/2015
    1175KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1013KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1540KB
    Quick Start Guides
    10/01/2012
    1989KB
    Development Tools
    • Demo & Eval Boards
    • ATA6614-EK ( ATA6614-EK )

      ATA6614-EK

      Development board for ATA6612C, ATA6613C and ATA6614Q ICs. It is designed to accelerate programming, prototyping and testing of new LIN designs.

    • ATA6612-EK ( ATA6612-EK )

      ATA6612-EK

      Development board for ATA6612C, ATA6613C and ATA6614Q ICs. It is designed to accelerate programming, prototyping and testing of new LIN designs.

    • ATA6612-EK ( ATA6612-EK )

      ATA6612-EK

      Development board for ATA6612C, ATA6613C and ATA6614Q ICs. It is designed to accelerate programming, prototyping and testing of new LIN designs.

    • ATA6617-EK ( ATA6617-EK )

      ATA6617-EK

      Development board for ATA6616/17 ICs. It is designed to accelerate programming, prototyping and testing of new LIN designs.

    • ATA6617-EK ( ATA6617-EK )

      ATA6617-EK

      Development board for ATA6616/17 ICs. It is designed to accelerate programming, prototyping and testing of new LIN designs.

    • ATA6631-EK ( ATA6631-EK )

      ATA6631-EK

      The development board for ATA6629/31 (ATA6629-EK, ATA6631-EK) devices is designed to give designers a quick start with the ICs and for prototyping and testing of new LIN designs.

    • ATAB663254A-V1.2 ( ATAB663254A-V1.2 )

      ATAB663254A-V1.2

      ATAB663254A-V1.2 is an evaluation tool for a quick start with s 4th generation LIN SBC including LIN transceiver + low drop 5V/85mA voltage regulator enabling easy prototyping and testing.

    • ATA6628-EK ( ATA6628-EK )

      ATA6628-EK

      The development board for the ATA6628/30 (ATA6628-EK, ATA6630-EK) is designed to give designers a quick start with these ICs and for the prototyping and testing of new LIN designs.

    • ATA6664-EK ( ATA6664-EK )

      ATA6664-EK

      The development board for the ATA6663/ATA6664 (ATA6663-EK, ATA6664-EK) IC is designed to give designers a quick start with these ICs and to enable prototyping and testing new LIN designs.

    • ATA6663-EK ( ATA6663-EK )

      ATA6663-EK

      The development board for the ATA6663/ATA6664 (ATA6663-EK, ATA6664-EK) IC is designed to give designers a quick start with these ICs and to enable prototyping and testing new LIN designs.

    • ATAB663203A-V1.2 ( ATAB663203A-V1.2 )

      ATAB663203A-V1.2

      ATA663203A-V1.2 is an evaluation tool for a quick start with s new generation low drop 5V/85mA voltage regulator enabling easy prototyping and testing.

    • ATAB663431A-V1.2 ( ATAB663431A-V1.2 )

      ATAB663431A-V1.2

      ATA663431A-V1.2 is an evaluation tool for a quick start with s 4th generation LIN SBC including LIN transceiver + low drop 3.3V/85mA voltage regulator + window watchdog + high-side switch enabling easy prototyping and testing.

    • ATAB663231A-V1.2 ( ATAB663231A-V1.2 )

      ATAB663231A-V1.2

      ATA663231A-V1.2 is an evaluation tool for a quick start with s 4th generation LIN SBC including LIN transceiver + low drop 3.3V/85mA voltage regulator enabling easy prototyping and testing.

    • ATA6662-EK ( ATA6662-EK )

      ATA6662-EK

      The development board for the ATA6662 (ATA6662-EK). It is designed to give designers a quick start for the prototyping and testing new designs.

    • ATA6623-EK ( ATA6623-EK )

      ATA6623-EK

      The development board for ATA6623/25 (ATA6623-EK, ATA6625-EK. It is designed to give designers a quick start for prototyping and testing new LIN designs.

    • ATA6625-EK ( ATA6625-EK )

      ATA6625-EK

      The development board for ATA6623/25 (ATA6623-EK, ATA6625-EK. It is designed to give designers a quick start for prototyping and testing new LIN designs.

    • ATA6626-EK ( ATA6626-EK )

      ATA6626-EK

      The development board for ATA6622/24/26 (ATA6622-EK, ATA6624-EK, ATA6626-EK). It is designed to give designers a quick start for prototyping and testing new LIN designs.

    • ATA6624-EK ( ATA6624-EK )

      ATA6624-EK

      The development board for ATA6622/24/26 (ATA6622-EK, ATA6624-EK, ATA6626-EK). It is designed to give designers a quick start for prototyping and testing new LIN designs.

    • ATA6622-EK ( ATA6622-EK )

      ATA6622-EK

      The development board for ATA6622/24/26 (ATA6622-EK, ATA6624-EK, ATA6626-EK). It is designed to give designers a quick start for prototyping and testing new LIN designs.

    • ATAB663454A-V1.2 ( ATAB663454A-V1.2 )

      ATAB663454A-V1.2

      ATA663454A-V1.2 is an evaluation tool for a quick start with s 4th generation LIN SBC including LIN transceiver + low drop 5V/85mA voltage regulator + window watchdog + high-side switch enabling easy prototyping and testing.

    • ATA6670-EK ( ATA6670-EK )

      ATA6670-EK

      The ATA6670-EK development board enables designers to rapidly begin work
      with this IC and testing and prototyping new LIN designs.

    • ATAB663211A-V1.2 ( ATAB663211A-V1.2 )

      ATAB663211A-V1.2

      ATA663211A-V1.2 is an evaluation tool for a quick start with s 4th generation LIN transceiver with a local wake-up capability and an inhibit output pin enabling easy prototyping and testing.

    • ATA6630-EK ( ATA6630-EK )

      ATA6630-EK

      The development board for the ATA6628/30 (ATA6628-EK, ATA6630-EK) is designed to give designers a quick start with these ICs and for the prototyping and testing of new LIN designs.

    • ATA6629-EK ( ATA6629-EK )

      ATA6629-EK

      The development board for ATA6629/31 (ATA6629-EK, ATA6631-EK) devices is designed to give designers a quick start with the ICs and for prototyping and testing of new LIN designs.

    Similar Devices
    Product
    Vcc Range
    Vreg Output Voltage V
    LIN Spec Supported
    Price5K
    5 - 27
    5.0 -
    2.0, 2.1, 2.2, SAE J2602-2
    $2.16
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.37
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.58
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.14
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.06
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $1.08
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.91
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $1.08
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.91
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $1.13
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.96
    5 - 28
    3.3 -
     
    $0.41
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.41
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.35
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
     
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.48
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.48
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.53
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.93
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
    $1.90
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
    $1.93
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
    $1.99
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.59
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.55
    6 - 30
    -
    1.3, 2.0, 2.1, SAEJ2602, ISO17987
    $0.44
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.59
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.55
    5.5 - 18
    3.3 - 5.0
    Rev 1.3, 2.0, 2.1, SAE J2602
    $0.84
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $0.81
    5.5 - 18
    3.3 - 5.0
    Rev 1.3, 2.0, 2.1, SAE J2602
    $1.01
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $0.89
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $0.89
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $1.05
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA6622C-PGQW-1
    0.062400
    0.183333
    20
    VQFN
    5x5x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.