Microchip Technology Inc

ATA6613C

In Production

The multi-chip LIN System-in-Package (SiP) is designed for LIN-bus node applications, supporting highly integrated solutions for in-vehicle LIN networks. The first chip, ATA6624 (LIN-system-basis-chip), has an integrated LIN transceiver, 5V voltage regulator and a window watchdog. The second chip contains the Microchip AVR ATmega168 automotive microcontroller with advanced RISC architecture and??16 Kbytes flash memory. All pins of the LIN-SBC and the microcontroller are bonded out to provide customers the same flexibility for their applications as they have when using discrete parts.

 
    Parameter Name
    Value
    Description
    LIN System-in-Package (SiP) Solution
    Vreg Output Voltage Options (V)
    5.0 -
    Vreg Output Current (mA)
    85
    Max. Baud Rate (kBaud)
    20
    Vcc Range (V)
    5 to 27
    Integrated VREG
    Yes
    Integrated WWDT
    Yes
    Documentation
    Data Sheets
    11/01/2014
    9522KB
      Application Notes
     
     
     
    AppNote
    03/01/2008
    317KB
    AppNote
    03/01/2008
    114KB
    AppNote
    03/01/2015
    1794KB
    AppNote
    06/01/2015
    353KB
    AppNote
    05/01/2015
    649KB
    AppNote
    04/01/2015
    1175KB
    AppNote
    02/01/2015
    131KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1013KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1540KB
    Quick Start Guides
    10/01/2012
    1989KB
    Development Tools
    • Demo & Eval Boards
    • ATA6613-EK ( ATA6613-EK )

      ATA6613-EK

      Development board for ATA6612C, ATA6613C and ATA6614Q ICs. It is designed to accelerate programming, prototyping and testing of new LIN designs.

    Similar Devices
    Product
    Vcc Range
    Vreg Output Voltage V
    LIN Spec Supported
    Price5K
    5 - 27
    5.0 -
    2.0, 2.1, 2.2, SAE J2602-2
    $2.16
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.37
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.58
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.14
    5 - 27
    5.0 -
    1.3, 2.0, 2.1, 2.2, SAE J2602-2
    $2.06
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $1.08
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.91
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $1.08
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.91
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $1.13
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.96
    5 - 28
    3.3 -
     
    $0.41
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $37.11
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.35
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.52
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
     
    5 - 28
    5.0 -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.57
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.48
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.48
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.53
    5 - 28
    -
    2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
    $0.93
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    5 - 28
    3.3 -
    2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
     
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.64
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.60
    6 - 30
    -
    1.3, 2.0, 2.1, SAEJ2602, ISO17987
    $0.49
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.64
    6 - 27
     
    1.3, 2.0, 2.1, SAEJ2602
    $0.60
    5.5 - 18
    3.3 - 5.0
    Rev 1.3, 2.0, 2.1, SAE J2602
    $0.91
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $0.89
    5.5 - 18
    3.3 - 5.0
    Rev 1.3, 2.0, 2.1, SAE J2602
    $1.01
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $0.89
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $0.89
    6 - 18
    3.3 - 5.0
    1.3, 2.0, 2.1, SAE J2602
    $1.05
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA6613C-PLQW-1
    0.144300
    0.060857
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.