Microchip Technology Inc
product primary image

ATA6570

Status: In Production

Features:

  • High speed CAN PN transceiver Fully ISO 11898-2, ISO 11898-5, ISO 11898-2: 2016 and SAE J2962-2 compliant
  • Autonomous bus biasing according to ISO 11898-6
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Standard CAN data rate up to 1Mbit/s and CAN FD data rate up to 5Mbit/s (CAN FD)
  • 4Mbit/s SPI interface
  • Differential bus receiver with wide common mode range
  • Very low current consumption in Sleep and Standby with fully wake-up capability
  • Power-down of the complete node via the INH-output (switching off external voltage regulator(s))
  • Power off mode
  • Microcontroller Reset mode
  • Sleep mode
  • Standby mode
  • Normal mode
  • Overtemp mode
  • Local wake-up via pin WAKE
  • Remote wake-up pattern according to ISO 11898-5
  • Remote wake-up frame according to ISO 11898-6 (selective wake-up)
  • Host wake-up via SPI
  • Wake-up source recognition
  • Transceiver disengages from the bus in over-temperature and low power supply mode
  • RXD recessive clamping detection
  • Transmit data (TXD) dominant timeout function
  • Undervoltage detection on VS, VCC and VIO pins
  • Overtemperature protection
  • 3.3V to 5V microcontrollers can be interfaced directly via the VIO pin
  • Battery supply and CAN bus pins protected against transients according to ISO7637
  • High Electro Static Discharge (ESD) Handling Capability on the Bus Pins
  • Bus pins short-circuit protected to GND and VCC
  • VS operating voltage up to 28V, VS DC supply voltage up to 42V
  • Watchdog with independent clock source
  • Optional cyclic wake-up in watchdog Timeout mode
  • Watchdog automatically re-enabled when wake-up event captured
  • Watchdog period selectable
  • Watchdog reset period selectable
  • Qualified according to AEC-Q100
  • Fulfills the OEM Hardware Requirements for CAN Interfaces in Automotive Applications, Rev. 1.3
  • Fulfills the OEM Requirements for Partial Networking Rev. 2.2
  • SO14 Package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The ATA6570 is a CAN Partial Networking (PN) transceiver that interfaces a Controller Area Network (CAN) protocol controller and the physical two wire CAN bus designed for high speed CAN applications in the automotive environment. It provides local and enhanced remote wake-up capabilities. The Microchip ATA6570 has a very low power consumption in Standby and Sleep Mode. Beside local wake-up via WAKE and remote wake-up pattern according to ISO 11898-2: 2016 and also additionally supports ISO11898-2: 2016 compliant CAN partial networking. A CAN frame decoder evaluates the bus traffic and checks for a matching frame, that has being configured into registers via the SPI. The device is able to keep the complete ECU in a low power mode even when bus traffic is present until a valid wake-up frame is received. It also features a watchdog, a Serial Peripheral Interface (SPI) and automatic adjustment of the I/O levels to the I/O level of the connected microcontroller via the VIO pin. The Microchip ATA6570 is a CAN-FD device and can be easily configured via the SPI as Non-FD (meaning only for Classical CAN), CAN FD silent, CAN FD passive or as CAN FD active device, in order to fulfill the corresponding application requirements.

To purchase the ATA6570 or obtain additional information, please contact any Microchip sales representative or authorized worldwide distributor.

Please see our MikroElektronika click Board! https://www.mikroe.com/ata6570-click

Additional Features
    • High speed CAN PN transceiver Fully ISO 11898-2, ISO 11898-5, ISO 11898-2: 2016 and SAE J2962-2 compliant
    • Autonomous bus biasing according to ISO 11898-6
    • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
    • Standard CAN data rate up to 1Mbit/s and CAN FD data rate up to 5Mbit/s (CAN FD)
    • 4Mbit/s SPI interface
    • Differential bus receiver with wide common mode range
    • Very low current consumption in Sleep and Standby with fully wake-up capability
    • Power-down of the complete node via the INH-output (switching off external voltage regulator(s))
    • Six operation modes
      • Power off mode
      • Microcontroller Reset mode
      • Sleep mode
      • Standby mode
      • Normal mode
      • Overtemp mode
    • Four wake-up sources
      • Local wake-up via pin WAKE
      • Remote wake-up pattern according to ISO 11898-5
      • Remote wake-up frame according to ISO 11898-6 (selective wake-up)
      • Host wake-up via SPI
      • Wake-up source recognition
    • Transceiver disengages from the bus in over-temperature and low power supply mode
    • RXD recessive clamping detection
    • Transmit data (TXD) dominant timeout function
    • Undervoltage detection on VS, VCC and VIO pins
    • Overtemperature protection
    • 3.3V to 5V microcontrollers can be interfaced directly via the VIO pin
    • Battery supply and CAN bus pins protected against transients according to ISO7637
    • High Electro Static Discharge (ESD) Handling Capability on the Bus Pins
    • Bus pins short-circuit protected to GND and VCC
    • VS operating voltage up to 28V, VS DC supply voltage up to 42V
    • Watchdog with independent clock source
    • Watchdog can be operated in Window and Timeout mode
      • Optional cyclic wake-up in watchdog Timeout mode
      • Watchdog automatically re-enabled when wake-up event captured
      • Watchdog period selectable
      • Watchdog reset period selectable
    • Qualified according to AEC-Q100
    • Fulfills the OEM Hardware Requirements for CAN Interfaces in Automotive Applications, Rev. 1.3
    • Fulfills the OEM Requirements for Partial Networking Rev. 2.2
    • SO14 Package
Parametrics
Name
Value
Version Supported
Yes
Temp. Range (°C)
-40 to 150
Operating Voltage Range (V)
4.55 to 28

Documents

Jump to:

Data Sheets

12/10/2016
1080KB

Brochures

08/01/2015
3116KB
11/01/2013
5255KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
CAN Partial Networking Development Board
CAN Partial Networking Development Board ( ATAB6570A )

The development board ATAB657xA is a hardware platform to evaluate the new ATA657x CAN device family and enables users rapidly prototyping and testing of new CAN designs with the ATA657x ICs.

The ATA657x device family includes three high-speed CAN transceiver, which interface a controller area network (CAN) protocol controller and the physical two wire CAN bus designed for

...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATA6570-GNQW1
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy