Microchip Technology Inc
product primary image

ATA6562

Status: In Production

Features:

  • Fully ISO 11898-2, ISO 11898-5, ISO 11898-2: 2016 and SAE J2962-2 compliant
  • CAN FD - communication speed up to 5Mbit/s
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Differential receiver with wide common mode range
  • Silent mode (receive only)
  • Remote wake-up capability via CAN bus -  Wake-Up on Pattern (WUP), as Specified in  ISO 11898-2: 2016, 3.8 μs Activity Filter Time
  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up
  • RXD recessive clamping detection
  • High electrostatic discharge (ESD) handling capability on the bus pins
  • Bus pins protected against transients in automotive environments
  • Transmit data (TXD) dominant time-out function
  • Undervoltage detection on VCC
  • CANH/CANL short-circuit and overtemperature protected
  • Automotive Grade 0 qualified according to AEC-Q100
  • Packages: SO8, VDFN8 with wettable flanks (Moisture Sensitivity Level 1)
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The Microchip ATA6562 is a high-speed CAN FD CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 5Mbit/s) CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. It offers improved electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance and ideal passive behavior to the CAN bus when the supply voltage is off. Three operating modes (Standby, Normal and Silent Mode) together with the dedicated fail-safe features make the Microchip ATA6562 an excellent choice for all types of high- speed CAN networks, especially in nodes requiring low-power mode with wake-up capability via the CAN bus.

The ATA6562 is automotive Grade 0 qualified for an ambient temperature range from -40° to 150°C.

To purchase the ATA6562 or obtain additional information, please contact any Microchip sales representative or authorized worldwide distributor.

Additional Features
    • Fully ISO 11898-2, ISO 11898-5, ISO 11898-2: 2016 and SAE J2962-2 compliant
    • CAN FD - communication speed up to 5Mbit/s
    • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
    • Differential receiver with wide common mode range
    • Silent mode (receive only)
    • Remote wake-up capability via CAN bus -  Wake-Up on Pattern (WUP), as Specified in  ISO 11898-2: 2016, 3.8 μs Activity Filter Time
    • Functional behavior predictable under all supply conditions
    • Transceiver disengages from the bus when not powered up
    • RXD recessive clamping detection
    • High electrostatic discharge (ESD) handling capability on the bus pins
    • Bus pins protected against transients in automotive environments
    • Transmit data (TXD) dominant time-out function
    • Undervoltage detection on VCC
    • CANH/CANL short-circuit and overtemperature protected
    • Automotive Grade 0 qualified according to AEC-Q100
    • Packages: SO8, VDFN8 with wettable flanks (Moisture Sensitivity Level 1)
Parametrics
Name
Value
Version Supported
Yes
Temp. Range (°C)
-40 to +150
Operating Voltage Range (V)
4.5 to 5.5

Documents

Jump to:

Verilog

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
ATA6562 CAN-TRX EVB
ATA6562 CAN-TRX EVB ( ATA6562-EK )

The development board for the ATA6562 enables users to rapidly carry out prototyping and testing of new CAN designs with the ATA6562 high-speed CAN transceivers.

The ATA6562 is a high-speed CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to...

Learn More

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATA6562-GAQW0
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
Rohs icon
efup china icon
ATA6562-GAQW1
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
Rohs icon
efup china icon
ATA6562-GBQW1
0.023100
0.098833
8
VDFN
3x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
ATA6562-GBQW0
0.023100
0.098833
8
VDFN
3x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy