
Status: In Production
The Microchip ATA6560 is a high-speed CAN FD ready CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 5Mbit/s) CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. It offers improved electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance, as well as features such as: Ideal passive behavior to the CAN bus when the supply voltage is off. Three operating modes (Standby, Normal and Silent Mode) together with the dedicated fail-safe features make the Microchip ATA6560 an excellent choice for all types of high- speed CAN networks, especially in nodes requiring low-power mode with wake-up capability via the CAN bus.
To purchase the ATA6560 or obtain additional information, please contact any Microchip sales representative or authorized worldwide distributor.
The development board for the ATA6560 enables users to rapidly carry out prototyping and testing of new CAN designs with the ATA6560 high-speed CAN transceivers.
The ATA6560 is a high-speed CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 5Mbit/s)
...Buying option currently unavailable