Microchip Technology Inc

ATA6286C

In Production

Embedded ultra low power AVR 8-bit micro-controller IC that integrates RF transmission and LF receiving functionality for wake-up purposes in a small QFN32 package.RF transmission is based on Microchip IP for 432-MHz to 448-MHz frequency ranges with a typical output power of up to 6dBm. Transmission is suited for ASK and FSK modulation with up to a 20-kbaud data rate in manchester mode.Its integrated programmable 125-kHz LF-receiver channel has an extremely low current consumption in active listening mode and is especially suited for wake-up purposes.

 
    Parameter Name
    Value
    Type
    Wireless RF Identification
    Package
    QFN PN 32
    Antenna
    Yes
    Cloud Partners
    Yes
    Documentation
    Data Sheets
    09/01/2014
    9225KB
      Application Notes
     
     
     
    AppNote
    03/01/2015
    885KB
    AppNote
    10/01/2014
    267KB
      Brochures
     
     
     
     
    Brochures
    12/10/2016
    4500KB
    Development Tools
    • Demo & Eval Boards
    • ATA6286-EK3 ( ATA6286-EK3 )

      (Not Recommended for new design)
      ATA6286-EK3

      This kit consists of two main boards and a battery-powered tag. First main board is the control board for the LF (125kHz) trigger circuit based on ATA5279. The full-function, smart power ICs generate a magnetic LF field with an antenna coil to transmit wake-up strings and data or commands to an active tag. Second main board is the UHF receiver unit to receive the message from the...