Microchip Technology Inc

ATA5832

In Production

Monolithic RF transceiver IC for the automotive and smart RF markets, providing industry's lowest power consumption, high sensitivity and high output power. Automotive applications include remote keyless entry (RKE), passive entry go (PEG), remote start (RS) and tire pressure monitoring (TPMS) systems. In addition, the ATA5832 is also suited for various Smart RF applications, for example, remote control systems such as garage door openers; or telemetering applications.
The device's superior blocking capabilities eliminates disturbances so that the digital logic is rarely awakened. This results in a current consumption as low as 9.8mA typ. in receive mode (low-band, 1.2mA, 21ms cycle, 3-channel polling) and 9.4mA/13.8mA typ. in transmit mode (low-band, Pout = 6dBm/10dBm) for even smaller end-application designs.
The RF transceiver IC provides high sensitivity at -123dBm (0.75kbit/s, FSK, Manchester code, at 433.92MHz) and -109dBm (at 20kbit/s, ASK, Manchester code, at 433.92MHz), respectively. The high output power of -12dBm to -14.5dBm is programmable in 0.4-dB steps. Both high sensitivity and high output power allow for extended RF transmission distances.
The ATA5832 combines RF functionality with a proven Microchip AVR® microcontroller core. Configuration via the EEPROM enables quick and seamless adaptation to the individual application needs. Programming is done via the SPI - even on-the-fly during operation.
The ATA5832 is a cost-optimized version of the ATA5831, where the customer software is ROM masked.

 
    Parameter Name
    Value
    Automotive Capable
    Yes
    Embedded uC
    Yes
    Documentation
    Data Sheets
    07/01/2015
    859KB
      Application Notes
     
     
     
    AppNote
    07/01/2015
    489KB
    AppNote
    07/01/2015
    239KB
    AppNote
    07/01/2015
    2436KB
    AppNote
    03/01/2015
    395KB
    AppNote
    04/01/2015
    409KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    10/01/2012
    1736KB
    Quick Start Guides
    10/01/2012
    1261KB
    Quick Start Guides
    10/01/2013
    542KB