Microchip Technology Inc

ATA5823

In Production

Highly integrated UHF ASK/FSK multi-channel half-and full-duplex transceiver with low power consumption supplied in a small QFN48 package. Thanks to excellent blocking and selectivity performance, additional 15-20dB loss, and narrow bandwidth, no SAW is needed for key fob or sensor applications. The building blocks needed for a typical RKE and access control systems for base and the mobile stations are fully integrated, so fewer external components are needed.The device supports data rates of 1-20Kbit/s (FSK) and 1-10Kbit/s (ASK) in Manchester, Bi-phase and other codes in transparent mode. Transmitting frequency range is 433MHz to 435MHz and 867Mhz to 870MHz.

 
    Parameter Name
    Value
    Temp# Range Min (deg C)
    -40
    Temp# Range Max (deg C)
    105
    Automotive Capable
    Yes
    Operating Voltage (Vcc)
    2.15 to 3.6 or 4.4 to 5.25
    Documentation
    Data Sheets
    01/01/2015
    2864KB
      Application Notes
     
     
     
    AppNote
    07/01/2015
    489KB
    AppNote
    07/01/2015
    239KB
    AppNote
    04/01/2015
    365KB
    AppNote
    07/01/2015
    2436KB
    AppNote
    03/01/2015
    395KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    10/01/2012
    1736KB
    Quick Start Guides
    10/01/2012
    1261KB
    Quick Start Guides
    10/01/2013
    542KB