Microchip Technology Inc

ATA5749

In Production

A fractional-N-PLL ASK/FSK transmitter device specifically targeted for tire pressure monitoring (TPM), remotekeyless entry, passive entry/go (PEG) and other automotive applications.The device operates at a frequency range of 300MHz to 450MHz at data rates up to 40kbit/s Manchester code with a typical 5.5dBm output power at 7.3mA. Transmitter parameters such as output power, output frequency, FSK deviation, and current consumption can be programmed using the SPI interface.The fully integrated device simplifies RF board design and lowers material costs.

 
    Parameter Name
    Value
    Automotive Capable
    Yes
    Documentation
    Data Sheets
    07/01/2015
    862KB
      Application Notes
     
     
     
    AppNote
    07/01/2015
    741KB
    AppNote
    05/01/2015
    1145KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    10/01/2013
    542KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA5749C-6DQY-64
    0.023200
    0.200000
    10
    MSOP
    3x3mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.