Microchip Technology Inc

ATA5724C

In Production

Multichip PLL ASK/FSK receiver device in an SSO20 package specially developed for low-cost RF data transmission systems with data rates from 1kBit/s to 10kBbit/s in Manchester or Bi-phase code. The device supports logarithmic RSSI output, pin compatible to ATA5723C and ATA5728C. The receiving frequency range is 431.5MHz to 436.5MHz. Operating temperature range is -40??C to +105??C. Main applications include remote keyless-entry (RKE), tire pressure monitoring (TPM), telemetering, and security technology systems.

 
    Parameter Name
    Value
    Temp# Range Min (deg C)
    -40
    Temp# Range Max (deg C)
    105
    Automotive Capable
    Yes
    Operating Voltage (Vcc)
    4.5 to 5.5
    Documentation
    Data Sheets
    12/10/2016
    1653KB
      Application Notes
     
     
     
     
    AppNote
    05/01/2015
    963KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    10/01/2013
    542KB