Microchip Technology Inc

ATA5577M1C

In Production

The ATA5577M1C is a contactless read/write IDIC designed for applications in the 100 to 150 kHz frequency band. A single coil connected to the chip serves as the IC's power supply and bi-directional communication interface. The antenna and chip together form a transponder or tag. The on-chip 363-bit EEPROM (11 blocks with 33 bits each) can be read and written block-wise from a reader. The device features 100µm x 100µm pads for wire bonding or flip chip.

 

    Features

        • Contactless power supply
        • Contactless Read/Write data transmission
        • Radio frequency from 100kHz to 150kHz
        • Basic Mode or Extended Mode
        • Compatible with Microchip's T5557, ATA5567
        • Replacement for Microchip's e5551/T5551 in most common operation modes
        • Configurable for ISO/IEC 11784/785 compatibility
    Parameter Name
    Value
    Type
    Wireless RF Identification
    Operating Temperature Range
    -40 to 85
    Frequency Range
    100 to 150kHz
    Antenna
    Yes
    Operating Voltage Range
    1.8V to 3.6V
    Documentation
    Data Sheets
    07/01/2014
    1844KB
      Application Notes
     
     
     
    AppNote
    05/01/2015
    207KB
    AppNote
    07/01/2015
    97KB
    AppNote
    07/01/2015
    307KB
    AppNote
    07/01/2015
    610KB
    AppNote
    03/01/2015
    84KB
    AppNote
    04/01/2015
    276KB
      Brochures
     
     
     
     
    Brochures
    12/10/2016
    4500KB
    Development Tools
    • Demo & Eval Boards
    • ATARFID-EK1 ( ATARFID-EK1 )

      ATARFID-EK1

      ATARFID-EK1 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 125kHz ASK and FSK applications including access control and general identification systems. Sample Tags based on the chips allow...

    • ATA2270-EK3 ( ATA2270-EK3 )

      ATA2270-EK3

      This self-contained introduction kit for RFID systems for designers with little prior RFID experience includes an LCD and control buttons to interact with the RFID system. The kit supports e5530/TK5530, T5551/TK5551, ATA5567 (T5557), ATA5570, ATA5575, ATA5577 and ATA5558 IDICs. An AVR-C TINY4313 acts as reader chip. For more in-depth evaluation purposes, a GUI (graphical user interface) is...

    • ATARFID-EK2 ( ATARFID-EK2 )

      ATARFID-EK2

      ATARFID-EK2 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 134.2kHz applications especially the Animal ID applications according ISO 11784 and ISO 11785 (FDX-B(ASK) and FDX-A(FSK)). Sample...