Microchip Technology Inc

ATA5575M1

In Production

Contactless read/write IDIC?? designed for acces control and logistics applications in the 100-kHz or 150-kHz frequency band. Especially tested and pre-configured for use as Consumer7 Industrial tag in the wideley used 'Unique Format'. This uses 64 bits of the memory where 40 bits of teh memory are user bits and data. The data rate is RF/64 and Manchester ASK modulation is used. For porprietary applications also the complete memory with 128 bits can be used. A single coil connected to the chip serves as the IC's power supply and bi-directional communication interface. The antenna and chip together form a transponder or tag. The on-chip 128-bit user EEPROM (16 bytes with 8 bits each) can be read and written block-wise from a reader. This device is optimized for maximum read range. Programming is possible, but the write range is limited. The chip has to be locked after loading the application-specific data into the device.

 
    Parameter Name
    Value
    Type
    Wireless RF Identification
    Operating Temperature Range
    -40 to 85
    Frequency Range
    100 to 150kHz
    Antenna
    Yes
    Documentation
    Data Sheets
    08/01/2014
    723KB
      Application Notes
     
     
     
    AppNote
    07/01/2015
    307KB
    AppNote
    03/01/2015
    81KB
    AppNote
    04/01/2015
    276KB
      Brochures
     
     
     
     
    Brochures
    12/10/2016
    4500KB
    Development Tools
    • Demo & Eval Boards
    • ATARFID-EK2 ( ATARFID-EK2 )

      ATARFID-EK2

      ATARFID-EK2 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 134.2kHz applications especially the Animal ID applications according ISO 11784 and ISO 11785 (FDX-B(ASK) and FDX-A(FSK)). Sample...

    • ATA2270-EK3 ( ATA2270-EK3 )

      ATA2270-EK3

      This self-contained introduction kit for RFID systems for designers with little prior RFID experience includes an LCD and control buttons to interact with the RFID system. The kit supports e5530/TK5530, T5551/TK5551, ATA5567 (T5557), ATA5570, ATA5575, ATA5577 and ATA5558 IDICs. An AVR-C TINY4313 acts as reader chip. For more in-depth evaluation purposes, a GUI (graphical user interface) is...

    • ATARFID-EK1 ( ATARFID-EK1 )

      ATARFID-EK1

      ATARFID-EK1 is a LF evaluation kit based on a professional 3rd party programmer supporting the ATA5575 and ATA5577 RFID IDICs devices. The kit will be connected with a PC via USB and is controlled by a graphical user interface. It is well suited to evaluate all kind of 125kHz ASK and FSK applications including access control and general identification systems. Sample Tags based on the chips allow...