Microchip Technology Inc

ATA5279C

In Production

A LF antenna driver device for passive entry/go (PEG) systems. It can drive up to six low-frequency antennas (coils) to provide a wake-up and initialization channel to the key fob. It drives up to 1A peak current on first 3 channels and up to 700mA peak current on the second 3, largely independent of battery voltage.

 
    Parameter Name
    Value
    Automotive Capable
    Yes
    Documentation
    Data Sheets
    05/01/2014
    1182KB
      Application Notes
     
     
     
    AppNote
    04/01/2015
    1072KB
    AppNote
    05/01/2015
    1038KB
    AppNote
    12/10/2016
    134KB
    AppNote
    04/01/2015
    715KB
      Brochures
     
     
     
    Brochures
    08/01/2015
    3116KB
    Brochures
    11/01/2013
    5255KB
    Brochures
    01/01/2013
    390KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    10/01/2010
    1399KB
    Quick Start Guides
    10/01/2010
    1096KB
    Quick Start Guides
    10/01/2013
    343KB
    Quick Start Guides
    10/01/2012
    1358KB
    Quick Start Guides
    10/01/2013
    334KB
    Quick Start Guides
    10/01/2013
    542KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA5279C-WGQW
    0.139000
    0.000000
    48
    VQFN
    7x7x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.