Microchip Technology Inc

ATA5021

In Production

Based on Atmel's state-of-the-art 0.8 µm SOI technology SMART-I.S.™1, the watchdog timer is designed for safety-critical applications. Using a cyclically transmitted trigger signal, it resets the microcontroller in the event of a missing or wrong trigger signal. With voltage monitoring and power-on and supply voltage drop reset features, the ATA5021 offers a complete monitoring choice for micro-systems in automotive and industrial applications.

 
    Parameter Name
    Value
    Documentation
    Data Sheets
    10/01/2014
    570KB
    Development Tools
    • Demo & Eval Boards
    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATA5021-TAQY-44
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    ATA5021-GAQW
    0.075000
    0.250000
    8
    SOIC
    3.90mm(.150in)
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.