Microchip Technology Inc

AT97SC3204

In Production

Not Recommended for New Design. Replaced by AT97SC3205T.

This fully integrated security module designed to be integrated into embedded systems. It is for TWI, I2C-compliant protocols and conforms to (TCG) v1.2 specifications.

 
    Parameter Name
    Value
    Key Size
    UP TO 2048
    Interface Type
    LPC
    Algorithm Type
    RSA / SHA-1
    Operating Voltage (Vcc)
    3.3
    Documentation
    Data Sheets
    03/01/2013
    294KB
      Application Notes
     
     
     
    AppNote
    04/01/2014
    157KB
    AppNote
    01/01/2014
    214KB
    AppNote
    07/01/2015
    90KB
      Brochures
     
     
     
     
    Brochures
    12/01/2012
    478KB
      Schematics
     
     
     
     
    Schematics
    02/01/2014
    12KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT97SC3204S-X2MC10B
    40
    VQFN
    0C to +70C
    TRAY
    1.57
    1.43
    1.29
    1.18
    1.13
     
    AT97SC3204T-U2A1700B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.44
    3.13
    2.84
    2.59
    2.48
     
    AT97SC3204T-U2A1B10B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.43
    3.12
    2.82
    2.58
    2.47
     
    AT97SC3204T-U2MB10B
    40
    VQFN
    -40C to +85C
    TRAY
    4.07
    3.70
    3.35
    3.06
    2.94
     
    AT97SC3204T-X2A15AAB
    28
    TSSOP
    0C to +70C
    TUBE
    1.20
    1.09
    0.99
    0.90
    0.87
     
    AT97SC3204T-X2A1700B
    28
    TSSOP
    0C to +70C
    TUBE
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3204T-X2A1B10B
    28
    TSSOP
    0C to +70C
    TUBE
    3.21
    2.92
    2.65
    2.42
    2.32
     
    AT97SC3204T-X2MB10B
    40
    VQFN
    0C to +70C
    TRAY
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3204-U2A16-00
    28
    TSSOP
    -40C to +85C
    T/R
    3.44
    3.13
    2.84
    2.59
    2.48
    AT97SC3204-U2A1600B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.44
    3.13
    2.84
    2.59
    2.48
     
    AT97SC3204-U2A1A-10
    28
    TSSOP
    -40C to +85C
    T/R
    3.43
    3.12
    2.82
    2.58
    2.47
    AT97SC3204-U2A1A-20
    28
    TSSOP
    -40C to +85C
    T/R
    3.50
    3.18
    2.88
    2.63
    2.53
    AT97SC3204-U2A1A20B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.50
    3.18
    2.88
    2.63
    2.53
     
    AT97SC3204-U2MA-10
    40
    VQFN
    -40C to +85C
    T/R
    3.93
    3.57
    3.24
    2.96
    2.84
    AT97SC3204-U2MA10B
    40
    VQFN
    -40C to +85C
    TRAY
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3204-U2MA-20
    40
    VQFN
    -40C to +85C
    T/R
    4.00
    3.64
    3.29
    3.01
    2.89
    AT97SC3204-U2MA20B
    40
    VQFN
    -40C to +85C
    TRAY
    4.00
    3.64
    3.29
    3.01
    2.89
     
    AT97SC3204-U4A13-10
    28
    TSSOP
    -40C to +85C
    T/R
    3.44
    3.13
    2.84
    2.59
    2.48
    AT97SC3204-U4A1310B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.44
    3.13
    2.84
    2.59
    2.48
     
    AT97SC3204-U4A13-20
    28
    TSSOP
    -40C to +85C
    T/R
    3.51
    3.19
    2.89
    2.65
    2.54
    AT97SC3204-U4A1320B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3204-U4A14-10
    28
    TSSOP
    -40C to +85C
    T/R
    3.51
    3.19
    2.89
    2.65
    2.54
    AT97SC3204-U4A1410B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3204-U4A14-20
    28
    TSSOP
    -40C to +85C
    T/R
    3.59
    3.26
    2.95
    2.70
    2.59
    AT97SC3204-U4A1420B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.59
    3.26
    2.95
    2.70
    2.59
     
    AT97SC3204-X2A10-ZB
    28
    TSSOP
    0C to +70C
    TUBE
    1.17
    1.06
    0.96
    0.88
    0.85
     
    AT97SC3204-X2A1212B
    28
    TSSOP
    0C to +70C
    TUBE
    1.17
    1.06
    0.96
    0.88
    0.85
     
    AT97SC3204-X2A14ABB
    28
    TSSOP
    0C to +70C
    TUBE
    1.17
    1.06
    0.96
    0.88
    0.85
     
    AT97SC3204-X2A16-00
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3204-X2A1600B
    28
    TSSOP
    0C to +70C
    TUBE
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3204-X2A16-10
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3204-X2A1610B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3204-X2A16-20
    28
    TSSOP
    0C to +70C
    T/R
    3.37
    3.06
    2.78
    2.54
    2.43
     
    AT97SC3204-X2A1620B
    28
    TSSOP
    0C to +70C
    TUBE
    3.37
    3.06
    2.78
    2.54
    2.43
     
    AT97SC3204-X2A18ABB
    28
    TSSOP
    0C to +70C
    TUBE
    1.17
    1.06
    0.96
    0.88
    0.85
     
    AT97SC3204-X2A1A-10
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
    AT97SC3204-X2A1A10B
    28
    TSSOP
    0C to +70C
    TUBE
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3204-X2A1A-20
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
    AT97SC3204-X2A1A20B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3204-X2A1DABB
    28
    TSSOP
    0C to +70C
    TUBE
    1.20
    1.09
    0.99
    0.90
    0.87
     
    AT97SC3204-X2M6-00
    40
    VQFN
    0C to +70C
    T/R
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3204-X2M600B
    40
    VQFN
    0C to +70C
    TRAY
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3204-X2MA-10
    40
    VQFN
    0C to +70C
    T/R
    3.86
    3.51
    3.18
    2.90
    2.78
    AT97SC3204-X2MA10B
    40
    VQFN
    0C to +70C
    TRAY
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3204-X2MA-20
    40
    VQFN
    0C to +70C
    T/R
    3.93
    3.57
    3.24
    2.96
    2.84
    AT97SC3204-X4A12ABFB
    28
    TSSOP
    0C to +70C
    TUBE
    1.20
    1.09
    0.99
    0.90
    0.87
     
    AT97SC3204-X4A13-10
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
    AT97SC3204-X4A1310B
    28
    TSSOP
    0C to +70C
    TUBE
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3204-X4A13-20
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
    AT97SC3204-X4A1320B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3204-X4A14-10
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
    AT97SC3204-X4A1410B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3204-X4A14-20
    28
    TSSOP
    0C to +70C
    T/R
    3.37
    3.06
    2.78
    2.54
    2.43
    AT97SC3204-X4A1420B
    28
    TSSOP
    0C to +70C
    TUBE
    3.37
    3.06
    2.78
    2.54
    2.43
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • AT97SC3205P-SDK2 ( AT97SC3205P-SDK2 )

      AT97SC3205P-SDK2

      The AT97SC3205P-SDK2 Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the AT97SC3205 Trusted Platform Module (TPM) device with Serial Peripheral Interface (SPI). User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if...

    • AT97SC3205T-SDK2 ( AT97SC3205T-SDK2 )

      AT97SC3205T-SDK2

      The AT97SC3205T-SDK2 (IC) Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the IC AT97SC3205T Trusted Platform Module (TPM) device. User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if necessary), and Kit Schematics. A USB...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT97SC3204-X4A1320B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U2A1A-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1620B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A1310B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A13-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A12-12
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1212B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A13-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A15AAB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A16-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1610B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U2A1A20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A13-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A17-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204S-U2AC-10
    0.141400
    0.141000
    28
    TSSOP
    6.1x9.7x1mm
    Matte Tin
    e3
    AT97SC3204T-U2A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A1320B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A14-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A14-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U2A1A-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A1420B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1A20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U2A1600B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A18ABB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A14ABB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-U2A17-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A14-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1A-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A16-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U2A16-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1A10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A14-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-U2A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A1410B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1600B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A10-ZB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A1700B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A13-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1A-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A12ABFB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-U2A1700B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A1410B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A16-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-U4A1420B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X2A1DABB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204-X4A1310B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3204T-X2MB-10
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-X2MA-10
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-U2MA-10
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-X2M600B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-X2MA10B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-X2M6-00
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204T-U2MB10B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204S-X2MC-10
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204T-X2MB10B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-X2MA-20
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-U2MA10B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-U2MA20B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204S-X2MC10B
    0.093600
    0.000000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204-U2MA-20
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    AT97SC3204T-U2MB-10
    0.093600
    0.094000
    40
    VQFN
    6x6x1mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.