Microchip Technology Inc

AT97SC3205T

In Production

This fully integrated security module designed to be integrated into embedded systems. It is for I2C-compliant protocols and conforms to the TCG Main v1.2, r116 specifications.

 
    Parameter Name
    Value
    Key Size
    UP TO 2048
    Interface Type
    I2C
    F#max (MHz)
    0.4
    Algorithm Type
    RSA / SHA-1 / SHA-2 (Sign/Verify Sign)
    Temperature Range (deg C)
    -40 - 85
    Operating Voltage (Vcc)
    3.3
    Documentation
    Data Sheets
    02/01/2014
    318KB
      Application Notes
     
     
     
    AppNote
    07/01/2014
    154KB
    AppNote
    07/01/2015
    90KB
      Brochures
     
     
     
     
    Brochures
    12/01/2012
    478KB
      User Guides
     
     
     
     
    User Guides
    05/01/2014
    518KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT97SC3205T-G3M44-00
    32
    VQFN
    0C to +70C
    T/R
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3205T-G3M4400B
    32
    VQFN
    0C to +70C
    TRAY
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3205T-G3M44-10
    32
    VQFN
    0C to +70C
    T/R
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-G3M4410B
    32
    VQFN
    0C to +70C
    TRAY
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-G3M44-20
    32
    VQFN
    0C to +70C
    T/R
    3.71
    3.38
    3.06
    2.80
    2.68
     
    AT97SC3205T-G3M4420B
    32
    VQFN
    0C to +70C
    TRAY
    3.71
    3.38
    3.06
    2.80
    2.68
     
    AT97SC3205T-G3M46-00
    32
    VQFN
    0C to +70C
    T/R
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3205T-G3M4600B
    32
    VQFN
    0C to +70C
    TRAY
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3205T-G3M46-10
    32
    VQFN
    0C to +70C
    T/R
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-G3M4610B
    32
    VQFN
    0C to +70C
    TRAY
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-G3M46-20
    32
    VQFN
    0C to +70C
    T/R
    3.71
    3.38
    3.06
    2.80
    2.68
     
    AT97SC3205T-G3M4620B
    32
    VQFN
    0C to +70C
    TRAY
    3.71
    3.38
    3.06
    2.80
    2.68
     
    AT97SC3205T-G3M4C-00
    32
    VQFN
    0C to +70C
    T/R
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3205T-G3M4C00B
    32
    VQFN
    0C to +70C
    TRAY
    3.57
    3.25
    2.94
    2.69
    2.58
     
    AT97SC3205T-G3M4C-10
    32
    VQFN
    0C to +70C
    T/R
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-G3M4C10B
    32
    VQFN
    0C to +70C
    TRAY
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-G3M4C-20
    32
    VQFN
    0C to +70C
    T/R
    3.71
    3.38
    3.06
    2.80
    2.68
     
    AT97SC3205T-G3M4C20B
    32
    VQFN
    0C to +70C
    TRAY
    3.71
    3.38
    3.06
    2.80
    2.68
     
    AT97SC3205T-H3M44-00
    32
    VQFN
    -40C to +85C
    T/R
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-H3M4400B
    32
    VQFN
    -40C to +85C
    TRAY
    3.79
    3.44
    3.12
    2.85
    2.73
     
    AT97SC3205T-H3M44-10
    32
    VQFN
    -40C to +85C
    T/R
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3205T-H3M4410B
    32
    VQFN
    -40C to +85C
    TRAY
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3205T-H3M44-20
    32
    VQFN
    -40C to +85C
    T/R
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3205T-H3M4420B
    32
    VQFN
    -40C to +85C
    TRAY
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3205T-H3M46-00
    32
    VQFN
    -40C to +85C
    T/R
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205T-H3M4600B
    32
    VQFN
    -40C to +85C
    TRAY
    3.79
    3.44
    3.12
    2.85
    2.73
     
    AT97SC3205T-H3M46-10
    32
    VQFN
    -40C to +85C
    T/R
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3205T-H3M4610B
    32
    VQFN
    -40C to +85C
    TRAY
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3205T-H3M46-20
    32
    VQFN
    -40C to +85C
    T/R
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3205T-H3M4620B
    32
    VQFN
    -40C to +85C
    TRAY
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3205T-H3M4C-00
    32
    VQFN
    0C to +70C
    T/R
    3.79
    3.44
    3.12
    2.85
    2.73
     
    AT97SC3205T-H3M4C00B
    32
    VQFN
    0C to +70C
    TRAY
    3.79
    3.44
    3.12
    2.85
    2.73
     
    AT97SC3205T-H3M4C-10
    32
    VQFN
    0C to +70C
    T/R
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3205T-H3M4C10B
    32
    VQFN
    0C to +70C
    TRAY
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3205T-H3M4C-20
    32
    VQFN
    0C to +70C
    T/R
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3205T-H3M4C20B
    32
    VQFN
    0C to +70C
    TRAY
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3205T-U3A1310B
    28
    TSSOP
    -40C to +85C
    TUBE
    1.44
    1.31
    1.19
    1.09
    1.04
     
    AT97SC3205T-U3A14-10
    28
    TSSOP
    -40C to +85C
    T/R
    3.44
    3.13
    2.84
    2.59
    2.48
     
    AT97SC3205T-U3A1410B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205T-U3A14-20
    28
    TSSOP
    -40C to +85C
    T/R
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205T-U3A1420B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205T-U3A16-10
    28
    TSSOP
    -40C to +85C
    T/R
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205T-U3A1610B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205T-U3A16-20
    28
    TSSOP
    -40C to +85C
    T/R
    3.59
    3.26
    2.95
    2.70
    2.59
     
    AT97SC3205T-U3A1620B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.59
    3.26
    2.95
    2.70
    2.59
     
    AT97SC3205T-U3A17AAB
    28
    TSSOP
    -40C to +85C
    TUBE
    1.44
    1.31
    1.19
    1.09
    1.04
     
    AT97SC3205T-U3A1C-10
    28
    TSSOP
    0C to +70C
    T/R
    3.44
    3.13
    2.84
    2.59
    2.48
     
    AT97SC3205T-U3A1C10B
    28
    TSSOP
    0C to +70C
    TUBE
    3.44
    3.13
    2.84
    2.59
    2.48
     
    AT97SC3205T-U3A1C-20
    28
    TSSOP
    0C to +70C
    T/R
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205T-U3A1C20B
    28
    TSSOP
    0C to +70C
    TUBE
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205T-X3A14-10
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3205T-X3A14-20
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3205T-X3A16-10
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3205T-X3A16-20
    28
    TSSOP
    0C to +70C
    T/R
    3.37
    3.06
    2.78
    2.54
    2.43
     
    AT97SC3205T-X3A1C-10
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3205T-X3A1C10B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3205T-X3A1C-20
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3205T-X3A1C20B
    28
    TSSOP
    0C to +70C
    TUBE
    3.37
    3.06
    2.78
    2.54
    2.43
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • AT97SC3205P-SDK2 ( AT97SC3205P-SDK2 )

      AT97SC3205P-SDK2

      The AT97SC3205P-SDK2 Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the AT97SC3205 Trusted Platform Module (TPM) device with Serial Peripheral Interface (SPI). User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if...

    • AT97SC3205T-SDK2 ( AT97SC3205T-SDK2 )

      AT97SC3205T-SDK2

      The AT97SC3205T-SDK2 (IC) Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the IC AT97SC3205T Trusted Platform Module (TPM) device. User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if necessary), and Kit Schematics. A USB...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT97SC3205T-U3A14-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1610B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A14-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A16-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1610B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1410B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A14-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A14-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A17AAB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1420B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A16-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1620B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1420B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A16-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1620B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A17AAB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1410B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1310B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1310B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A13-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A13-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A16-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A17-AA
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-G3M4610B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M46-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M46-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M46-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M44-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4420B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M44-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4410B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4410B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4620B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4600B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M44-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M44-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M44-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4620B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4610B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4420B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M46-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M46-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M46-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4400B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4600B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4400B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M44-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.