Microchip Technology Inc

AT97SC3205

In Production

A fully integrated security module designed to integrate into computer systems and other embedded systems. Conforms to Trusted Computing Group (TCG) Main v1.2, r116, TIS v1.3 specifications.

 
    Parameter Name
    Value
    Max# Operating Freq# (MHz)
    45
    Key Size
    UP TO 2048
    Interface Type
    SPI
    Algorithm Type
    RSA / SHA-1 / SHA-2 (Sign/Verify Sign)
    Temperature Range (deg C)
    -40 - 85
    Operating Voltage (Vcc)
    3.3
    Documentation
    Data Sheets
    02/01/2014
    316KB
      Application Notes
     
     
     
    AppNote
    01/01/2014
    214KB
    AppNote
    07/01/2014
    154KB
    AppNote
    07/01/2015
    90KB
      Brochures
     
     
     
     
    Brochures
    12/01/2012
    478KB
      User Guides
     
     
     
     
    User Guides
    05/01/2014
    518KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT97SC3205-G3M4200B
    32
    VQFN
    0C to +70C
    TRAY
    3.57
    3.25
    2.94
    2.69
    2.58
    AT97SC3205-G3M45-00
    32
    VQFN
    0C to +70C
    T/R
    3.57
    3.25
    2.94
    2.69
    2.58
    AT97SC3205-G3M4500B
    32
    VQFN
    0C to +70C
    TRAY
    3.57
    3.25
    2.94
    2.69
    2.58
    AT97SC3205-G3M45-10
    32
    VQFN
    0C to +70C
    T/R
    3.64
    3.31
    3.00
    2.74
    2.63
     
    AT97SC3205-G3M4510B
    32
    VQFN
    0C to +70C
    TRAY
    3.64
    3.31
    3.00
    2.74
    2.63
    AT97SC3205-G3M45-20
    32
    VQFN
    0C to +70C
    T/R
    3.71
    3.38
    3.06
    2.80
    2.68
     
    AT97SC3205-G3M4520B
    32
    VQFN
    0C to +70C
    TRAY
    3.71
    3.38
    3.06
    2.80
    2.68
    AT97SC3205-H3M4200B
    32
    VQFN
    -40C to +85C
    TRAY
    3.64
    3.31
    3.00
    2.74
    2.63
    AT97SC3205-H3M45-00
    32
    VQFN
    -40C to +85C
    T/R
    3.79
    3.44
    3.12
    2.85
    2.73
    AT97SC3205-H3M4500B
    32
    VQFN
    -40C to +85C
    TRAY
    3.64
    3.31
    3.00
    2.74
    2.63
    AT97SC3205-H3M45-10
    32
    VQFN
    -40C to +85C
    T/R
    3.86
    3.51
    3.18
    2.90
    2.78
     
    AT97SC3205-H3M4510B
    32
    VQFN
    -40C to +85C
    TRAY
    3.86
    3.51
    3.18
    2.90
    2.78
    AT97SC3205-H3M45-20
    32
    VQFN
    -40C to +85C
    T/R
    3.93
    3.57
    3.24
    2.96
    2.84
     
    AT97SC3205-H3M4520B
    32
    VQFN
    -40C to +85C
    TRAY
    3.93
    3.57
    3.24
    2.96
    2.84
    AT97SC3205T-X3A1310B
    28
    TSSOP
    0C to +70C
    TUBE
    1.44
    1.31
    1.19
    1.09
    1.04
     
    AT97SC3205T-X3A1410B
    28
    TSSOP
    0C to +70C
    TUBE
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3205T-X3A1420B
    28
    TSSOP
    0C to +70C
    TUBE
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3205T-X3A1610B
    28
    TSSOP
    0C to +70C
    TUBE
    3.37
    3.06
    2.78
    2.54
    2.43
     
    AT97SC3205T-X3A1620B
    28
    TSSOP
    0C to +70C
    TUBE
    3.37
    3.06
    2.78
    2.54
    2.43
     
    AT97SC3205T-X3A17AAB
    28
    TSSOP
    0C to +70C
    TUBE
    1.44
    1.31
    1.19
    1.09
    1.04
     
    AT97SC3205-U3A1200B
    28
    TSSOP
    -40C to +85C
    TUBE
    2.43
    2.21
    2.00
    1.83
    1.75
     
    AT97SC3205-U3A1210B
    28
    TSSOP
    -40C to +85C
    TUBE
    2.43
    2.21
    2.00
    1.83
    1.75
     
    AT97SC3205-U3A1220B
    28
    TSSOP
    -40C to +85C
    TUBE
    1.44
    1.31
    1.19
    1.09
    1.04
     
    AT97SC3205-U3A15-10
    28
    TSSOP
    -40C to +85C
    T/R
    3.51
    3.19
    2.89
    2.65
    2.54
    AT97SC3205-U3A1510B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.51
    3.19
    2.89
    2.65
    2.54
     
    AT97SC3205-U3A15-20
    28
    TSSOP
    -40C to +85C
    T/R
    3.59
    3.26
    2.95
    2.70
    2.59
    AT97SC3205-U3A1520B
    28
    TSSOP
    -40C to +85C
    TUBE
    3.59
    3.26
    2.95
    2.70
    2.59
     
    AT97SC3205-X3A1200B
    28
    TSSOP
    0C to +70C
    TUBE
    3.23
    2.94
    2.66
    2.43
    2.33
     
    AT97SC3205-X3A12-10
    28
    TSSOP
    0C to +70C
    T/R
    3.23
    2.94
    2.66
    2.43
    2.33
    AT97SC3205-X3A1210B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3205-X3A12-20
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
    AT97SC3205-X3A1220B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3205-X3A15-10
    28
    TSSOP
    0C to +70C
    T/R
    3.30
    3.00
    2.72
    2.48
    2.38
    AT97SC3205-X3A1510B
    28
    TSSOP
    0C to +70C
    TUBE
    3.30
    3.00
    2.72
    2.48
    2.38
     
    AT97SC3205-X3A15-20
    28
    TSSOP
    0C to +70C
    T/R
    3.37
    3.06
    2.78
    2.54
    2.43
    AT97SC3205-X3A1520B
    28
    TSSOP
    0C to +70C
    TUBE
    3.37
    3.06
    2.78
    2.54
    2.43
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • AT97SC3205T-SDK2 ( AT97SC3205T-SDK2 )

      AT97SC3205T-SDK2

      The AT97SC3205T-SDK2 (IC) Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the IC AT97SC3205T Trusted Platform Module (TPM) device. User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if necessary), and Kit Schematics. A USB...

    • AT97SC3205P-SDK2 ( AT97SC3205P-SDK2 )

      AT97SC3205P-SDK2

      The AT97SC3205P-SDK2 Development Kit is a custom USB board based upon the SAM4S ARM microcontroller and the AT97SC3205 Trusted Platform Module (TPM) device with Serial Peripheral Interface (SPI). User-friendly demonstration and evaluation software is provided with the kit on a USB flash drive. The drive contains demonstration Source Code, hex images for reloading the demo code (if...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT97SC3205T-U3A14-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A12-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A12-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A1510B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A12-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A1220B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1610B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A14-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A16-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1610B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1410B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A15-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A1510B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A14-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A14-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A17AAB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A12-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A1520B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1420B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A1210B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A1520B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A16-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A1210B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1620B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1420B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A16-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1620B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A17AAB
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A15-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1410B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A1200B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A15-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A15-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-U3A1220B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A1200B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1310B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1310B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A13-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A12-00
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A13-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A16-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-X3A12-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A17-AA
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C10B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C20B
    0.106400
    0.000000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1B-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-U3A1C-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1B-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C-10
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205T-X3A1C-20
    0.106400
    0.106000
    28
    TSSOP
    4.4mm
    Matte Tin
    e3
    AT97SC3205-H3M4520B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4610B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M46-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M4500B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M42-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M46-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M4200B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M46-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-H3M4510B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M44-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4420B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M44-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4410B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4410B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4620B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4600B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M44-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M44-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M44-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4620B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4610B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-H3M45-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M4510B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M4520B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M45-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4420B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M46-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-H3M45-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-H3M45-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M46-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M45-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-H3M42-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M46-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-H3M4500B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4400B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-G3M45-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4600B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205-H3M4200B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4400B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M44-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4B-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-G3M4C-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C00B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C10B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C20B
    0.040100
    0.040741
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4B-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C-00
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C-10
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    AT97SC3205T-H3M4C-20
    0.040100
    0.040200
    32
    VQFN
    4x4x0.9mm
    NiPdAu
    e4
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.